diff options
Diffstat (limited to 'include/palmas.h')
-rw-r--r-- | include/palmas.h | 6 |
1 files changed, 5 insertions, 1 deletions
diff --git a/include/palmas.h b/include/palmas.h index 96ba8ed566..5addf97eca 100644 --- a/include/palmas.h +++ b/include/palmas.h | |||
@@ -35,6 +35,10 @@ | |||
35 | #define LDO2_CTRL 0x52 | 35 | #define LDO2_CTRL 0x52 |
36 | #define LDO2_VOLTAGE 0x53 | 36 | #define LDO2_VOLTAGE 0x53 |
37 | 37 | ||
38 | /* LDO2 control/voltage */ | ||
39 | #define LDO4_CTRL 0x5e | ||
40 | #define LDO4_VOLTAGE 0x5f | ||
41 | |||
38 | /* LDO9 control/voltage */ | 42 | /* LDO9 control/voltage */ |
39 | #define LDO9_CTRL 0x60 | 43 | #define LDO9_CTRL 0x60 |
40 | #define LDO9_VOLTAGE 0x61 | 44 | #define LDO9_VOLTAGE 0x61 |
@@ -126,7 +130,7 @@ static inline int palmas_i2c_read_u8(u8 chip_no, u8 reg, u8 *val) | |||
126 | } | 130 | } |
127 | 131 | ||
128 | void palmas_init_settings(void); | 132 | void palmas_init_settings(void); |
129 | int palmas_mmc1_poweron_ldo(uint voltage); | 133 | int palmas_mmc1_poweron_ldo(uint ldo_volt, uint ldo_ctrl, uint voltage); |
130 | int lp873x_mmc1_poweron_ldo(uint voltage); | 134 | int lp873x_mmc1_poweron_ldo(uint voltage); |
131 | int twl603x_mmc1_set_ldo9(u8 vsel); | 135 | int twl603x_mmc1_set_ldo9(u8 vsel); |
132 | int twl603x_audio_power(u8 on); | 136 | int twl603x_audio_power(u8 on); |