aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* board: dra7xxx: modfiy mux data.HEADti2013.04.02ti-u-boot-2013.04+masterSourav Poddar2013-06-081-10/+11
* Fix offset detail and add sysboot settingsSourav Poddar2013-06-071-9/+8
* README: qspi usecase and testing documentation.Sourav Poddar2013-06-072-0/+76
* drivers: mtd: spi: Modify read/write command for sfl256s flash.Sourav Poddar2013-06-071-5/+34
* dra7xx_evm: add SPL API, QSPI, and serial flash supportMatt Porter2013-06-072-24/+310
* spi: add TI QSPI driverMatt Porter2013-06-072-0/+263
* omap5: add qspi supportMatt Porter2013-06-075-1/+10
* ARM: DRA7xx: EMIF: Change settings required for EVM boardSricharan R2013-05-298-31/+220
* ARM: DRA7xx: clocks: Update PLL valuesLokesh Vutla2013-05-297-46/+72
* ARM: DRA7xx: Update pinmux dataLokesh Vutla2013-05-292-16/+29
* mmc: omap_hsmmc: add mmc1 pbias, ldo1Balaji T K2013-05-296-20/+48
* ARM: DRA7xx: Correct SRAM END addressSricharan R2013-05-293-7/+6
* ARM: DRA7xx: Correct the SYS_CLK to 20MHZSricharan R2013-05-293-1/+7
* ARM: DRA7xx: Change the Debug UART to UART1Sricharan R2013-05-293-4/+7
* ARM: DRA7xx: Do not enable srcomp for DRA7xx Soc'sLokesh Vutla2013-05-292-0/+11
* ARM: OMAP5: DRA7xx: support class 0 optimized voltagesNishanth Menon2013-05-294-12/+97
* ARM: DRA7xx: clocks: Fixing i2c_init for PMICLokesh Vutla2013-05-292-2/+1
* ARM: DRA7xx: power Add support for tps659038 PMICLokesh Vutla2013-05-296-1/+80
* ARM: DRA7xx: Add control id code for DRA7xxLokesh Vutla2013-05-292-3/+11
* ARM: OMAP4+: pmic: Make generic bus init and write functionsLokesh Vutla2013-05-297-8/+33
* ARM: OMAP5: clocks: Do not enable sgx clocksSricharan R2013-05-291-6/+0
* ARM: OMAP4+: Cleanup header filesLokesh Vutla2013-05-2913-140/+40
* ARM: OMAP: Add arch_cpu_init functionSRICHARAN R2013-05-107-0/+30
* ARM: OMAP: Cleanup boot parameters usageSRICHARAN R2013-05-1012-91/+39
* ARM: OMAP: Correct save_boot_params and replace with 'C' functionSRICHARAN R2013-05-104-7/+56
* ARM: OMAP4/5: Make OMAPx_SRAM_SCRATCH_ defines commonSRICHARAN R2013-05-109-33/+24
* ARM: OMAP: Make omap_boot_parameters common across socsSRICHARAN R2013-05-104-72/+49
* am33xx: Fix warning with CONFIG_DISPLAY_CPUINFOTom Rini2013-05-101-5/+1
* davinci: handle CONFIG_SYS_CLE_MASK and CONFIG_SYS_ALE_MASKEric Benard2013-05-105-8/+17
* da850: provide davinci_enable_uart0Eric Benard2013-05-102-0/+10
* cm-t35: update config fileIgor Grinberg2013-05-101-13/+5
* MAINTAINERS: fix the cm-t35 board nameIgor Grinberg2013-05-101-1/+1
* cm-t35: move cm-t35 to live in compulab directoryIgor Grinberg2013-05-107-10/+11
* ARM: Panda: Add flag to allow runtime enviroment varibale modsDan Murphy2013-05-101-0/+2
* ARM:Panda:Fix device tree loading for the panda-esDan Murphy2013-05-102-1/+9
* ARM: OMAP5: Fix warm reset with USB cable connectedLokesh Vutla2013-05-1011-0/+73
* Remove duplicate / unused #defines on AM335x boardsMark Jackson2013-05-102-11/+3
* omap5_common: Add optargs variable for kernel command line argsTom Rini2013-05-101-0/+2
* OMAP5: USB: hsusbtll_clkctrl has to be in hw_auto for USB to workLubomir Popov2013-05-101-1/+1
* ARM: Add support for IGEP COM AQUILA/CYGNUSEnric Balletbo i Serra2013-05-107-0/+680
* Add DDR3 support for IGEP COM AQUILA/CYGNUS.Enric Balletbo i Serra2013-05-101-0/+17
* arm: omap: emif: Fix DDR3 init after warm resetLokesh Vutla2013-05-101-3/+8
* beagleboard: Update comment in get_board_rev()Tom Rini2013-05-101-2/+3
* OMAP5: I2C: Set I2C_BUS_MAX to 5 to enable I2C4 and I2C5Lubomir Popov2013-05-101-1/+1
* OMAP5: I2C: Add I2C4 and I2C5 basesLubomir Popov2013-05-101-0/+2
* OMAP5: I2C: Enable i2c5 clocksLubomir Popov2013-05-101-0/+1
* palmas: add header guardNishanth Menon2013-05-101-0/+4
* palmas: use palmas_i2c_[read|write]_u8Nishanth Menon2013-05-102-26/+16
* palmas: rename twl6035_mmc1_poweron_ldo with an palmas generic functionNishanth Menon2013-05-103-3/+3
* palmas: rename init_settings to an generic palmas initNishanth Menon2013-05-103-3/+3