aboutsummaryrefslogtreecommitdiffstats
path: root/README
Commit message (Expand)AuthorAgeFilesLines
* ARM: OMAP5: Fix warm reset with USB cable connectedLokesh Vutla2013-05-101-0/+4
* cosmetic: fix CONFIG_SPL_BSS_MAX_SIZE typo in READMEAlbert ARIBAUD2013-04-141-2/+2
* ARM: fix CONFIG_SPL_MAX_SIZE semanticsAlbert ARIBAUD2013-04-141-2/+16
* Merge branch 'u-boot/master' into 'u-boot-arm/master'Albert ARIBAUD2013-04-121-6/+89
|\
| * env: Add redundant env support to UBI envJoe Hershberger2013-04-111-0/+6
| * env: Add support for UBI environmentJoe Hershberger2013-04-111-0/+21
| * ubi: ubifs: Turn off verbose printsJoe Hershberger2013-04-111-0/+10
| * ubi: ubifs: Add documentation for READMEJoe Hershberger2013-04-111-0/+16
| * dfu: NAND specific routines for DFU operationPantelis Antoniou2013-04-101-0/+3
| * dfu: Support larger than memory transfers.Pantelis Antoniou2013-04-101-0/+7
| * README: Document current DFU CONFIG optionsTom Rini2013-04-101-0/+13
| * README: document the requirements for CONFIG_SYS_HZStephen Warren2013-04-021-0/+7
| * Consolidate bool typeYork Sun2013-04-011-6/+6
* | Makefile: Change CONFIG_SPL_PAD_TO to image offsetBenoît Thébaudeau2013-04-121-2/+5
* | mtd: nand: mxc_nand: Fix is_16bit_nand()Fabio Estevam2013-04-121-1/+2
* | mtd: nand: Introduce CONFIG_SYS_NAND_BUSWIDTH_16BITFabio Estevam2013-04-121-3/+6
* | omap3_beagle: Flush UART3 xmit on enable if TEMT is brokenManfred Huber2013-04-081-8/+0
|/
* Merge branch 'u-boot-ti/master' into 'u-boot-arm/master'Albert ARIBAUD2013-03-241-0/+4
|\
| * Allow AM335x MPU core clock speed to be specified in the board config fileMark Jackson2013-03-221-0/+4
* | ARM: implement erratum 716044 workaroundStephen Warren2013-03-221-0/+1
|/
* Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2013-03-181-0/+29
|\
| * ARM: implement some Cortex-A9 errata workaroundsStephen Warren2013-03-131-0/+10
| * Merge u-boot/master into u-boot-ti/masterTom Rini2013-03-111-1/+12
| |\
| * | lcd: implement a callback for splashimageNikita Kiryanov2013-03-111-0/+11
| * | lcd: add option for board specific splash screen preparationNikita Kiryanov2013-03-081-0/+8
* | | Add CONFIG_SYS_SYM_OFFSETS to support offset symbolsSimon Glass2013-03-151-0/+7
* | | __HAVE_ARCH_GENERIC_BOARD controls availabilty of generic boardSimon Glass2013-03-151-0/+10
* | | Feature Removal: disable "mtest" command by defaultWolfgang Denk2013-03-111-1/+2
| |/ |/|
* | sandbox: Add 'sb' command to access filesystem featuresSimon Glass2013-03-041-0/+1
* | sandbox: Add un/map_sysmen() to deal with sandbox's ram_bufSimon Glass2013-02-281-0/+9
* | imls: Add support to list images in NAND deviceVipin Kumar2013-02-221-1/+2
|/
* x86: Remove unused real mode codeSimon Glass2013-02-141-5/+0
* x86: Rename CONFIG_NO_X86_RESET_VECTOR to CONFIG_X86_RESET_VECTORSimon Glass2013-02-141-3/+3
* Merge remote-tracking branch 'mpc83xx/next'Kim Phillips2013-01-161-0/+10
|\
| * powerpc/mpc83xx: add support for new SPLScott Wood2012-12-191-0/+6
| * spl: Change PAD_TO to CONFIG_SPL_PAD_TOScott Wood2012-12-191-0/+4
* | VIDEO: better document the correct use of CONFIG_FB_ADDRWolfgang Denk2013-01-141-4/+7
* | Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2013-01-111-0/+28
|\ \
| * \ Merge branch 'u-boot-ti/master' into 'u-boot-arm/master'Albert ARIBAUD2013-01-111-0/+8
| |\ \
| | * | serial/ns16550: add an option to avoid hanging on broken platformsJavier Martinez Canillas2013-01-101-0/+8
| * | | Add option to display customised memory informationSimon Glass2013-01-101-0/+1
| * | | arm: Add CONFIG_DISPLAY_BOARDINFO_LATE to display board info on LCDSimon Glass2013-01-101-0/+5
| * | | Document the CONFIG_DISPLAY_BOARDINFO optionSimon Glass2013-01-101-0/+5
| * | | arm: Add CONFIG_DELAY_ENVIRONMENT to delay environment loadingSimon Glass2013-01-101-0/+9
| |/ /
* | | Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2012-12-221-1/+15
|\| |
| * | Merge remote-tracking branch 'u-boot/master' into u-boot-arm-mergedAllen Martin2012-12-191-10/+189
| |\ \
| * | | lcd: Add CONFIG_CONSOLE_SCROLL_LINES option to speed consoleSimon Glass2012-11-191-0/+6
| * | | lcd: Add CONFIG_LCD_ALIGNMENT to select frame buffer alignmentSimon Glass2012-11-191-0/+10
* | | | spi: Add SPI flash testSimon Glass2012-12-191-0/+5
| |/ / |/| |
* | | powerpc: remove not used CONFIG_SYS_TFTP_LOADADDRtrem2012-12-151-3/+0
| |/ |/|