aboutsummaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Consolidate bool typeYork Sun2013-04-013-17/+11
* Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2013-03-186-6/+6
|\
| * Refactor linker-generated arraysAlbert ARIBAUD2013-03-126-6/+6
* | Replace __bss_end__ with __bss_endSimon Glass2013-03-156-6/+6
|/
* common: Discard the __u_boot_cmd sectionMarek Vasut2012-10-226-18/+0
* common: Add .u_boot_list into all linker filesMarek Vasut2012-10-226-0/+18
* doc: cleanup - move board READMEs into respective board directoriesWolfgang Denk2012-07-294-0/+385
* board/amcc/taihu/flash.c: Fix GCC 4.6 build warningsWolfgang Denk2011-12-051-8/+2
* board/amcc/yucca/flash.c: Fix GCC 4.6 build warningsWolfgang Denk2011-12-051-8/+2
* board/amcc/common/flash.c: Fix GCC 4.6 build warningWolfgang Denk2011-12-051-8/+2
* common: move extern char console_buffer[] to common.hIgor Grinberg2011-11-221-1/+0
* consolidate mdelay by providing a common function for all usersAnatolij Gustschin2011-10-211-2/+0
* punt unused clean/distclean targetsMike Frysinger2011-10-1518-108/+0
* Fix incorrect use of getenv() before relocationWolfgang Denk2011-05-1218-56/+74
* Handle most LDSCRIPT setting centrallyScott Wood2011-04-295-35/+0
* rename _end to __bss_end__Po-Yu Chuang2011-03-276-6/+6
* PPC4xx: Reduce NAND TLB window size on CanyonlandsFelix Radensky2011-01-101-1/+1
* ppc4xx: Fix missing linker scripts for partial linkingStefan Roese2010-12-152-80/+18
* ppc4xx: Cleanup for partial linking and --gc-sectionsWolfgang Denk2010-11-278-166/+54
* ppc4xx: Fix build problems of IBM DDR2 NAND booting targetsStefan Roese2010-11-261-12/+0
* Switch from archive libraries to partial linkingSebastien Carlier2010-11-1718-36/+36
* Replace CONFIG_SYS_GBL_DATA_SIZE by auto-generated valueWolfgang Denk2010-10-265-0/+5
* ppc4xx: Enable NOR flash support in sequoia_ramboot targetStefan Roese2010-10-201-2/+4
* Makefile: move all Power Architecture boards into boards.cfgWolfgang Denk2010-10-1817-202/+25
* Rename TEXT_BASE into CONFIG_SYS_TEXT_BASEWolfgang Denk2010-10-1818-36/+36
* ppc44x: config GPIOs for USB on canyonlands boardRupjyoti Sarmah2010-10-041-10/+13
* ppc4xx: Small whitespace cleanup in canyonlands.cStefan Roese2010-10-041-10/+10
* APM821xx: Add bluestone board supportTirumala Marri2010-10-044-0/+263
* Merge branch 'next' of /home/wd/git/u-boot/nextWolfgang Denk2010-09-2837-71/+63
|\
| * ppc4xx: Use common NS16550 driver for PPC4xx UARTStefan Roese2010-09-237-0/+7
| * ppc4xx: Big header cleanup part 2, mostly PPC405 relatedStefan Roese2010-09-231-14/+14
| * ppc4xx: Big header cleanup, mostly PPC440 relatedStefan Roese2010-09-234-15/+4
| * ppc4xx: Move gpio.h to ppc4xx-gpio.h since its ppc4xx specificStefan Roese2010-09-238-8/+8
| * ppc4xx: Move ppc4xx headers to powerpc include directoryStefan Roese2010-09-2323-27/+27
| * 4xx: adjust TEXT_BASE to increase U-Boot image sizeWolfgang Denk2010-09-193-7/+3
* | ppc4xx/fdt/flash: Change fdt_fixup_nor_flash_node() to not rely on cs sizeStefan Roese2010-09-231-0/+31
|/
* cmd_usage(): simplify return code handlingWolfgang Denk2010-07-247-51/+32
* ppc4xx/Canyonlands added USB board callbacksRupjyoti Sarmah2010-07-231-9/+55
* Make sure that argv[] argument pointers are not modified.Wolfgang Denk2010-07-0410-24/+24
* Merge branch 'master' of git://git.denx.de/u-boot-ppc4xxWolfgang Denk2010-04-2411-256/+162
|\
| * ppc4xx: TLB init file cleanupStefan Roese2010-04-1911-256/+162
* | Move arch/ppc to arch/powerpcStefan Roese2010-04-2111-11/+11
|/
* ppc: Move cpu/$CPU to arch/ppc/cpu/$CPUPeter Tyser2010-04-1311-11/+11
* Replace "#include <asm-$ARCH/$FILE>" with "#include <asm/$FILE>"Peter Tyser2010-04-1310-10/+10
* ppc4xx: Kilauea: Add CPLD version detection and EBC reconfigurationStefan Roese2010-01-231-1/+39
* PCIe, USB: Replace 'end point' references with 'endpoint'Peter Tyser2010-01-171-1/+1
* POST: Remove duplicated post_hotkey_pressed() functionsStefan Roese2009-12-077-78/+0
* ppc4xx: Consolidate pci_master_init() functionStefan Roese2009-11-193-59/+0
* ppc4xx: Consolidate pci_pre_init() functionStefan Roese2009-11-1911-395/+1
* ppc4xx: Consolidate pci_target_init() functionStefan Roese2009-11-1910-459/+1