aboutsummaryrefslogtreecommitdiffstats
path: root/common
Commit message (Expand)AuthorAgeFilesLines
* ARM: OMAP: Cleanup boot parameters usageSRICHARAN R2013-05-101-7/+3
* mmc: support the correct card version for eMMCJaehoon Chung2013-04-171-1/+1
* printenv: Correct out-of-memory condition check.Maxime Larocque2013-04-171-1/+2
* x86: Allow setup code to manage its own global dataSimon Glass2013-04-152-4/+1
* x86: Fix DRAM bank size init with generic boardSimon Glass2013-04-151-2/+1
* Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2013-04-151-0/+18
|\
| * Merge branch 'u-boot/master' into 'u-boot-arm/master'Albert ARIBAUD2013-04-1221-281/+1135
| |\
| * \ Merge branch 'u-boot-samsung/master' into 'u-boot-arm/master'Albert ARIBAUD2013-04-041-0/+18
| |\ \
| | * | gen: Add sha h/w acceleration to hashAkshay Saraswat2013-03-291-0/+18
* | | | tpm: Add TPM command libraryChe-liang Chiou2013-04-121-110/+599
| |_|/ |/| |
* | | env: Add redundant env support to UBI envJoe Hershberger2013-04-111-0/+117
* | | env: Add support for UBI environmentJoe Hershberger2013-04-113-1/+106
* | | mtd: Make mtdparts work with pre-reloc envJoe Hershberger2013-04-112-2/+25
* | | ubi: ubifs: Turn off verbose printsJoe Hershberger2013-04-111-0/+3
* | | ubi: Expose a few simple functions from the cmd_ubiJoe Hershberger2013-04-111-67/+83
* | | Do not call board_early_init_f() twiceVadim Bendebury2013-04-111-3/+0
* | | cmd_nand.c: Fix CONFIG_CMD_NAND_YAFFSTom Rini2013-04-101-1/+1
* | | nand: Extend nand_(read|write)_skip_bad with *actual and limit parametersTom Rini2013-04-102-23/+33
* | | cmd_sf: include header file common.h before div64.hMingkai Hu2013-04-081-1/+1
* | | common/cmd_test: Avoid macro expansionYork Sun2013-04-081-0/+9
* | | Revert "env: fix potential stack overflow in environment functions"Tom Rini2013-04-058-74/+63
* | | mmc: don't allow extra cmdline argumentsStephen Warren2013-04-021-2/+12
* | | env: fix potential stack overflow in environment functionsRob Herring2013-04-028-63/+74
* | | Consolidate bool typeYork Sun2013-04-016-111/+107
* | | Merge branch 'agust@denx.de' of git://git.denx.de/u-boot-stagingTom Rini2013-03-314-13/+552
|\ \ \
| * | | New command bootmenu: ANSI terminal boot menu supportPali Rohár2013-03-292-0/+518
| * | | menu: export menu_default_choice() functionAnatolij Gustschin2013-03-291-1/+1
| * | | menu: Add support for user defined item choice functionPali Rohár2013-03-292-12/+33
| |/ /
* | | video: bcm2835: fix build issuesAnatolij Gustschin2013-03-291-0/+12
* | | Merge branch 'for-v2013.04'Anatolij Gustschin2013-03-291-57/+74
|\ \ \ | |/ / |/| |
| * | Fix bitmap offsets for non 8-bit LCDsAndre Renaud2013-03-211-3/+4
| * | common/lcd.c: move the macro's to the c fileJeroen Hofstee2013-03-211-0/+28
| * | common/lcd: cosmetic: clean up a bitJeroen Hofstee2013-03-211-52/+32
| * | common/lcd.c: remove global lcd_baseJeroen Hofstee2013-03-211-0/+1
| * | common/lcd.c: cleanup use of global variablesJeroen Hofstee2013-03-211-0/+6
| * | common/lcd.c: cleanup use of global variablesWolfgang Denk2013-03-211-3/+4
* | | Merge branch 'u-boot/master' into 'u-boot-arm/master'Albert ARIBAUD2013-03-282-3/+33
|\ \ \ | | |/ | |/|
| * | Merge branch 'u-boot-samsung/master' into 'u-boot-arm/master'Albert ARIBAUD2013-03-261-1/+31
| |\ \
| | * | TMU: Add TMU support in dtt commandAkshay Saraswat2013-03-121-1/+31
| * | | lcd: calculate line_length after lcd_ctrl_init()Stephen Warren2013-03-201-2/+2
* | | | image: Add support for Plan 9Steven Stallion2013-03-272-0/+40
* | | | cmd_ext4: BREAK and correct ext4write parameter orderTom Rini2013-03-271-3/+3
* | | | env_callback: Mark find_env_callback as staticTom Rini2013-03-271-1/+1
| |_|/ |/| |
* | | Merge branch 'spi' of git://git.denx.de/u-boot-x86Tom Rini2013-03-201-4/+4
|\ \ \ | |/ / |/| |
| * | sf: Use unsigned type for buffersSimon Glass2013-03-191-4/+4
* | | Merge branch 'master' of git://git.denx.de/u-boot-usbTom Rini2013-03-183-1/+91
|\ \ \ | |/ / |/| |
| * | usb:gadget: USB Mass Storage Gadget supportLukasz Majewski2013-03-182-0/+87
| * | dfu: Fix crash when wrong number of arguments givenPantelis Antoniou2013-03-161-1/+1
| * | dfu: Only perform DFU board_usb_init() for TRATSPantelis Antoniou2013-03-161-0/+3
* | | Merge branch 'master' of git://git.denx.de/u-boot-armTom Rini2013-03-188-4/+112
|\ \ \ | |/ / |/| |