Commit message (Expand) | Author | Age | Files | Lines | |
---|---|---|---|---|---|
* | Feature Removal: disable "mtest" command by default | Wolfgang Denk | 2013-03-11 | 1 | -1/+2 |
* | Add 'editenv' command | Peter Tyser | 2009-10-27 | 1 | -0/+1 |
* | include/config_cmd_default.h cleanup | Prafulla Wadaskar | 2009-07-17 | 1 | -3/+3 |
* | Add "source" command; prepare removal of "autoscr" command | Wolfgang Denk | 2009-04-03 | 1 | -1/+1 |
* | rename CONFIG_CMD_ENV to CONFIG_CMD_SAVEENV | Mike Frysinger | 2009-02-17 | 1 | -1/+1 |
* | disable imls command if no flash is defined | Valeriy Glushkov | 2009-02-17 | 1 | -0/+2 |
* | Big white-space cleanup. | Wolfgang Denk | 2008-05-20 | 1 | -1/+1 |
* | include/ non-config: Augment CONFIG_COMMANDS tests with defined(CONFIG_CMD_*). | Jon Loeliger | 2007-07-03 | 1 | -1/+0 |
* | Introduce initial versions of new Command Config files. | Jon Loeliger | 2007-07-03 | 1 | -0/+41 |
index : android-sdk/u-boot | ||
Integrated Android Product SDK Hardened Software - Bootloader for android sdk; Contains fastboot support. | Scott (ITS) Allen |
aboutsummaryrefslogtreecommitdiffstats |