aboutsummaryrefslogtreecommitdiffstats
path: root/test
Commit message (Expand)AuthorAgeFilesLines
* tests: py: fix NameError exception if bdi cmd is not supportedHeiko Schocher2016-05-131-0/+1
* test/py: dfu: wait for USB device to go away at bootStephen Warren2016-05-061-0/+2
* tests: py: dfu: Provide functionality to set test and dummy files alt settingsLukasz Majewski2016-04-251-5/+21
* tests: py: dfu: Add functionality to set different u-boot's dfu env variableLukasz Majewski2016-04-251-1/+13
* tests: py: dfu: Add variables to store dfu alt numbers for test and dummy filesLukasz Majewski2016-04-251-4/+8
* test/dm/core.c: Make pre-reloc test use pre-reloc structTom Rini2016-04-141-1/+1
* test/py: README: link to example hook scriptsStephen Warren2016-04-111-0/+6
* test/py: Add support for loading image via tftp to specified locationMichal Simek2016-04-111-1/+5
* test/py: pass -v option when executing sandboxStephen Warren2016-04-111-0/+1
* spmi: Add sandbox test driverMateusz Kulikowski2016-04-012-0/+115
* dm: blk: Add tests for block devicesSimon Glass2016-03-172-0/+97
* dm: usb: Clean up USB after each testSimon Glass2016-03-141-0/+2
* dm: block: Adjust device calls to go through helpers functionSimon Glass2016-03-141-1/+1
* dm: blk: Rename get_device() to blk_get_device_by_str()Simon Glass2016-03-141-1/+1
* dm: Drop the block_dev_desc_t typedefSimon Glass2016-03-141-1/+1
* spi: Re-enable the SPI flash testsSimon Glass2016-02-261-2/+2
* trace: Improve the trace test number recognitionSimon Glass2016-02-261-1/+3
* image: Fix FIT and vboot tests to exit sandbox correctlySimon Glass2016-02-262-0/+7
* test/py: skip tests that require large CONFIG_SYS_MAXARGSStephen Warren2016-02-261-0/+8
* test/py: use space to interrupt autobootStephen Warren2016-02-261-1/+1
* test/py: Add option to skip SPL signature checkingMichal Simek2016-02-251-1/+3
* test/py: only check for SPL signature if SPL uses serial outputHeiko Schocher2016-02-241-2/+7
* test/py: put "Starting U-Boot" into separate log sectionStephen Warren2016-02-151-1/+3
* test/py: handle exceptions in console creationStephen Warren2016-02-152-7/+15
* test/py: print summary in test orderStephen Warren2016-02-151-8/+8
* test/py: fix CONFIG_SPL testStephen Warren2016-02-151-1/+1
* test/py: don't import pexpectStephen Warren2016-02-151-1/+0
* test/py: add docs for gdbserver and pytest optionsStephen Warren2016-02-151-4/+56
* test/py: run all "ut" subtestsStephen Warren2016-02-153-40/+108
* test/py: capture the entire U-Boot version at bootStephen Warren2016-02-091-8/+3
* test/py: fix off-by-one error in spawn matching codeStephen Warren2016-02-091-1/+1
* test/py: HTML awesome!Stephen Warren2016-02-094-78/+178
* test/py: exit(1) if there are problems running py.testStephen Warren2016-02-091-0/+1
* test/py: support running sandbox under gdbserverStephen Warren2016-02-085-9/+26
* video: test: Adjust order of file closureSimon Glass2016-02-061-1/+1
* video: test: Add console tests for truetypeSimon Glass2016-01-301-0/+63
* video: sandbox: Enable truetype fonts for sandboxSimon Glass2016-01-301-1/+20
* video: Handle the 'bell' characterSimon Glass2016-01-301-1/+1
* video: Use fractional units for X coordinatesSimon Glass2016-01-301-2/+2
* test/py: dfu: allow boardenv to specify test sizesStephen Warren2016-01-281-2/+10
* test/py: fix a couple typos in commentsStephen Warren2016-01-281-2/+2
* test/py: run sandbox in source directoryStephen Warren2016-01-282-3/+7
* test/py: pass test DTB to sandboxStephen Warren2016-01-281-1/+6
* test/py: correctly log xfail/xpass testsStephen Warren2016-01-283-24/+74
* test/py: detect another "bad pattern" in console outputStephen Warren2016-01-281-0/+2
* test/py: check for bad patterns everywhere we waitStephen Warren2016-01-281-7/+19
* test.py: calculate bad patterns on change onlyStephen Warren2016-01-281-24/+25
* test/py: fix spawn.expect multiple match handlingStephen Warren2016-01-281-1/+1
* test/dm: clear unit test failure count each runStephen Warren2016-01-281-0/+2
* test/py: Provide custom IDs when parametrizing testsStephen Warren2016-01-283-1/+13