/*********************************************************************** * * Copyright (C) 2004 by FS Forth-Systeme GmbH. * All rights reserved. * * $Id: ns9750_eth.h,v 1.2 2004/02/24 13:25:39 mpietrek Exp $ * @Author: Markus Pietrek * @References: [1] NS9750 Hardware Reference, December 2003 * [2] Intel LXT971 Datasheet #249414 Rev. 02 * [3] NS7520 Linux Ethernet Driver * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA * ***********************************************************************/ #ifndef __LXT971A_H__ #define __LXT971A_H__ /* PHY definitions (LXT971A) [2] */ #define PHY_LXT971_PORT_CFG (0x10) #define PHY_LXT971_STAT2 (0x11) #define PHY_LXT971_INT_ENABLE (0x12) #define PHY_LXT971_INT_STATUS (0x13) #define PHY_LXT971_LED_CFG (0x14) #define PHY_LXT971_DIG_CFG (0x1A) #define PHY_LXT971_TX_CTRL (0x1E) /* PORT_CFG Port Configuration Register Bit Fields */ #define PHY_LXT971_PORT_CFG_RES1 (0x8000) #define PHY_LXT971_PORT_CFG_FORCE_LNK (0x4000) #define PHY_LXT971_PORT_CFG_TX_DISABLE (0x2000) #define PHY_LXT971_PORT_CFG_BYPASS_SCR (0x1000) #define PHY_LXT971_PORT_CFG_RES2 (0x0800) #define PHY_LXT971_PORT_CFG_JABBER (0x0400) #define PHY_LXT971_PORT_CFG_SQE (0x0200) #define PHY_LXT971_PORT_CFG_TP_LOOPBACK (0x0100) #define PHY_LXT971_PORT_CFG_CRS_SEL (0x0080) #define PHY_LXT971_PORT_CFG_SLEEP_MODE (0x0040) #define PHY_LXT971_PORT_CFG_PRE_EN (0x0020) #define PHY_LXT971_PORT_CFG_SLEEP_T_MA (0x0018) #define PHY_LXT971_PORT_CFG_SLEEP_T_104 (0x0010) #define PHY_LXT971_PORT_CFG_SLEEP_T_200 (0x0001) #define PHY_LXT971_PORT_CFG_SLEEP_T_304 (0x0000) #define PHY_LXT971_PORT_CFG_FLT_CODE_EN (0x0004) #define PHY_LXT971_PORT_CFG_ALT_NP (0x0002) #define PHY_LXT971_PORT_CFG_FIBER_SEL (0x0001) /* STAT2 Status Register #2 Bit Fields */ #define PHY_LXT971_STAT2_RES1 (0x8000) #define PHY_LXT971_STAT2_100BTX (0x4000) #define PHY_LXT971_STAT2_TX_STATUS (0x2000) #define PHY_LXT971_STAT2_RX_STATUS (0x1000) #define PHY_LXT971_STAT2_COL_STATUS (0x0800) #define PHY_LXT971_STAT2_LINK (0x0400) #define PHY_LXT971_STAT2_DUPLEX_MODE (0x0200) #define PHY_LXT971_STAT2_AUTO_NEG (0x0100) #define PHY_LXT971_STAT2_AUTO_NEG_COMP (0x0080) #define PHY_LXT971_STAT2_RES2 (0x0040) #define PHY_LXT971_STAT2_POLARITY (0x0020) #define PHY_LXT971_STAT2_PAUSE (0x0010) #define PHY_LXT971_STAT2_ERROR (0x0008) #define PHY_LXT971_STAT2_RES3 (0x0007) /* INT_ENABLE Interrupt Enable Register Bit Fields */ #define PHY_LXT971_INT_ENABLE_RES1 (0xFF00) #define PHY_LXT971_INT_ENABLE_ANMSK (0x0080) #define PHY_LXT971_INT_ENABLE_SPEEDMSK (0x0040) #define PHY_LXT971_INT_ENABLE_DUPLEXMSK (0x0020) #define PHY_LXT971_INT_ENABLE_LINKMSK (0x0010) #define PHY_LXT971_INT_ENABLE_RES2 (0x000C) #define PHY_LXT971_INT_ENABLE_INTEN (0x0002) #define PHY_LXT971_INT_ENABLE_TINT (0x0001) /* INT_STATUS Interrupt Status Register Bit Fields */ #define PHY_LXT971_INT_STATUS_RES1 (0xFF00) #define PHY_LXT971_INT_STATUS_ANDONE (0x0080) #define PHY_LXT971_INT_STATUS_SPEEDCHG (0x0040) #define PHY_LXT971_INT_STATUS_DUPLEXCHG (0x0020) #define PHY_LXT971_INT_STATUS_LINKCHG (0x0010) #define PHY_LXT971_INT_STATUS_RES2 (0x0008) #define PHY_LXT971_INT_STATUS_MDINT (0x0004) #define PHY_LXT971_INT_STATUS_RES3 (0x0003) /* LED_CFG Interrupt LED Configuration Register Bit Fields */ #define PHY_LXT971_LED_CFG_SHIFT_LED1 (0x000C) #define PHY_LXT971_LED_CFG_SHIFT_LED2 (0x0008) #define PHY_LXT971_LED_CFG_SHIFT_LED3 (0x0004) #define PHY_LXT971_LED_CFG_LEDFREQ_MA (0x000C) #define PHY_LXT971_LED_CFG_LEDFREQ_RES (0x000C) #define PHY_LXT971_LED_CFG_LEDFREQ_100 (0x0008) #define PHY_LXT971_LED_CFG_LEDFREQ_60 (0x0004) #define PHY_LXT971_LED_CFG_LEDFREQ_30 (0x0000) #define PHY_LXT971_LED_CFG_PULSE_STR (0x0002) #define PHY_LXT971_LED_CFG_RES1 (0x0001) /* only one of these values must be shifted for each SHIFT_LED? */ #define PHY_LXT971_LED_CFG_UNUSED1 (0x000F) #define PHY_LXT971_LED_CFG_DUPLEX_COL (0x000E) #define PHY_LXT971_LED_CFG_LINK_ACT (0x000D) #define PHY_LXT971_LED_CFG_LINK_RX (0x000C) #define PHY_LXT971_LED_CFG_TEST_BLK_SLW (0x000B) #define PHY_LXT971_LED_CFG_TEST_BLK_FST (0x000A) #define PHY_LXT971_LED_CFG_TEST_OFF (0x0009) #define PHY_LXT971_LED_CFG_TEST_ON (0x0008) #define PHY_LXT971_LED_CFG_RX_OR_TX (0x0007) #define PHY_LXT971_LED_CFG_UNUSED2 (0x0006) #define PHY_LXT971_LED_CFG_DUPLEX (0x0005) #define PHY_LXT971_LED_CFG_LINK (0x0004) #define PHY_LXT971_LED_CFG_COLLISION (0x0003) #define PHY_LXT971_LED_CFG_RECEIVE (0x0002) #define PHY_LXT971_LED_CFG_TRANSMIT (0x0001) #define PHY_LXT971_LED_CFG_SPEED (0x0000) /* DIG_CFG Digitial Configuration Register Bit Fields */ #define PHY_LXT971_DIG_CFG_RES1 (0xF000) #define PHY_LXT971_DIG_CFG_MII_DRIVE (0x0800) #define PHY_LXT971_DIG_CFG_RES2 (0x0400) #define PHY_LXT971_DIG_CFG_SHOW_SYMBOL (0x0200) #define PHY_LXT971_DIG_CFG_RES3 (0x01FF) #define PHY_LXT971_MDIO_MAX_CLK (8000000) #define PHY_MDIO_MAX_CLK (2500000) /* TX_CTRL Transmit Control Register Bit Fields documentation is buggy for this register, therefore setting not included */ typedef enum { PHY_NONE = 0x0000, /* no PHY detected yet */ PHY_LXT971A = 0x0013 } PhyType; #endif /* __LXT971A_H__ */