/* * (C) Copyright 2002 * Rich Ireland, Enterasys Networks, rireland@enterasys.com. * Keith Outwater, keith_outwater@mvis.com * * See file CREDITS for list of people who contributed to this * project. * * This program is free software; you can redistribute it and/or * modify it under the terms of the GNU General Public License as * published by the Free Software Foundation; either version 2 of * the License, or (at your option) any later version. * * This program is distributed in the hope that it will be useful, * but WITHOUT ANY WARRANTY; without even the implied warranty of * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the * GNU General Public License for more details. * * You should have received a copy of the GNU General Public License * along with this program; if not, write to the Free Software * Foundation, Inc., 59 Temple Place, Suite 330, Boston, * MA 02111-1307 USA * */ #ifndef _VIRTEX2_H_ #define _VIRTEX2_H_ #include extern int Virtex2_load(Xilinx_desc *desc, const void *image, size_t size); extern int Virtex2_dump(Xilinx_desc *desc, const void *buf, size_t bsize); extern int Virtex2_info(Xilinx_desc *desc); /* * Slave SelectMap Implementation function table. */ typedef struct { Xilinx_pre_fn pre; Xilinx_pgm_fn pgm; Xilinx_init_fn init; Xilinx_err_fn err; Xilinx_done_fn done; Xilinx_clk_fn clk; Xilinx_cs_fn cs; Xilinx_wr_fn wr; Xilinx_rdata_fn rdata; Xilinx_wdata_fn wdata; Xilinx_busy_fn busy; Xilinx_abort_fn abort; Xilinx_post_fn post; } Xilinx_Virtex2_Slave_SelectMap_fns; /* Slave Serial Implementation function table */ typedef struct { Xilinx_pgm_fn pgm; Xilinx_clk_fn clk; Xilinx_rdata_fn rdata; Xilinx_wdata_fn wdata; } Xilinx_Virtex2_Slave_Serial_fns; /* Device Image Sizes (in bytes) *********************************************************************/ #define XILINX_XC2V40_SIZE (338208 / 8) #define XILINX_XC2V80_SIZE (597408 / 8) #define XILINX_XC2V250_SIZE (1591584 / 8) #define XILINX_XC2V500_SIZE (2557857 / 8) #define XILINX_XC2V1000_SIZE (3749408 / 8) #define XILINX_XC2V1500_SIZE (5166240 / 8) #define XILINX_XC2V2000_SIZE (6808352 / 8) #define XILINX_XC2V3000_SIZE (9589408 / 8) #define XILINX_XC2V4000_SIZE (14220192 / 8) #define XILINX_XC2V6000_SIZE (19752096 / 8) #define XILINX_XC2V8000_SIZE (26185120 / 8) #define XILINX_XC2V10000_SIZE (33519264 / 8) /* Descriptor Macros *********************************************************************/ #define XILINX_XC2V40_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V40_SIZE, fn_table, cookie } #define XILINX_XC2V80_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V80_SIZE, fn_table, cookie } #define XILINX_XC2V250_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V250_SIZE, fn_table, cookie } #define XILINX_XC2V500_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V500_SIZE, fn_table, cookie } #define XILINX_XC2V1000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V1000_SIZE, fn_table, cookie } #define XILINX_XC2V1500_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V1500_SIZE, fn_table, cookie } #define XILINX_XC2V2000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V2000_SIZE, fn_table, cookie } #define XILINX_XC2V3000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V3000_SIZE, fn_table, cookie } #define XILINX_XC2V4000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V4000_SIZE, fn_table, cookie } #define XILINX_XC2V6000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V6000_SIZE, fn_table, cookie } #define XILINX_XC2V8000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V8000_SIZE, fn_table, cookie } #define XILINX_XC2V10000_DESC(iface, fn_table, cookie) \ { Xilinx_Virtex2, iface, XILINX_XC2V10000_SIZE, fn_table, cookie } #endif /* _VIRTEX2_H_ */