aboutsummaryrefslogtreecommitdiffstats
blob: 1645120de7af3587d75052da82095b0937e9698d (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
/*
 *
 * Common functions for OMAP4/5 based boards
 *
 * (C) Copyright 2010
 * Texas Instruments, <www.ti.com>
 *
 * Author :
 *	Aneesh V	<aneesh@ti.com>
 *	Steve Sakoman	<steve@sakoman.com>
 *
 * See file CREDITS for list of people who contributed to this
 * project.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation; either version 2 of
 * the License, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
 * MA 02111-1307 USA
 */
#include <common.h>
#include <spl.h>
#include <asm/arch/sys_proto.h>
#include <asm/sizes.h>
#include <asm/emif.h>
#include <asm/omap_common.h>
#include <linux/compiler.h>
#include <asm/cache.h>
#include <asm/system.h>

#define ARMV7_DCACHE_WRITEBACK  0xe
#define	ARMV7_DOMAIN_CLIENT	1
#define ARMV7_DOMAIN_MASK	(0x3 << 0)

DECLARE_GLOBAL_DATA_PTR;

void do_set_mux(u32 base, struct pad_conf_entry const *array, int size)
{
	int i;
	struct pad_conf_entry *pad = (struct pad_conf_entry *) array;

	for (i = 0; i < size; i++, pad++)
		writew(pad->val, base + pad->offset);
}

static void set_mux_conf_regs(void)
{
	switch (omap_hw_init_context()) {
	case OMAP_INIT_CONTEXT_SPL:
		set_muxconf_regs_essential();
		break;
	case OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL:
#ifdef CONFIG_SYS_ENABLE_PADS_ALL
		set_muxconf_regs_non_essential();
#endif
		break;
	case OMAP_INIT_CONTEXT_UBOOT_FROM_NOR:
	case OMAP_INIT_CONTEXT_UBOOT_AFTER_CH:
		set_muxconf_regs_essential();
#ifdef CONFIG_SYS_ENABLE_PADS_ALL
		set_muxconf_regs_non_essential();
#endif
		break;
	}
}

u32 cortex_rev(void)
{

	unsigned int rev;

	/* Read Main ID Register (MIDR) */
	asm ("mrc p15, 0, %0, c0, c0, 0" : "=r" (rev));

	return rev;
}

void omap_rev_string(void)
{
	u32 omap_rev = omap_revision();
	u32 soc_variant	= (omap_rev & 0xF0000000) >> 28;
	u32 omap_variant = (omap_rev & 0xFFFF0000) >> 16;
	u32 major_rev = (omap_rev & 0x00000F00) >> 8;
	u32 minor_rev = (omap_rev & 0x000000F0) >> 4;

	if (soc_variant)
		printf("OMAP");
	else
		printf("DRA");
	printf("%x ES%x.%x\n", omap_variant, major_rev,
	       minor_rev);
}

#ifdef CONFIG_SPL_BUILD
void spl_display_print(void)
{
	omap_rev_string();
}
#endif

void __weak srcomp_enable(void)
{
}

static void save_omap_boot_params(void)
{
	u32 rom_params = *((u32 *)OMAP_SRAM_SCRATCH_BOOT_PARAMS);
	u8 boot_device;
	u32 dev_desc, dev_data;

	if ((rom_params <  NON_SECURE_SRAM_START) ||
	    (rom_params > NON_SECURE_SRAM_END))
		return;

	/*
	 * rom_params can be type casted to omap_boot_parameters and
	 * used. But it not correct to assume that romcode structure
	 * encoding would be same as u-boot. So use the defined offsets.
	 */
	gd->arch.omap_boot_params.omap_bootdevice = boot_device =
				   *((u8 *)(rom_params + BOOT_DEVICE_OFFSET));

	gd->arch.omap_boot_params.ch_flags =
				*((u8 *)(rom_params + CH_FLAGS_OFFSET));

	if ((boot_device >= MMC_BOOT_DEVICES_START) &&
	    (boot_device <= MMC_BOOT_DEVICES_END)) {
		if ((omap_hw_init_context() ==
				      OMAP_INIT_CONTEXT_UBOOT_AFTER_SPL)) {
			gd->arch.omap_boot_params.omap_bootmode =
			*((u8 *)(rom_params + BOOT_MODE_OFFSET));
		} else {
			dev_desc = *((u32 *)(rom_params + DEV_DESC_PTR_OFFSET));
			dev_data = *((u32 *)(dev_desc + DEV_DATA_PTR_OFFSET));
			gd->arch.omap_boot_params.omap_bootmode =
					*((u32 *)(dev_data + BOOT_MODE_OFFSET));
		}
	}
}

#ifdef CONFIG_ARCH_CPU_INIT
/*
 * SOC specific cpu init
 */
int arch_cpu_init(void)
{
	save_omap_boot_params();
	return 0;
}
#endif /* CONFIG_ARCH_CPU_INIT */

/*
 * Routine: s_init
 * Description: Does early system init of watchdog, muxing,  andclocks
 * Watchdog disable is done always. For the rest what gets done
 * depends on the boot mode in which this function is executed
 *   1. s_init of SPL running from SRAM
 *   2. s_init of U-Boot running from FLASH
 *   3. s_init of U-Boot loaded to SDRAM by SPL
 *   4. s_init of U-Boot loaded to SDRAM by ROM code using the
 *	Configuration Header feature
 * Please have a look at the respective functions to see what gets
 * done in each of these cases
 * This function is called with SRAM stack.
 */
void s_init(void)
{
	/*
	 * Save the boot parameters passed from romcode.
	 * We cannot delay the saving further than this,
	 * to prevent overwrites.
	 */
#ifdef CONFIG_SPL_BUILD
	save_omap_boot_params();
#endif
	init_omap_revision();
	hw_data_init();

#ifdef CONFIG_SPL_BUILD
	if (warm_reset() && (omap_revision() <= OMAP5430_ES1_0))
		force_emif_self_refresh();
#endif
	watchdog_init();
	set_mux_conf_regs();
#ifdef CONFIG_SPL_BUILD
	srcomp_enable();
	setup_clocks_for_console();

	gd = &gdata;

	preloader_console_init();
	do_io_settings();
#endif
	prcm_init();
#ifdef CONFIG_SPL_BUILD
	timer_init();

	/* For regular u-boot sdram_init() is called from dram_init() */
	sdram_init();
#endif
}

/*
 * Routine: wait_for_command_complete
 * Description: Wait for posting to finish on watchdog
 */
void wait_for_command_complete(struct watchdog *wd_base)
{
	int pending = 1;
	do {
		pending = readl(&wd_base->wwps);
	} while (pending);
}

/*
 * Routine: watchdog_init
 * Description: Shut down watch dogs
 */
void watchdog_init(void)
{
	struct watchdog *wd2_base = (struct watchdog *)WDT2_BASE;

	writel(WD_UNLOCK1, &wd2_base->wspr);
	wait_for_command_complete(wd2_base);
	writel(WD_UNLOCK2, &wd2_base->wspr);
}


/*
 * This function finds the SDRAM size available in the system
 * based on DMM section configurations
 * This is needed because the size of memory installed may be
 * different on different versions of the board
 */
u32 omap_sdram_size(void)
{
	u32 section, i, valid;
	u64 sdram_start = 0, sdram_end = 0, addr,
	    size, total_size = 0, trap_size = 0;

	for (i = 0; i < 4; i++) {
		section	= __raw_readl(DMM_BASE + i*4);
		valid = (section & EMIF_SDRC_ADDRSPC_MASK) >>
			(EMIF_SDRC_ADDRSPC_SHIFT);
		addr = section & EMIF_SYS_ADDR_MASK;

		/* See if the address is valid */
		if ((addr >= DRAM_ADDR_SPACE_START) &&
		    (addr < DRAM_ADDR_SPACE_END)) {
			size = ((section & EMIF_SYS_SIZE_MASK) >>
				   EMIF_SYS_SIZE_SHIFT);
			size = 1 << size;
			size *= SZ_16M;

			if (valid != DMM_SDRC_ADDR_SPC_INVALID) {
				if (!sdram_start || (addr < sdram_start))
					sdram_start = addr;
				if (!sdram_end || ((addr + size) > sdram_end))
					sdram_end = addr + size;
			} else {
				trap_size = size;
			}

		}

	}
	total_size = (sdram_end - sdram_start) - (trap_size);

	return total_size;
}


/*
 * Routine: dram_init
 * Description: sets uboots idea of sdram size
 */
int dram_init(void)
{
	sdram_init();
	gd->ram_size = omap_sdram_size();
	return 0;
}

/*
 * Print board information
 */
int checkboard(void)
{
	puts(sysinfo.board_string);
	return 0;
}

/*
 *  get_device_type(): tell if GP/HS/EMU/TST
 */
u32 get_device_type(void)
{
	return (readl((*ctrl)->control_status) &
				      (DEVICE_TYPE_MASK)) >> DEVICE_TYPE_SHIFT;
}

/*
 * Print CPU information
 */
int print_cpuinfo(void)
{
	puts("CPU  : ");
	omap_rev_string();

	return 0;
}
#ifndef CONFIG_SYS_DCACHE_OFF
void enable_caches(void)
{
	/* Enable D-cache. I-cache is already enabled in start.S */
	dcache_enable();
}

void dram_bank_mmu_setup(int bank)
{
	bd_t *bd = gd->bd;
	int	i;

	u32 start = bd->bi_dram[bank].start >> 20;
	u32 size = bd->bi_dram[bank].size >> 20;
	u32 end = start + size;

	debug("%s: bank: %d\n", __func__, bank);
	for (i = start; i < end; i++)
		set_section_dcache(i, ARMV7_DCACHE_WRITEBACK);

}

void arm_init_domains(void)
{
	u32 reg;

	reg = get_dacr();
	/*
	* Set DOMAIN to client access so that all permissions
	* set in pagetables are validated by the mmu.
	*/
	reg &= ~ARMV7_DOMAIN_MASK;
	reg |= ARMV7_DOMAIN_CLIENT;
	set_dacr(reg);
}
#endif