blob: 13b697573152691b0100f7f207937dfe421f64c0 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
|
if OMAP54XX
choice
prompt "OMAP5 board select"
optional
config TARGET_CM_T54
bool "CompuLab CM-T54"
config TARGET_OMAP5_UEVM
bool "TI OMAP5 uEVM board"
config TARGET_DRA7XX_EVM
bool "TI DRA7XX"
select TI_I2C_BOARD_DETECT
config TARGET_AM57XX_EVM
bool "AM57XX"
select TI_I2C_BOARD_DETECT
endchoice
config SYS_SOC
default "omap5"
config TI_SECURE_EMIF_REGION_START
hex "Reserved EMIF region start address"
depends on TI_SECURE_DEVICE
default 0x0
help
Reserved EMIF region start address. Set to "0" to auto-select
to be at the end of the external memory region.
config TI_SECURE_EMIF_TOTAL_REGION_SIZE
hex "Reserved EMIF region size"
depends on TI_SECURE_DEVICE
default 0x0
help
Total reserved EMIF region size. Default is 0, which means no reserved EMIF
region on secure devices.
config TI_SECURE_EMIF_PROTECTED_REGION_SIZE
hex "Size of protected region within reserved EMIF region"
depends on TI_SECURE_DEVICE
default 0x0
help
This config option is used to specify the size of the portion of the total
reserved EMIF region set aside for secure OS needs that will be protected
using hardware memory firewalls. This value must be smaller than the
TI_SECURE_EMIF_TOTAL_REGION_SIZE value.
source "board/compulab/cm_t54/Kconfig"
source "board/ti/omap5_uevm/Kconfig"
source "board/ti/dra7xx/Kconfig"
source "board/ti/am57xx/Kconfig"
if TARGET_DRA7XX_EVM || TARGET_AM57XX_EVM
menu "Voltage Domain OPP selections"
choice
prompt "MPU Voltage Domain"
default DRA7_MPU_OPP_NOM
help
Select the OPP for the MPU voltage domain on DRA7xx & AM57xx SoCs
config DRA7_MPU_OPP_NOM
bool "OPP NOM"
endchoice
choice
prompt "DSPEVE Voltage Domain"
help
Select the OPP for the DSPEVE voltage domain on DRA7xx and AM57xx SoCs
config DRA7_DSPEVE_OPP_NOM
bool "OPP NOM"
config DRA7_DSPEVE_OPP_OD
bool "OPP OD"
config DRA7_DSPEVE_OPP_HIGH
bool "OPP HIGH"
endchoice
choice
prompt "IVA Voltage Domain"
help
Select the OPP for the IVA voltage domain on DRA7xx and AM57xx SoCs
config DRA7_IVA_OPP_NOM
bool "OPP NOM"
config DRA7_IVA_OPP_OD
bool "OPP OD"
config DRA7_IVA_OPP_HIGH
bool "OPP HIGH"
endchoice
choice
prompt "GPU Voltage Domain"
help
Select the OPP for the GPU voltage domain on DRA7xx and AM57xx SoCs
config DRA7_GPU_OPP_NOM
bool "OPP NOM"
config DRA7_GPU_OPP_OD
bool "OPP OD"
config DRA7_GPU_OPP_HIGH
bool "OPP HIGH"
endchoice
endmenu
endif
endif
|