aboutsummaryrefslogtreecommitdiffstats
blob: 7712923d8572072a11566f44067fd2374531010c (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
697
698
699
700
701
702
703
704
705
706
707
708
709
710
711
712
713
714
715
716
717
718
719
720
721
722
723
724
725
726
727
728
729
730
731
732
733
734
735
736
737
738
739
740
741
742
/*
 * Timing and Organization details of the ddr device parts used in OMAP5
 * EVM
 *
 * (C) Copyright 2010
 * Texas Instruments, <www.ti.com>
 *
 * Aneesh V <aneesh@ti.com>
 * Sricharan R <r.sricharan@ti.com>
 *
 * SPDX-License-Identifier:	GPL-2.0+
 */

#include <asm/emif.h>
#include <asm/arch/sys_proto.h>

/*
 * This file provides details of the LPDDR2 SDRAM parts used on OMAP5
 * EVM. Since the parts used and geometry are identical for
 * evm for a given OMAP5 revision, this information is kept
 * here instead of being in board directory. However the key functions
 * exported are weakly linked so that they can be over-ridden in the board
 * directory if there is a OMAP5 board in the future that uses a different
 * memory device or geometry.
 *
 * For any new board with different memory devices over-ride one or more
 * of the following functions as per the CONFIG flags you intend to enable:
 * - emif_get_reg_dump()
 * - emif_get_dmm_regs()
 * - emif_get_device_details()
 * - emif_get_device_timings()
 */

#ifdef CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS
const struct emif_regs emif_regs_532_mhz_2cs = {
	.sdram_config_init		= 0x80800EBA,
	.sdram_config			= 0x808022BA,
	.ref_ctrl			= 0x0000081A,
	.sdram_tim1			= 0x772F6873,
	.sdram_tim2			= 0x304a129a,
	.sdram_tim3			= 0x02f7e45f,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x000b3215,
	.temp_alert_config		= 0x08000a05,
	.emif_ddr_phy_ctlr_1_init	= 0x0E28420d,
	.emif_ddr_phy_ctlr_1		= 0x0E28420d,
	.emif_ddr_ext_phy_ctrl_1	= 0x04020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x28C518A3,
	.emif_ddr_ext_phy_ctrl_3	= 0x518A3146,
	.emif_ddr_ext_phy_ctrl_4	= 0x0014628C,
	.emif_ddr_ext_phy_ctrl_5	= 0x04010040
};

const struct emif_regs emif_regs_532_mhz_2cs_es2 = {
	.sdram_config_init		= 0x80800EBA,
	.sdram_config			= 0x808022BA,
	.ref_ctrl			= 0x0000081A,
	.sdram_tim1			= 0x772F6873,
	.sdram_tim2			= 0x304a129a,
	.sdram_tim3			= 0x02f7e45f,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x100b3215,
	.temp_alert_config		= 0x08000a05,
	.emif_ddr_phy_ctlr_1_init	= 0x0E30400d,
	.emif_ddr_phy_ctlr_1		= 0x0E30400d,
	.emif_ddr_ext_phy_ctrl_1	= 0x04020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x28C518A3,
	.emif_ddr_ext_phy_ctrl_3	= 0x518A3146,
	.emif_ddr_ext_phy_ctrl_4	= 0x0014628C,
	.emif_ddr_ext_phy_ctrl_5	= 0xC330CC33,
};

const struct emif_regs emif_regs_266_mhz_2cs = {
	.sdram_config_init		= 0x80800EBA,
	.sdram_config			= 0x808022BA,
	.ref_ctrl			= 0x0000040D,
	.sdram_tim1			= 0x2A86B419,
	.sdram_tim2			= 0x1025094A,
	.sdram_tim3			= 0x026BA22F,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x000b3215,
	.temp_alert_config		= 0x08000a05,
	.emif_ddr_phy_ctlr_1_init	= 0x0E28420d,
	.emif_ddr_phy_ctlr_1		= 0x0E28420d,
	.emif_ddr_ext_phy_ctrl_1	= 0x04020080,
	.emif_ddr_ext_phy_ctrl_2	= 0x0A414829,
	.emif_ddr_ext_phy_ctrl_3	= 0x14829052,
	.emif_ddr_ext_phy_ctrl_4	= 0x000520A4,
	.emif_ddr_ext_phy_ctrl_5	= 0x04010040
};

const struct emif_regs emif_regs_ddr3_532_mhz_1cs = {
	.sdram_config_init		= 0x61851B32,
	.sdram_config			= 0x61851B32,
	.sdram_config2			= 0x0,
	.ref_ctrl			= 0x00001035,
	.sdram_tim1			= 0xCCCF36B3,
	.sdram_tim2			= 0x308F7FDA,
	.sdram_tim3			= 0x027F88A8,
	.read_idle_ctrl			= 0x00050000,
	.zq_config			= 0x0007190B,
	.temp_alert_config		= 0x00000000,
	.emif_ddr_phy_ctlr_1_init	= 0x0020420A,
	.emif_ddr_phy_ctlr_1		= 0x0024420A,
	.emif_ddr_ext_phy_ctrl_1	= 0x04040100,
	.emif_ddr_ext_phy_ctrl_2	= 0x00000000,
	.emif_ddr_ext_phy_ctrl_3	= 0x00000000,
	.emif_ddr_ext_phy_ctrl_4	= 0x00000000,
	.emif_ddr_ext_phy_ctrl_5	= 0x04010040,
	.emif_rd_wr_lvl_rmp_win		= 0x00000000,
	.emif_rd_wr_lvl_rmp_ctl		= 0x80000000,
	.emif_rd_wr_lvl_ctl		= 0x00000000,
	.emif_rd_wr_exec_thresh		= 0x00000305
};

const struct emif_regs emif_regs_ddr3_532_mhz_1cs_es2 = {
	.sdram_config_init              = 0x61851B32,
	.sdram_config                   = 0x61851B32,
	.sdram_config2			= 0x0,
	.ref_ctrl                       = 0x00001035,
	.sdram_tim1                     = 0xCCCF36B3,
	.sdram_tim2                     = 0x308F7FDA,
	.sdram_tim3                     = 0x027F88A8,
	.read_idle_ctrl                 = 0x00050000,
	.zq_config                      = 0x1007190B,
	.temp_alert_config              = 0x00000000,
	.emif_ddr_phy_ctlr_1_init       = 0x0030400A,
	.emif_ddr_phy_ctlr_1            = 0x0034400A,
	.emif_ddr_ext_phy_ctrl_1        = 0x04040100,
	.emif_ddr_ext_phy_ctrl_2        = 0x00000000,
	.emif_ddr_ext_phy_ctrl_3        = 0x00000000,
	.emif_ddr_ext_phy_ctrl_4        = 0x00000000,
	.emif_ddr_ext_phy_ctrl_5        = 0x4350D435,
	.emif_rd_wr_lvl_rmp_win         = 0x00000000,
	.emif_rd_wr_lvl_rmp_ctl         = 0x80000000,
	.emif_rd_wr_lvl_ctl             = 0x00000000,
	.emif_rd_wr_exec_thresh         = 0x40000305
};

const struct dmm_lisa_map_regs lisa_map_4G_x_2_x_2 = {
	.dmm_lisa_map_0 = 0x0,
	.dmm_lisa_map_1 = 0x0,
	.dmm_lisa_map_2 = 0x80740300,
	.dmm_lisa_map_3 = 0xFF020100,
	.is_ma_present	= 0x1
};

static void emif_get_reg_dump_sdp(u32 emif_nr, const struct emif_regs **regs)
{
	switch (omap_revision()) {
	case OMAP5430_ES1_0:
		*regs = &emif_regs_532_mhz_2cs;
		break;
	case OMAP5432_ES1_0:
		*regs = &emif_regs_ddr3_532_mhz_1cs;
		break;
	case OMAP5430_ES2_0:
		*regs = &emif_regs_532_mhz_2cs_es2;
		break;
	case OMAP5432_ES2_0:
	default:
		*regs = &emif_regs_ddr3_532_mhz_1cs_es2;
		break;
	}
}

void emif_get_reg_dump(u32 emif_nr, const struct emif_regs **regs)
	__attribute__((weak, alias("emif_get_reg_dump_sdp")));

static void emif_get_dmm_regs_sdp(const struct dmm_lisa_map_regs
						**dmm_lisa_regs)
{
	switch (omap_revision()) {
	case OMAP5430_ES1_0:
	case OMAP5430_ES2_0:
	case OMAP5432_ES1_0:
	case OMAP5432_ES2_0:
	default:
		*dmm_lisa_regs = &lisa_map_4G_x_2_x_2;
		break;
	}

}

void emif_get_dmm_regs(const struct dmm_lisa_map_regs **dmm_lisa_regs)
	__attribute__((weak, alias("emif_get_dmm_regs_sdp")));
#else

static const struct lpddr2_device_details dev_4G_S4_details = {
	.type		= LPDDR2_TYPE_S4,
	.density	= LPDDR2_DENSITY_4Gb,
	.io_width	= LPDDR2_IO_WIDTH_32,
	.manufacturer	= LPDDR2_MANUFACTURER_SAMSUNG
};

static void emif_get_device_details_sdp(u32 emif_nr,
		struct lpddr2_device_details *cs0_device_details,
		struct lpddr2_device_details *cs1_device_details)
{
	/* EMIF1 & EMIF2 have identical configuration */
	*cs0_device_details = dev_4G_S4_details;
	*cs1_device_details = dev_4G_S4_details;
}

void emif_get_device_details(u32 emif_nr,
		struct lpddr2_device_details *cs0_device_details,
		struct lpddr2_device_details *cs1_device_details)
	__attribute__((weak, alias("emif_get_device_details_sdp")));

#endif /* CONFIG_SYS_EMIF_PRECALCULATED_TIMING_REGS */

const u32 ext_phy_ctrl_const_base[] = {
	0x01004010,
	0x00001004,
	0x04010040,
	0x01004010,
	0x00001004,
	0x00000000,
	0x00000000,
	0x00000000,
	0x80080080,
	0x00800800,
	0x08102040,
	0x00000001,
	0x540A8150,
	0xA81502a0,
	0x002A0540,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000077,
	0x0
};

const u32 ddr3_ext_phy_ctrl_const_base_es1[] = {
	0x01004010,
	0x00001004,
	0x04010040,
	0x01004010,
	0x00001004,
	0x00000000,
	0x00000000,
	0x00000000,
	0x80080080,
	0x00800800,
	0x08102040,
	0x00000002,
	0x0,
	0x0,
	0x0,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000057,
	0x0
};

const u32 ddr3_ext_phy_ctrl_const_base_es2[] = {
	0x50D4350D,
	0x00000D43,
	0x04010040,
	0x01004010,
	0x00001004,
	0x00000000,
	0x00000000,
	0x00000000,
	0x80080080,
	0x00800800,
	0x08102040,
	0x00000002,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000000,
	0x00000057,
	0x0
};

/* Ext phy ctrl 1-35 regs */
const u32
dra_ddr3_ext_phy_ctrl_const_base_es1_emif1[] = {
	0x10040100,
	0x00910091,
	0x00950095,
	0x009B009B,
	0x009E009E,
	0x00980098,
	0x00340034,
	0x00350035,
	0x00340034,
	0x00310031,
	0x00340034,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x00480048,
	0x004A004A,
	0x00520052,
	0x00550055,
	0x00500050,
	0x00000000,
	0x00600020,
	0x40011080,
	0x08102040,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0
};

/* Ext phy ctrl 1-35 regs */
const u32
dra_ddr3_ext_phy_ctrl_const_base_es1_emif2[] = {
	0x10040100,
	0x00910091,
	0x00950095,
	0x009B009B,
	0x009E009E,
	0x00980098,
	0x00330033,
	0x00330033,
	0x002F002F,
	0x00320032,
	0x00310031,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x007F007F,
	0x00520052,
	0x00520052,
	0x00470047,
	0x00490049,
	0x00500050,
	0x00000000,
	0x00600020,
	0x40011080,
	0x08102040,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0
};

/* Ext phy ctrl 1-35 regs */
const u32
dra_ddr3_ext_phy_ctrl_const_base_666MHz[] = {
	0x10040100,
	0x00A400A4,
	0x00A900A9,
	0x00B000B0,
	0x00B000B0,
	0x00A400A4,
	0x00390039,
	0x00320032,
	0x00320032,
	0x00320032,
	0x00440044,
	0x00550055,
	0x00550055,
	0x00550055,
	0x00550055,
	0x007F007F,
	0x004D004D,
	0x00430043,
	0x00560056,
	0x00540054,
	0x00600060,
	0x0,
	0x00600020,
	0x40010080,
	0x08102040,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0,
	0x0
};

const u32 dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2[] = {
	0x04040100,
	0x006B009F,
	0x006B00A2,
	0x006B00A8,
	0x006B00A8,
	0x006B00B2,
	0x002F002F,
	0x002F002F,
	0x002F002F,
	0x002F002F,
	0x002F002F,
	0x00600073,
	0x00600071,
	0x0060007C,
	0x0060007E,
	0x00600084,
	0x00400053,
	0x00400051,
	0x0040005C,
	0x0040005E,
	0x00400064,
	0x00800080,
	0x00800080,
	0x40010080,
	0x08102040,
	0x005B008F,
	0x005B0092,
	0x005B0098,
	0x005B0098,
	0x005B00A2,
	0x00300043,
	0x00300041,
	0x0030004C,
	0x0030004E,
	0x00300054,
	0x00000077
};

const struct lpddr2_mr_regs mr_regs = {
	.mr1	= MR1_BL_8_BT_SEQ_WRAP_EN_NWR_8,
	.mr2	= 0x6,
	.mr3	= 0x1,
	.mr10	= MR10_ZQ_ZQINIT,
	.mr16	= MR16_REF_FULL_ARRAY
};

void __weak emif_get_ext_phy_ctrl_const_regs(u32 emif_nr,
					     const u32 **regs,
					     u32 *size)
{
	switch (omap_revision()) {
	case OMAP5430_ES1_0:
	case OMAP5430_ES2_0:
		*regs = ext_phy_ctrl_const_base;
		*size = ARRAY_SIZE(ext_phy_ctrl_const_base);
		break;
	case OMAP5432_ES1_0:
		*regs = ddr3_ext_phy_ctrl_const_base_es1;
		*size = ARRAY_SIZE(ddr3_ext_phy_ctrl_const_base_es1);
		break;
	case OMAP5432_ES2_0:
		*regs = ddr3_ext_phy_ctrl_const_base_es2;
		*size = ARRAY_SIZE(ddr3_ext_phy_ctrl_const_base_es2);
		break;
	case DRA752_ES1_0:
	case DRA752_ES1_1:
	case DRA752_ES2_0:
		if (emif_nr == 1) {
			*regs = dra_ddr3_ext_phy_ctrl_const_base_es1_emif1;
			*size =
			ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_es1_emif1);
		} else {
			*regs = dra_ddr3_ext_phy_ctrl_const_base_es1_emif2;
			*size =
			ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_es1_emif2);
		}
		break;
	case DRA722_ES1_0:
		*regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz;
		*size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz);
		break;
	case DRA722_ES2_0:
		*regs = dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2;
		*size = ARRAY_SIZE(dra_ddr3_ext_phy_ctrl_const_base_666MHz_es2);
		break;
	default:
		*regs = ddr3_ext_phy_ctrl_const_base_es2;
		*size = ARRAY_SIZE(ddr3_ext_phy_ctrl_const_base_es2);

	}
}

void get_lpddr2_mr_regs(const struct lpddr2_mr_regs **regs)
{
	*regs = &mr_regs;
}

static void do_ext_phy_settings_omap5(u32 base, const struct emif_regs *regs)
{
	u32 *ext_phy_ctrl_base = 0;
	u32 *emif_ext_phy_ctrl_base = 0;
	u32 emif_nr;
	const u32 *ext_phy_ctrl_const_regs;
	u32 i = 0;
	u32 size;

	emif_nr = (base == EMIF1_BASE) ? 1 : 2;

	struct emif_reg_struct *emif = (struct emif_reg_struct *)base;

	ext_phy_ctrl_base = (u32 *) &(regs->emif_ddr_ext_phy_ctrl_1);
	emif_ext_phy_ctrl_base = (u32 *) &(emif->emif_ddr_ext_phy_ctrl_1);

	/* Configure external phy control timing registers */
	for (i = 0; i < EMIF_EXT_PHY_CTRL_TIMING_REG; i++) {
		writel(*ext_phy_ctrl_base, emif_ext_phy_ctrl_base++);
		/* Update shadow registers */
		writel(*ext_phy_ctrl_base++, emif_ext_phy_ctrl_base++);
	}

	/*
	 * external phy 6-24 registers do not change with
	 * ddr frequency
	 */
	emif_get_ext_phy_ctrl_const_regs(emif_nr,
					 &ext_phy_ctrl_const_regs, &size);

	for (i = 0; i < size; i++) {
		writel(ext_phy_ctrl_const_regs[i],
		       emif_ext_phy_ctrl_base++);
		/* Update shadow registers */
		writel(ext_phy_ctrl_const_regs[i],
		       emif_ext_phy_ctrl_base++);
	}
}

static void do_ext_phy_settings_dra7(u32 base, const struct emif_regs *regs)
{
	struct emif_reg_struct *emif = (struct emif_reg_struct *)base;
	u32 *emif_ext_phy_ctrl_base = 0;
	u32 emif_nr;
	const u32 *ext_phy_ctrl_const_regs;
	u32 i, hw_leveling, size, phy;

	emif_nr = (base == EMIF1_BASE) ? 1 : 2;

	hw_leveling = regs->emif_rd_wr_lvl_rmp_ctl >> EMIF_REG_RDWRLVL_EN_SHIFT;
	phy = regs->emif_ddr_phy_ctlr_1_init;

	emif_ext_phy_ctrl_base = (u32 *)&(emif->emif_ddr_ext_phy_ctrl_1);

	emif_get_ext_phy_ctrl_const_regs(emif_nr,
					 &ext_phy_ctrl_const_regs, &size);

	writel(ext_phy_ctrl_const_regs[0], &emif_ext_phy_ctrl_base[0]);
	writel(ext_phy_ctrl_const_regs[0], &emif_ext_phy_ctrl_base[1]);

	/*
	 * Copy the predefined PHY register values
	 * if leveling is disabled.
	 */
	if (phy & EMIF_DDR_PHY_CTRL_1_RDLVLGATE_MASK_MASK)
		for (i = 1; i < 6; i++) {
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2]);
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2 + 1]);
		}

	if (phy & EMIF_DDR_PHY_CTRL_1_RDLVL_MASK_MASK)
		for (i = 6; i < 11; i++) {
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2]);
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2 + 1]);
		}

	if (phy & EMIF_DDR_PHY_CTRL_1_WRLVL_MASK_MASK)
		for (i = 11; i < 25; i++) {
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2]);
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2 + 1]);
		}

	if (hw_leveling) {
		/*
		 * Write the init value for HW levling to occur
		 */
		for (i = 21; i < 35; i++) {
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2]);
			writel(ext_phy_ctrl_const_regs[i],
			       &emif_ext_phy_ctrl_base[i * 2 + 1]);
		}
	}
}

void do_ext_phy_settings(u32 base, const struct emif_regs *regs)
{
	if (is_omap54xx())
		do_ext_phy_settings_omap5(base, regs);
	else
		do_ext_phy_settings_dra7(base, regs);
}

#ifndef CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS
static const struct lpddr2_ac_timings timings_jedec_532_mhz = {
	.max_freq	= 532000000,
	.RL		= 8,
	.tRPab		= 21,
	.tRCD		= 18,
	.tWR		= 15,
	.tRASmin	= 42,
	.tRRD		= 10,
	.tWTRx2		= 15,
	.tXSR		= 140,
	.tXPx2		= 15,
	.tRFCab		= 130,
	.tRTPx2		= 15,
	.tCKE		= 3,
	.tCKESR		= 15,
	.tZQCS		= 90,
	.tZQCL		= 360,
	.tZQINIT	= 1000,
	.tDQSCKMAXx2	= 11,
	.tRASmax	= 70,
	.tFAW		= 50
};

static const struct lpddr2_min_tck min_tck = {
	.tRL		= 3,
	.tRP_AB		= 3,
	.tRCD		= 3,
	.tWR		= 3,
	.tRAS_MIN	= 3,
	.tRRD		= 2,
	.tWTR		= 2,
	.tXP		= 2,
	.tRTP		= 2,
	.tCKE		= 3,
	.tCKESR		= 3,
	.tFAW		= 8
};

static const struct lpddr2_ac_timings *ac_timings[MAX_NUM_SPEEDBINS] = {
	&timings_jedec_532_mhz
};

static const struct lpddr2_device_timings dev_4G_S4_timings = {
	.ac_timings	= ac_timings,
	.min_tck	= &min_tck,
};

/*
 * List of status registers to be controlled back to control registers
 * after initial leveling
 * readreg, writereg
 */
const struct read_write_regs omap5_bug_00339_regs[] = {
	{ 8,  5 },
	{ 9,  6 },
	{ 10, 7 },
	{ 14, 8 },
	{ 15, 9 },
	{ 16, 10 },
	{ 11, 2 },
	{ 12, 3 },
	{ 13, 4 },
	{ 17, 11 },
	{ 18, 12 },
	{ 19, 13 },
};

const struct read_write_regs dra_bug_00339_regs[] = {
	{ 7,  7 },
	{ 8,  8 },
	{ 9,  9 },
	{ 10, 10 },
	{ 11, 11 },
	{ 12, 2 },
	{ 13, 3 },
	{ 14, 4 },
	{ 15, 5 },
	{ 16, 6 },
	{ 17, 12 },
	{ 18, 13 },
	{ 19, 14 },
	{ 20, 15 },
	{ 21, 16 },
	{ 22, 17 },
	{ 23, 18 },
	{ 24, 19 },
	{ 25, 20 },
	{ 26, 21}
};

const struct read_write_regs *get_bug_regs(u32 *iterations)
{
	const struct read_write_regs *bug_00339_regs_ptr = NULL;

	switch (omap_revision()) {
	case OMAP5430_ES1_0:
	case OMAP5430_ES2_0:
	case OMAP5432_ES1_0:
	case OMAP5432_ES2_0:
		bug_00339_regs_ptr = omap5_bug_00339_regs;
		*iterations = sizeof(omap5_bug_00339_regs)/
			     sizeof(omap5_bug_00339_regs[0]);
		break;
	case DRA752_ES1_0:
	case DRA752_ES1_1:
	case DRA752_ES2_0:
	case DRA722_ES1_0:
	case DRA722_ES2_0:
		bug_00339_regs_ptr = dra_bug_00339_regs;
		*iterations = sizeof(dra_bug_00339_regs)/
			     sizeof(dra_bug_00339_regs[0]);
		break;
	default:
		printf("\n Error: UnKnown SOC");
	}

	return bug_00339_regs_ptr;
}

void emif_get_device_timings_sdp(u32 emif_nr,
		const struct lpddr2_device_timings **cs0_device_timings,
		const struct lpddr2_device_timings **cs1_device_timings)
{
	/* Identical devices on EMIF1 & EMIF2 */
	*cs0_device_timings = &dev_4G_S4_timings;
	*cs1_device_timings = &dev_4G_S4_timings;
}

void emif_get_device_timings(u32 emif_nr,
		const struct lpddr2_device_timings **cs0_device_timings,
		const struct lpddr2_device_timings **cs1_device_timings)
	__attribute__((weak, alias("emif_get_device_timings_sdp")));

#endif /* CONFIG_SYS_DEFAULT_LPDDR2_TIMINGS */