blob: 10f3a392abaf9d3abfc096073ab1ed130637a635 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
|
/*
* Copyright (C) 2007 Sergey Kubushyn <ksi@koi8.net>
*
* Parts shamelesly stolen from Linux Kernel source tree.
*
* ------------------------------------------------------------
*
* See file CREDITS for list of people who contributed to this
* project.
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License as
* published by the Free Software Foundation; either version 2 of
* the License, or (at your option) any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc., 59 Temple Place, Suite 330, Boston,
* MA 02111-1307 USA
*/
#ifndef _NAND_DEFS_H_
#define _NAND_DEFS_H_
#include <asm/arch/hardware.h>
#ifdef CONFIG_SOC_DM646X
#define MASK_CLE 0x80000
#define MASK_ALE 0x40000
#else
#define MASK_CLE 0x10
#define MASK_ALE 0x08
#endif
#define NAND_READ_START 0x00
#define NAND_READ_END 0x30
#define NAND_STATUS 0x70
extern void davinci_nand_init(struct nand_chip *nand);
#endif
|