blob: b5e5519fbde54be62cd5c1fd5d8cef551a2859fc (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
|
/*
* (C) Copyright 2010
* Texas Instruments, <www.ti.com>
*
* Authors:
* Aneesh V <aneesh@ti.com>
* Sricharan R <r.sricharan@ti.com>
*
* SPDX-License-Identifier: GPL-2.0+
*/
#ifndef _OMAP5_H_
#define _OMAP5_H_
#if !(defined(__KERNEL_STRICT_NAMES) || defined(__ASSEMBLY__))
#include <asm/types.h>
#endif /* !(__KERNEL_STRICT_NAMES || __ASSEMBLY__) */
#include <linux/sizes.h>
/*
* L4 Peripherals - L4 Wakeup and L4 Core now
*/
#define OMAP54XX_L4_CORE_BASE 0x4A000000
#define OMAP54XX_L4_WKUP_BASE 0x4Ae00000
#define OMAP54XX_L4_PER_BASE 0x48000000
/* CONTROL ID CODE */
#define CONTROL_CORE_ID_CODE 0x4A002204
#define CONTROL_WKUP_ID_CODE 0x4AE0C204
#if defined(CONFIG_DRA7XX)
#define CONTROL_ID_CODE CONTROL_WKUP_ID_CODE
#else
#define CONTROL_ID_CODE CONTROL_CORE_ID_CODE
#endif
#if defined(CONFIG_DRA7XX)
#define DRA7_USB_OTG_SS1_BASE 0x48890000
#define DRA7_USB_OTG_SS1_GLUE_BASE 0x48880000
#define DRA7_USB3_PHY1_PLL_CTRL 0x4A084C00
#define DRA7_USB3_PHY1_POWER 0x4A002370
#define DRA7_USB2_PHY1_POWER 0x4A002300
#define DRA7_USB_OTG_SS2_BASE 0x488D0000
#define DRA7_USB_OTG_SS2_GLUE_BASE 0x488C0000
#define DRA7_USB2_PHY2_POWER 0x4A002E74
#else
#define OMAP5XX_USB_OTG_SS_BASE 0x4A030000
#define OMAP5XX_USB_OTG_SS_GLUE_BASE 0x4A020000
#define OMAP5XX_USB3_PHY_PLL_CTRL 0x4A084C00
#define OMAP5XX_USB3_PHY_POWER 0x4A002370
#define OMAP5XX_USB2_PHY_POWER 0x4A002300
#endif
/* To be verified */
#define OMAP5430_CONTROL_ID_CODE_ES1_0 0x0B94202F
#define OMAP5430_CONTROL_ID_CODE_ES2_0 0x1B94202F
#define OMAP5432_CONTROL_ID_CODE_ES1_0 0x0B99802F
#define OMAP5432_CONTROL_ID_CODE_ES2_0 0x1B99802F
#define DRA752_CONTROL_ID_CODE_ES1_0 0x0B99002F
#define DRA752_CONTROL_ID_CODE_ES1_1 0x1B99002F
#define DRA752_CONTROL_ID_CODE_ES2_0 0x2B99002F
#define DRA722_CONTROL_ID_CODE_ES1_0 0x0B9BC02F
#define DRA722_CONTROL_ID_CODE_ES2_0 0x1B9BC02F
/* UART */
#define UART1_BASE (OMAP54XX_L4_PER_BASE + 0x6a000)
#define UART2_BASE (OMAP54XX_L4_PER_BASE + 0x6c000)
#define UART3_BASE (OMAP54XX_L4_PER_BASE + 0x20000)
#define UART4_BASE (OMAP54XX_L4_PER_BASE + 0x6e000)
/* General Purpose Timers */
#define GPT1_BASE (OMAP54XX_L4_WKUP_BASE + 0x18000)
#define GPT2_BASE (OMAP54XX_L4_PER_BASE + 0x32000)
#define GPT3_BASE (OMAP54XX_L4_PER_BASE + 0x34000)
/* Watchdog Timer2 - MPU watchdog */
#define WDT2_BASE (OMAP54XX_L4_WKUP_BASE + 0x14000)
/* QSPI */
#define QSPI_BASE 0x4B300000
/* SATA */
#define DWC_AHSATA_BASE 0x4A140000
/*
* Hardware Register Details
*/
/* Watchdog Timer */
#define WD_UNLOCK1 0xAAAA
#define WD_UNLOCK2 0x5555
/* GP Timer */
#define TCLR_ST (0x1 << 0)
#define TCLR_AR (0x1 << 1)
#define TCLR_PRE (0x1 << 5)
/* Control Module */
#define LDOSRAM_ACTMODE_VSET_IN_MASK (0x1F << 5)
#define LDOSRAM_VOLT_CTRL_OVERRIDE 0x0401040f
#define CONTROL_EFUSE_1_OVERRIDE 0x1C4D0110
#define CONTROL_EFUSE_2_OVERRIDE 0x00084000
/* LPDDR2 IO regs */
#define CONTROL_LPDDR2IO_SLEW_125PS_DRV8_PULL_DOWN 0x1C1C1C1C
#define CONTROL_LPDDR2IO_SLEW_325PS_DRV8_GATE_KEEPER 0x9E9E9E9E
#define CONTROL_LPDDR2IO_SLEW_315PS_DRV12_PULL_DOWN 0x7C7C7C7C
#define LPDDR2IO_GR10_WD_MASK (3 << 17)
#define CONTROL_LPDDR2IO_3_VAL 0xA0888C00
/* CONTROL_EFUSE_2 */
#define CONTROL_EFUSE_2_NMOS_PMOS_PTV_CODE_1 0x00ffc000
#define SDCARD_BIAS_PWRDNZ (1 << 27)
#define SDCARD_PWRDNZ (1 << 26)
#define SDCARD_BIAS_HIZ_MODE (1 << 25)
#define SDCARD_PBIASLITE_VMODE (1 << 21)
#ifndef __ASSEMBLY__
struct s32ktimer {
unsigned char res[0x10];
unsigned int s32k_cr; /* 0x10 */
};
#define DEVICE_TYPE_SHIFT 0x6
#define DEVICE_TYPE_MASK (0x7 << DEVICE_TYPE_SHIFT)
#define DEVICE_GP 0x3
/* Output impedance control */
#define ds_120_ohm 0x0
#define ds_60_ohm 0x1
#define ds_45_ohm 0x2
#define ds_30_ohm 0x3
#define ds_mask 0x3
/* Slew rate control */
#define sc_slow 0x0
#define sc_medium 0x1
#define sc_fast 0x2
#define sc_na 0x3
#define sc_mask 0x3
/* Target capacitance control */
#define lb_5_12_pf 0x0
#define lb_12_25_pf 0x1
#define lb_25_50_pf 0x2
#define lb_50_80_pf 0x3
#define lb_mask 0x3
#define usb_i_mask 0x7
#define DDR_IO_I_34OHM_SR_FASTEST_WD_DQ_NO_PULL_DQS_PULL_DOWN 0x80828082
#define DDR_IO_I_34OHM_SR_FASTEST_WD_CK_CKE_NCS_CA_PULL_DOWN 0x82828200
#define DDR_IO_0_DDR2_DQ_INT_EN_ALL_DDR3_CA_DIS_ALL 0x8421
#define DDR_IO_1_DQ_OUT_EN_ALL_DQ_INT_EN_ALL 0x8421084
#define DDR_IO_2_CA_OUT_EN_ALL_CA_INT_EN_ALL 0x8421000
#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL 0x7C7C7C6C
#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL 0x64646464
#define DDR_IO_0_VREF_CELLS_DDR3_VALUE 0xBAE8C631
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE 0x0
#define DDR_IO_I_40OHM_SR_SLOWEST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x7C7C7C7C
#define DDR_IO_I_40OHM_SR_FAST_WD_DQ_NO_PULL_DQS_NO_PULL_ES2 0x64646464
#define DDR_IO_0_VREF_CELLS_DDR3_VALUE_ES2 0xBAE8C631
#define DDR_IO_1_VREF_CELLS_DDR3_VALUE_ES2 0xBC6318DC
#define DDR_IO_2_VREF_CELLS_DDR3_VALUE_ES2 0x84210000
#define EFUSE_1 0x45145100
#define EFUSE_2 0x45145100
#define EFUSE_3 0x45145100
#define EFUSE_4 0x45145100
#endif /* __ASSEMBLY__ */
/*
* In all cases, the TRM defines the RAM Memory Map for the processor
* and indicates the area for the downloaded image. We use all of that
* space for download and once up and running may use other parts of the
* map for our needs. We set a scratch space that is at the end of the
* OMAP5 download area, but within the DRA7xx download area (as it is
* much larger) and do not, at this time, make use of the additional
* space.
*/
#if defined(CONFIG_DRA7XX)
#define NON_SECURE_SRAM_START 0x40300000
#define NON_SECURE_SRAM_END 0x40380000 /* Not inclusive */
#define NON_SECURE_SRAM_IMG_END 0x4037E000
#else
#define NON_SECURE_SRAM_START 0x40300000
#define NON_SECURE_SRAM_END 0x40320000 /* Not inclusive */
#define NON_SECURE_SRAM_IMG_END 0x4031E000
#endif
#define SRAM_SCRATCH_SPACE_ADDR (NON_SECURE_SRAM_IMG_END - SZ_1K)
/* base address for indirect vectors (internal boot mode) */
#define SRAM_ROM_VECT_BASE 0x4031F000
/* CONTROL_SRCOMP_XXX_SIDE */
#define OVERRIDE_XS_SHIFT 30
#define OVERRIDE_XS_MASK (1 << 30)
#define SRCODE_READ_XS_SHIFT 12
#define SRCODE_READ_XS_MASK (0xff << 12)
#define PWRDWN_XS_SHIFT 11
#define PWRDWN_XS_MASK (1 << 11)
#define DIVIDE_FACTOR_XS_SHIFT 4
#define DIVIDE_FACTOR_XS_MASK (0x7f << 4)
#define MULTIPLY_FACTOR_XS_SHIFT 1
#define MULTIPLY_FACTOR_XS_MASK (0x7 << 1)
#define SRCODE_OVERRIDE_SEL_XS_SHIFT 0
#define SRCODE_OVERRIDE_SEL_XS_MASK (1 << 0)
/* ABB settings */
#define OMAP_ABB_SETTLING_TIME 50
#define OMAP_ABB_CLOCK_CYCLES 16
/* ABB tranxdone mask */
#define OMAP_ABB_MPU_TXDONE_MASK (0x1 << 7)
#define OMAP_ABB_MM_TXDONE_MASK (0x1 << 31)
#define OMAP_ABB_IVA_TXDONE_MASK (0x1 << 30)
#define OMAP_ABB_EVE_TXDONE_MASK (0x1 << 29)
#define OMAP_ABB_GPU_TXDONE_MASK (0x1 << 28)
/* ABB efuse masks */
#define OMAP5_ABB_FUSE_VSET_MASK (0x1F << 24)
#define OMAP5_ABB_FUSE_ENABLE_MASK (0x1 << 29)
#define DRA7_ABB_FUSE_VSET_MASK (0x1F << 20)
#define DRA7_ABB_FUSE_ENABLE_MASK (0x1 << 25)
#define OMAP5_ABB_LDOVBBMPU_MUX_CTRL_MASK (0x1 << 10)
#define OMAP5_ABB_LDOVBBMPU_VSET_OUT_MASK (0x1f << 0)
#ifndef __ASSEMBLY__
struct srcomp_params {
s8 divide_factor;
s8 multiply_factor;
};
struct ctrl_ioregs {
u32 ctrl_ddrch;
u32 ctrl_lpddr2ch;
u32 ctrl_ddr3ch;
u32 ctrl_ddrio_0;
u32 ctrl_ddrio_1;
u32 ctrl_ddrio_2;
u32 ctrl_emif_sdram_config_ext;
u32 ctrl_emif_sdram_config_ext_final;
u32 ctrl_ddr_ctrl_ext_0;
};
void clrset_spare_register(u8 spare_type, u32 clear_bits, u32 set_bits);
#endif /* __ASSEMBLY__ */
/* Boot parameters */
#ifndef __ASSEMBLY__
struct omap_boot_parameters {
unsigned int boot_message;
unsigned int boot_device_descriptor;
unsigned char boot_device;
unsigned char reset_reason;
unsigned char ch_flags;
};
#endif
#endif
|