1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
623
624
625
626
627
628
629
630
631
632
633
634
635
636
637
638
639
640
641
642
643
644
645
646
647
648
649
650
651
652
653
654
655
656
657
658
659
660
661
662
663
664
665
666
667
668
669
670
671
672
673
674
675
676
677
678
679
680
681
682
683
684
685
686
687
688
689
690
691
692
693
694
695
696
|
/*
* common.c
*
* common board functions for B&R boards
*
* Copyright (C) 2013 Hannes Schmelzer <oe5hpm@oevsv.at>
* Bernecker & Rainer Industrieelektronik GmbH - http://www.br-automation.com
*
* SPDX-License-Identifier: GPL-2.0+
*
*/
#include <version.h>
#include <common.h>
#include <errno.h>
#include <asm/arch/cpu.h>
#include <asm/arch/hardware.h>
#include <asm/arch/omap.h>
#include <asm/arch/clock.h>
#include <asm/arch/gpio.h>
#include <asm/arch/sys_proto.h>
#include <asm/arch/mmc_host_def.h>
#include <asm/io.h>
#include <asm/gpio.h>
#include <i2c.h>
#include <miiphy.h>
#include <cpsw.h>
#include <power/tps65217.h>
#include <lcd.h>
#include <fs.h>
#ifdef CONFIG_USE_FDT
#include <fdt_support.h>
#endif
#include "bur_common.h"
#include "../../../drivers/video/am335x-fb.h"
#include <nand.h>
#include <fdt_simplefb.h>
static struct ctrl_dev *cdev = (struct ctrl_dev *)CTRL_DEVICE_BASE;
DECLARE_GLOBAL_DATA_PTR;
#ifdef CONFIG_USE_FDT
#define FDTPROP(b, c) fdt_getprop_u32_default(gd->fdt_blob, b, c, ~0UL)
#define PATHTIM "/panel/display-timings/default"
#define PATHINF "/panel/panel-info"
#endif
/* --------------------------------------------------------------------------*/
#if defined(CONFIG_LCD) && defined(CONFIG_AM335X_LCD) && \
!defined(CONFIG_SPL_BUILD)
void lcdbacklight(int on)
{
#ifdef CONFIG_USE_FDT
if (gd->fdt_blob == NULL) {
printf("%s: don't have a valid gd->fdt_blob!\n", __func__);
return;
}
unsigned int driver = FDTPROP(PATHINF, "brightdrv");
unsigned int bright = FDTPROP(PATHINF, "brightdef");
unsigned int pwmfrq = FDTPROP(PATHINF, "brightfdim");
#else
unsigned int driver = getenv_ulong("ds1_bright_drv", 16, 0UL);
unsigned int bright = getenv_ulong("ds1_bright_def", 10, 50);
unsigned int pwmfrq = getenv_ulong("ds1_pwmfreq", 10, ~0UL);
#endif
unsigned int tmp;
struct gptimer *timerhw;
if (on)
bright = bright != ~0UL ? bright : 50;
else
bright = 0;
switch (driver) {
case 2:
timerhw = (struct gptimer *)DM_TIMER5_BASE;
break;
default:
timerhw = (struct gptimer *)DM_TIMER6_BASE;
}
switch (driver) {
case 0: /* PMIC LED-Driver */
/* brightness level */
tps65217_reg_write(TPS65217_PROT_LEVEL_NONE,
TPS65217_WLEDCTRL2, bright, 0xFF);
/* current sink */
tps65217_reg_write(TPS65217_PROT_LEVEL_NONE,
TPS65217_WLEDCTRL1,
bright != 0 ? 0x0A : 0x02,
0xFF);
break;
case 1:
case 2: /* PWM using timer */
if (pwmfrq != ~0UL) {
timerhw->tiocp_cfg = TCFG_RESET;
udelay(10);
while (timerhw->tiocp_cfg & TCFG_RESET)
;
tmp = ~0UL-(V_OSCK/pwmfrq); /* bottom value */
timerhw->tldr = tmp;
timerhw->tcrr = tmp;
tmp = tmp + ((V_OSCK/pwmfrq)/100) * bright;
timerhw->tmar = tmp;
timerhw->tclr = (TCLR_PT | (2 << TCLR_TRG_SHIFT) |
TCLR_CE | TCLR_AR | TCLR_ST);
} else {
puts("invalid pwmfrq in env/dtb! skip PWM-setup.\n");
}
break;
default:
puts("no suitable backlightdriver in env/dtb!\n");
break;
}
}
int load_lcdtiming(struct am335x_lcdpanel *panel)
{
struct am335x_lcdpanel pnltmp;
#ifdef CONFIG_USE_FDT
u32 dtbprop;
char buf[32];
const char *nodep = 0;
int nodeoff;
if (gd->fdt_blob == NULL) {
printf("%s: don't have a valid gd->fdt_blob!\n", __func__);
return -1;
}
memcpy(&pnltmp, (void *)panel, sizeof(struct am335x_lcdpanel));
pnltmp.hactive = FDTPROP(PATHTIM, "hactive");
pnltmp.vactive = FDTPROP(PATHTIM, "vactive");
pnltmp.bpp = FDTPROP(PATHINF, "bpp");
pnltmp.hfp = FDTPROP(PATHTIM, "hfront-porch");
pnltmp.hbp = FDTPROP(PATHTIM, "hback-porch");
pnltmp.hsw = FDTPROP(PATHTIM, "hsync-len");
pnltmp.vfp = FDTPROP(PATHTIM, "vfront-porch");
pnltmp.vbp = FDTPROP(PATHTIM, "vback-porch");
pnltmp.vsw = FDTPROP(PATHTIM, "vsync-len");
pnltmp.pup_delay = FDTPROP(PATHTIM, "pupdelay");
pnltmp.pon_delay = FDTPROP(PATHTIM, "pondelay");
/* calc. proper clk-divisor */
dtbprop = FDTPROP(PATHTIM, "clock-frequency");
if (dtbprop != ~0UL)
pnltmp.pxl_clk_div = 192000000 / dtbprop;
else
pnltmp.pxl_clk_div = ~0UL;
/* check polarity of control-signals */
dtbprop = FDTPROP(PATHTIM, "hsync-active");
if (dtbprop == 0)
pnltmp.pol |= HSYNC_INVERT;
dtbprop = FDTPROP(PATHTIM, "vsync-active");
if (dtbprop == 0)
pnltmp.pol |= VSYNC_INVERT;
dtbprop = FDTPROP(PATHINF, "sync-ctrl");
if (dtbprop == 1)
pnltmp.pol |= HSVS_CONTROL;
dtbprop = FDTPROP(PATHINF, "sync-edge");
if (dtbprop == 1)
pnltmp.pol |= HSVS_RISEFALL;
dtbprop = FDTPROP(PATHTIM, "pixelclk-active");
if (dtbprop == 0)
pnltmp.pol |= PXCLK_INVERT;
dtbprop = FDTPROP(PATHTIM, "de-active");
if (dtbprop == 0)
pnltmp.pol |= DE_INVERT;
nodeoff = fdt_path_offset(gd->fdt_blob, "/factory-settings");
if (nodeoff >= 0) {
nodep = fdt_getprop(gd->fdt_blob, nodeoff, "rotation", NULL);
if (nodep != 0) {
if (strcmp(nodep, "cw") == 0)
panel_info.vl_rot = 1;
else if (strcmp(nodep, "ud") == 0)
panel_info.vl_rot = 2;
else if (strcmp(nodep, "ccw") == 0)
panel_info.vl_rot = 3;
else
panel_info.vl_rot = 0;
}
} else {
puts("no 'factory-settings / rotation' in dtb!\n");
}
snprintf(buf, sizeof(buf), "fbcon=rotate:%d", panel_info.vl_rot);
setenv("optargs_rot", buf);
#else
pnltmp.hactive = getenv_ulong("ds1_hactive", 10, ~0UL);
pnltmp.vactive = getenv_ulong("ds1_vactive", 10, ~0UL);
pnltmp.bpp = getenv_ulong("ds1_bpp", 10, ~0UL);
pnltmp.hfp = getenv_ulong("ds1_hfp", 10, ~0UL);
pnltmp.hbp = getenv_ulong("ds1_hbp", 10, ~0UL);
pnltmp.hsw = getenv_ulong("ds1_hsw", 10, ~0UL);
pnltmp.vfp = getenv_ulong("ds1_vfp", 10, ~0UL);
pnltmp.vbp = getenv_ulong("ds1_vbp", 10, ~0UL);
pnltmp.vsw = getenv_ulong("ds1_vsw", 10, ~0UL);
pnltmp.pxl_clk_div = getenv_ulong("ds1_pxlclkdiv", 10, ~0UL);
pnltmp.pol = getenv_ulong("ds1_pol", 16, ~0UL);
pnltmp.pup_delay = getenv_ulong("ds1_pupdelay", 10, ~0UL);
pnltmp.pon_delay = getenv_ulong("ds1_tondelay", 10, ~0UL);
panel_info.vl_rot = getenv_ulong("ds1_rotation", 10, 0);
#endif
if (
~0UL == (pnltmp.hactive) ||
~0UL == (pnltmp.vactive) ||
~0UL == (pnltmp.bpp) ||
~0UL == (pnltmp.hfp) ||
~0UL == (pnltmp.hbp) ||
~0UL == (pnltmp.hsw) ||
~0UL == (pnltmp.vfp) ||
~0UL == (pnltmp.vbp) ||
~0UL == (pnltmp.vsw) ||
~0UL == (pnltmp.pxl_clk_div) ||
~0UL == (pnltmp.pol) ||
~0UL == (pnltmp.pup_delay) ||
~0UL == (pnltmp.pon_delay)
) {
puts("lcd-settings in env/dtb incomplete!\n");
printf("display-timings:\n"
"================\n"
"hactive: %d\n"
"vactive: %d\n"
"bpp : %d\n"
"hfp : %d\n"
"hbp : %d\n"
"hsw : %d\n"
"vfp : %d\n"
"vbp : %d\n"
"vsw : %d\n"
"pxlclk : %d\n"
"pol : 0x%08x\n"
"pondly : %d\n",
pnltmp.hactive, pnltmp.vactive, pnltmp.bpp,
pnltmp.hfp, pnltmp.hbp, pnltmp.hsw,
pnltmp.vfp, pnltmp.vbp, pnltmp.vsw,
pnltmp.pxl_clk_div, pnltmp.pol, pnltmp.pon_delay);
return -1;
}
debug("lcd-settings in env complete, taking over.\n");
memcpy((void *)panel,
(void *)&pnltmp,
sizeof(struct am335x_lcdpanel));
return 0;
}
#ifdef CONFIG_USE_FDT
static int load_devicetree(void)
{
int rc;
loff_t dtbsize;
u32 dtbaddr = getenv_ulong("dtbaddr", 16, 0UL);
if (dtbaddr == 0) {
printf("%s: don't have a valid <dtbaddr> in env!\n", __func__);
return -1;
}
#ifdef CONFIG_NAND
dtbsize = 0x20000;
rc = nand_read_skip_bad(&nand_info[0], 0x40000, (size_t *)&dtbsize,
NULL, 0x20000, (u_char *)dtbaddr);
#else
char *dtbname = getenv("dtb");
char *dtbdev = getenv("dtbdev");
char *dtppart = getenv("dtbpart");
if (!dtbdev || !dtbdev || !dtbname) {
printf("%s: <dtbdev>/<dtbpart>/<dtb> missing.\n", __func__);
return -1;
}
if (fs_set_blk_dev(dtbdev, dtppart, FS_TYPE_EXT)) {
puts("load_devicetree: set_blk_dev failed.\n");
return -1;
}
rc = fs_read(dtbname, (u32)dtbaddr, 0, 0, &dtbsize);
#endif
if (rc == 0) {
gd->fdt_blob = (void *)dtbaddr;
gd->fdt_size = dtbsize;
debug("loaded %d bytes of dtb onto 0x%08x\n",
(u32)dtbsize, (u32)gd->fdt_blob);
return dtbsize;
}
printf("%s: load dtb failed!\n", __func__);
return -1;
}
static const char *dtbmacaddr(u32 ifno)
{
int node, len;
char enet[16];
const char *mac;
const char *path;
if (gd->fdt_blob == NULL) {
printf("%s: don't have a valid gd->fdt_blob!\n", __func__);
return NULL;
}
node = fdt_path_offset(gd->fdt_blob, "/aliases");
if (node < 0)
return NULL;
sprintf(enet, "ethernet%d", ifno);
path = fdt_getprop(gd->fdt_blob, node, enet, NULL);
if (!path) {
printf("no alias for %s\n", enet);
return NULL;
}
node = fdt_path_offset(gd->fdt_blob, path);
mac = fdt_getprop(gd->fdt_blob, node, "mac-address", &len);
if (mac && is_valid_ethaddr((u8 *)mac))
return mac;
return NULL;
}
static void br_summaryscreen_printdtb(char *prefix,
char *name,
char *suffix)
{
char buf[32] = { 0 };
const char *nodep = buf;
char *mac = 0;
int nodeoffset;
int len;
if (gd->fdt_blob == NULL) {
printf("%s: don't have a valid gd->fdt_blob!\n", __func__);
return;
}
if (strcmp(name, "brmac1") == 0) {
mac = (char *)dtbmacaddr(0);
if (mac)
sprintf(buf, "%pM", mac);
} else if (strcmp(name, "brmac2") == 0) {
mac = (char *)dtbmacaddr(1);
if (mac)
sprintf(buf, "%pM", mac);
} else {
nodeoffset = fdt_path_offset(gd->fdt_blob,
"/factory-settings");
if (nodeoffset < 0) {
puts("no 'factory-settings' in dtb!\n");
return;
}
nodep = fdt_getprop(gd->fdt_blob, nodeoffset, name, &len);
}
if (nodep && strlen(nodep) > 1)
lcd_printf("%s %s %s", prefix, nodep, suffix);
else
lcd_printf("\n");
}
int ft_board_setup(void *blob, bd_t *bd)
{
int nodeoffset;
nodeoffset = fdt_path_offset(blob, "/factory-settings");
if (nodeoffset < 0) {
puts("set bootloader version 'factory-settings' not in dtb!\n");
return -1;
}
if (fdt_setprop(blob, nodeoffset, "bl-version",
PLAIN_VERSION, strlen(PLAIN_VERSION)) != 0) {
puts("set bootloader version 'bl-version' prop. not in dtb!\n");
return -1;
}
/*
* if no simplefb is requested through environment, we don't set up
* one, instead we turn off backlight.
*/
if (getenv_ulong("simplefb", 10, 0) == 0) {
lcdbacklight(0);
return 0;
}
/* Setup simplefb devicetree node, also adapt memory-node,
* upper limit for kernel e.g. linux is memtop-framebuffer alligned
* to a full megabyte.
*/
u64 start = gd->bd->bi_dram[0].start;
u64 size = (gd->fb_base - start) & ~0xFFFFF;
int rc = fdt_fixup_memory_banks(blob, &start, &size, 1);
if (rc) {
puts("cannot setup simplefb: Error reserving memory!\n");
return rc;
}
rc = lcd_dt_simplefb_enable_existing_node(blob);
if (rc) {
puts("cannot setup simplefb: error enabling simplefb node!\n");
return rc;
}
return 0;
}
#else
static void br_summaryscreen_printenv(char *prefix,
char *name, char *altname,
char *suffix)
{
char *envval = getenv(name);
if (0 != envval) {
lcd_printf("%s %s %s", prefix, envval, suffix);
} else if (0 != altname) {
envval = getenv(altname);
if (0 != envval)
lcd_printf("%s %s %s", prefix, envval, suffix);
} else {
lcd_printf("\n");
}
}
#endif
void br_summaryscreen(void)
{
#ifdef CONFIG_USE_FDT
br_summaryscreen_printdtb(" - B&R -", "order-no", "-\n");
br_summaryscreen_printdtb(" Serial/Rev :", "serial-no", " /");
br_summaryscreen_printdtb(" ", "hw-revision", "\n");
br_summaryscreen_printdtb(" MAC (IF1) :", "brmac1", "\n");
br_summaryscreen_printdtb(" MAC (IF2) :", "brmac2", "\n");
lcd_puts(" Bootloader : " PLAIN_VERSION "\n");
lcd_puts("\n");
#else
br_summaryscreen_printenv(" - B&R -", "br_orderno", 0, "-\n");
br_summaryscreen_printenv(" Serial/Rev :", "br_serial", 0, "\n");
br_summaryscreen_printenv(" MAC (IF1) :", "br_mac1", "ethaddr", "\n");
br_summaryscreen_printenv(" MAC (IF2) :", "br_mac2", 0, "\n");
lcd_puts(" Bootloader : " PLAIN_VERSION "\n");
lcd_puts("\n");
#endif
}
void lcdpower(int on)
{
u32 pin, swval, i;
#ifdef CONFIG_USE_FDT
if (gd->fdt_blob == NULL) {
printf("%s: don't have a valid gd->fdt_blob!\n", __func__);
return;
}
pin = FDTPROP(PATHINF, "pwrpin");
#else
pin = getenv_ulong("ds1_pwr", 16, ~0UL);
#endif
if (pin == ~0UL) {
puts("no pwrpin in dtb/env, cannot powerup display!\n");
return;
}
for (i = 0; i < 3; i++) {
if (pin != 0) {
swval = pin & 0x80 ? 0 : 1;
if (on)
gpio_direction_output(pin & 0x7F, swval);
else
gpio_direction_output(pin & 0x7F, !swval);
debug("switched pin %d to %d\n", pin & 0x7F, swval);
}
pin >>= 8;
}
}
vidinfo_t panel_info = {
.vl_col = 1366, /*
* give full resolution for allocating enough
* memory
*/
.vl_row = 768,
.vl_bpix = 5,
.priv = 0
};
void lcd_ctrl_init(void *lcdbase)
{
struct am335x_lcdpanel lcd_panel;
#ifdef CONFIG_USE_FDT
/* TODO: is there a better place to load the dtb ? */
load_devicetree();
#endif
memset(&lcd_panel, 0, sizeof(struct am335x_lcdpanel));
if (load_lcdtiming(&lcd_panel) != 0)
return;
lcd_panel.panel_power_ctrl = &lcdpower;
if (0 != am335xfb_init(&lcd_panel))
printf("ERROR: failed to initialize video!");
/*
* modifiy panel info to 'real' resolution, to operate correct with
* lcd-framework.
*/
panel_info.vl_col = lcd_panel.hactive;
panel_info.vl_row = lcd_panel.vactive;
lcd_set_flush_dcache(1);
}
void lcd_enable(void)
{
br_summaryscreen();
lcdbacklight(1);
}
#elif CONFIG_SPL_BUILD
#else
#error "LCD-support with a suitable FB-Driver is mandatory !"
#endif /* CONFIG_LCD */
#ifdef CONFIG_SPL_BUILD
void pmicsetup(u32 mpupll)
{
int mpu_vdd;
int usb_cur_lim;
if (i2c_probe(TPS65217_CHIP_PM)) {
puts("PMIC (0x24) not found! skip further initalization.\n");
return;
}
/* Get the frequency which is defined by device fuses */
dpll_mpu_opp100.m = am335x_get_efuse_mpu_max_freq(cdev);
printf("detected max. frequency: %d - ", dpll_mpu_opp100.m);
if (0 != mpupll) {
dpll_mpu_opp100.m = MPUPLL_M_1000;
printf("retuning MPU-PLL to: %d MHz.\n", dpll_mpu_opp100.m);
} else {
puts("ok.\n");
}
/*
* Increase USB current limit to 1300mA or 1800mA and set
* the MPU voltage controller as needed.
*/
if (dpll_mpu_opp100.m == MPUPLL_M_1000) {
usb_cur_lim = TPS65217_USB_INPUT_CUR_LIMIT_1800MA;
mpu_vdd = TPS65217_DCDC_VOLT_SEL_1325MV;
} else {
usb_cur_lim = TPS65217_USB_INPUT_CUR_LIMIT_1300MA;
mpu_vdd = TPS65217_DCDC_VOLT_SEL_1275MV;
}
if (tps65217_reg_write(TPS65217_PROT_LEVEL_NONE, TPS65217_POWER_PATH,
usb_cur_lim, TPS65217_USB_INPUT_CUR_LIMIT_MASK))
puts("tps65217_reg_write failure\n");
/* Set DCDC3 (CORE) voltage to 1.125V */
if (tps65217_voltage_update(TPS65217_DEFDCDC3,
TPS65217_DCDC_VOLT_SEL_1125MV)) {
puts("tps65217_voltage_update failure\n");
return;
}
/* Set CORE Frequencies to OPP100 */
do_setup_dpll(&dpll_core_regs, &dpll_core_opp100);
/* Set DCDC2 (MPU) voltage */
if (tps65217_voltage_update(TPS65217_DEFDCDC2, mpu_vdd)) {
puts("tps65217_voltage_update failure\n");
return;
}
/* Set LDO3 to 1.8V */
if (tps65217_reg_write(TPS65217_PROT_LEVEL_2,
TPS65217_DEFLS1,
TPS65217_LDO_VOLTAGE_OUT_1_8,
TPS65217_LDO_MASK))
puts("tps65217_reg_write failure\n");
/* Set LDO4 to 3.3V */
if (tps65217_reg_write(TPS65217_PROT_LEVEL_2,
TPS65217_DEFLS2,
TPS65217_LDO_VOLTAGE_OUT_3_3,
TPS65217_LDO_MASK))
puts("tps65217_reg_write failure\n");
/* Set MPU Frequency to what we detected now that voltages are set */
do_setup_dpll(&dpll_mpu_regs, &dpll_mpu_opp100);
/* Set PWR_EN bit in Status Register */
tps65217_reg_write(TPS65217_PROT_LEVEL_NONE,
TPS65217_STATUS, TPS65217_PWR_OFF, TPS65217_PWR_OFF);
}
void set_uart_mux_conf(void)
{
enable_uart0_pin_mux();
}
void set_mux_conf_regs(void)
{
enable_board_pin_mux();
}
#endif /* CONFIG_SPL_BUILD */
#if (defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)) || \
(defined(CONFIG_SPL_ETH_SUPPORT) && defined(CONFIG_SPL_BUILD))
static void cpsw_control(int enabled)
{
/* VTP can be added here */
return;
}
/* describing port offsets of TI's CPSW block */
static struct cpsw_slave_data cpsw_slaves[] = {
{
.slave_reg_ofs = 0x208,
.sliver_reg_ofs = 0xd80,
.phy_addr = 1,
},
{
.slave_reg_ofs = 0x308,
.sliver_reg_ofs = 0xdc0,
.phy_addr = 2,
},
};
static struct cpsw_platform_data cpsw_data = {
.mdio_base = CPSW_MDIO_BASE,
.cpsw_base = CPSW_BASE,
.mdio_div = 0xff,
.channels = 8,
.cpdma_reg_ofs = 0x800,
.slaves = 1,
.slave_data = cpsw_slaves,
.ale_reg_ofs = 0xd00,
.ale_entries = 1024,
.host_port_reg_ofs = 0x108,
.hw_stats_reg_ofs = 0x900,
.bd_ram_ofs = 0x2000,
.mac_control = (1 << 5),
.control = cpsw_control,
.host_port_num = 0,
.version = CPSW_CTRL_VERSION_2,
};
#endif /* CONFIG_DRIVER_TI_CPSW, ... */
#if defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD)
int board_eth_init(bd_t *bis)
{
int rv = 0;
char mac_addr[6];
const char *mac = 0;
uint32_t mac_hi, mac_lo;
/* try reading mac address from efuse */
mac_lo = readl(&cdev->macid0l);
mac_hi = readl(&cdev->macid0h);
mac_addr[0] = mac_hi & 0xFF;
mac_addr[1] = (mac_hi & 0xFF00) >> 8;
mac_addr[2] = (mac_hi & 0xFF0000) >> 16;
mac_addr[3] = (mac_hi & 0xFF000000) >> 24;
mac_addr[4] = mac_lo & 0xFF;
mac_addr[5] = (mac_lo & 0xFF00) >> 8;
if (!getenv("ethaddr")) {
#if !defined(CONFIG_SPL_BUILD) && defined(CONFIG_USE_FDT)
printf("<ethaddr> not set. trying DTB ... ");
mac = dtbmacaddr(0);
#endif
if (!mac) {
printf("<ethaddr> not set. validating E-fuse MAC ... ");
if (is_valid_ethaddr((const u8 *)mac_addr))
mac = (const char *)mac_addr;
}
if (mac) {
printf("using: %pM on ", mac);
eth_setenv_enetaddr("ethaddr", (const u8 *)mac);
}
}
writel(MII_MODE_ENABLE, &cdev->miisel);
cpsw_slaves[0].phy_if = PHY_INTERFACE_MODE_MII;
cpsw_slaves[1].phy_if = PHY_INTERFACE_MODE_MII;
rv = cpsw_register(&cpsw_data);
if (rv < 0) {
printf("Error %d registering CPSW switch\n", rv);
return 0;
}
return rv;
}
#endif /* defined(CONFIG_DRIVER_TI_CPSW) && !defined(CONFIG_SPL_BUILD) */
#if defined(CONFIG_GENERIC_MMC)
int board_mmc_init(bd_t *bis)
{
return omap_mmc_init(1, 0, 0, -1, -1);
}
#endif
int overwrite_console(void)
{
return 1;
}
|