1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
|
/*
* Copyright (C) 2011 Ilya Yanok, Emcraft Systems
*
* Based on ti/evm/evm.c
*
* SPDX-License-Identifier: GPL-2.0+
*/
#include <common.h>
#include <asm/io.h>
#include <asm/arch/mem.h>
#include <asm/arch/mmc_host_def.h>
#include <asm/arch/mux.h>
#include <asm/arch/sys_proto.h>
#include <asm/mach-types.h>
#include <asm/gpio.h>
#include <asm/omap_gpio.h>
#include <asm/arch/dss.h>
#include <asm/arch/clock.h>
#include "errno.h"
#include <i2c.h>
#ifdef CONFIG_USB_EHCI
#include <usb.h>
#include <asm/ehci-omap.h>
#endif
#include "mcx.h"
DECLARE_GLOBAL_DATA_PTR;
#define HOT_WATER_BUTTON 42
#define LCD_OUTPUT 55
/* Address of the framebuffer in RAM. */
#define FB_START_ADDRESS 0x88000000
#ifdef CONFIG_USB_EHCI
static struct omap_usbhs_board_data usbhs_bdata = {
.port_mode[0] = OMAP_EHCI_PORT_MODE_PHY,
.port_mode[1] = OMAP_USBHS_PORT_MODE_UNUSED,
.port_mode[2] = OMAP_USBHS_PORT_MODE_UNUSED,
};
int ehci_hcd_init(int index, enum usb_init_type init,
struct ehci_hccr **hccr, struct ehci_hcor **hcor)
{
return omap_ehci_hcd_init(index, &usbhs_bdata, hccr, hcor);
}
int ehci_hcd_stop(int index)
{
return omap_ehci_hcd_stop();
}
#endif
/*
* Routine: board_init
* Description: Early hardware init.
*/
int board_init(void)
{
gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
/* boot param addr */
gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
gpio_direction_output(LCD_OUTPUT, 0);
return 0;
}
#ifdef CONFIG_BOARD_LATE_INIT
int board_late_init(void)
{
if (gpio_request(HOT_WATER_BUTTON, "hot-water-button") < 0) {
puts("Failed to get hot-water-button pin\n");
return -ENODEV;
}
gpio_direction_input(HOT_WATER_BUTTON);
/*
* if hot-water-button is pressed
* change bootcmd
*/
if (gpio_get_value(HOT_WATER_BUTTON))
return 0;
setenv("bootcmd", "run swupdate");
return 0;
}
#endif
/*
* Routine: set_muxconf_regs
* Description: Setting up the configuration Mux registers specific to the
* hardware. Many pins need to be moved from protect to primary
* mode.
*/
void set_muxconf_regs(void)
{
MUX_MCX();
}
#if defined(CONFIG_OMAP_HSMMC)
int board_mmc_init(bd_t *bis)
{
return omap_mmc_init(0, 0, 0, -1, -1);
}
#endif
#if defined(CONFIG_VIDEO) && !defined(CONFIG_SPL_BUILD)
static struct panel_config lcd_cfg = {
.timing_h = PANEL_TIMING_H(40, 40, 48),
.timing_v = PANEL_TIMING_V(29, 13, 3),
.pol_freq = 0x00003000, /* Pol Freq */
.divisor = 0x0001000E,
.panel_type = 0x01, /* TFT */
.data_lines = 0x03, /* 24 Bit RGB */
.load_mode = 0x02, /* Frame Mode */
.panel_color = 0,
.lcd_size = PANEL_LCD_SIZE(800, 480),
.gfx_format = GFXFORMAT_RGB24_UNPACKED,
};
int board_video_init(void)
{
struct prcm *prcm_base = (struct prcm *)PRCM_BASE;
void *fb;
fb = (void *)FB_START_ADDRESS;
lcd_cfg.frame_buffer = fb;
setbits_le32(&prcm_base->fclken_dss, FCK_DSS_ON);
setbits_le32(&prcm_base->iclken_dss, ICK_DSS_ON);
omap3_dss_panel_config(&lcd_cfg);
omap3_dss_enable();
return 0;
}
#endif
|