blob: faa95d7da84de87bef6b3386b8e6772f85ea6d8a (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
|
/*
* am3517crane.c - board file for AM3517 CraneBoard
*
* Author: Srinath.R <srinath@mistralsolutions.com>
*
* Based on logicpd/am3517evm/am3517evm.c
*
* Copyright (C) 2011 Mistral Solutions Pvt Ltd
*
* SPDX-License-Identifier: GPL-2.0+
*/
#include <common.h>
#include <asm/io.h>
#include <asm/arch/mmc_host_def.h>
#include <asm/arch/mem.h>
#include <asm/arch/mux.h>
#include <asm/arch/sys_proto.h>
#include <asm/mach-types.h>
#include <i2c.h>
#include "am3517crane.h"
DECLARE_GLOBAL_DATA_PTR;
/*
* Routine: board_init
* Description: Early hardware init.
*/
int board_init(void)
{
gpmc_init(); /* in SRAM or SDRAM, finish GPMC */
/* board id for Linux */
gd->bd->bi_arch_number = MACH_TYPE_CRANEBOARD;
/* boot param addr */
gd->bd->bi_boot_params = (OMAP34XX_SDRC_CS0 + 0x100);
return 0;
}
/*
* Routine: misc_init_r
* Description: Init i2c, ethernet, etc... (done here so udelay works)
*/
int misc_init_r(void)
{
#ifdef CONFIG_SYS_I2C_OMAP34XX
i2c_init(CONFIG_SYS_OMAP24_I2C_SPEED, CONFIG_SYS_OMAP24_I2C_SLAVE);
#endif
omap_die_id_display();
return 0;
}
/*
* Routine: set_muxconf_regs
* Description: Setting up the configuration Mux registers specific to the
* hardware. Many pins need to be moved from protect to primary
* mode.
*/
void set_muxconf_regs(void)
{
MUX_AM3517CRANE();
}
#if defined(CONFIG_GENERIC_MMC)
int board_mmc_init(bd_t *bis)
{
return omap_mmc_init(0, 0, 0, -1, -1);
}
#endif
|