blob: 20a8fdfeed064769c9fc4187e4548e7c9cbbfc8c (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
|
/*
* (C) Copyright 2000
* Hans-Joerg Frieden, Hyperion Entertainment
* Hans-JoergF@hyperion-entertainment.com
*
* See file CREDITS for list of people who contributed to this
* project.
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License as
* published by the Free Software Foundation; either version 2 of
* the License, or (at your option) any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc., 59 Temple Place, Suite 330, Boston,
* MA 02111-1307 USA
*/
#ifndef _DISK_PART_AMIGA_H
#define _DISK_PART_AMIGA_H
#include <common.h>
#ifdef CONFIG_ISO_PARTITION
/* Make the buffers bigger if ISO partition support is enabled -- CD-ROMS
have 2048 byte blocks */
#define DEFAULT_SECTOR_SIZE 2048
#else
#define DEFAULT_SECTOR_SIZE 512
#endif
#define AMIGA_BLOCK_LIMIT 16
/*
* Amiga disks have a very open structure. The head for the partition table information
* is stored somewhere within the first 16 blocks on disk, and is called the
* "RigidDiskBlock".
*/
struct rigid_disk_block
{
u32 id;
u32 summed_longs;
s32 chk_sum;
u32 host_id;
u32 block_bytes;
u32 flags;
u32 bad_block_list;
u32 partition_list;
u32 file_sys_header_list;
u32 drive_init;
u32 bootcode_block;
u32 reserved_1[5];
/* Physical drive geometry */
u32 cylinders;
u32 sectors;
u32 heads;
u32 interleave;
u32 park;
u32 reserved_2[3];
u32 write_pre_comp;
u32 reduced_write;
u32 step_rate;
u32 reserved_3[5];
/* logical drive geometry */
u32 rdb_blocks_lo;
u32 rdb_blocks_hi;
u32 lo_cylinder;
u32 hi_cylinder;
u32 cyl_blocks;
u32 auto_park_seconds;
u32 high_rdsk_block;
u32 reserved_4;
char disk_vendor[8];
char disk_product[16];
char disk_revision[4];
char controller_vendor[8];
char controller_product[16];
char controller_revision[4];
u32 reserved_5[10];
};
/*
* Each partition on this drive is defined by such a block
*/
struct partition_block
{
u32 id;
u32 summed_longs;
s32 chk_sum;
u32 host_id;
u32 next;
u32 flags;
u32 reserved_1[2];
u32 dev_flags;
char drive_name[32];
u32 reserved_2[15];
u32 environment[17];
u32 reserved_3[15];
};
struct bootcode_block
{
u32 id;
u32 summed_longs;
s32 chk_sum;
u32 host_id;
u32 next;
u32 load_data[123];
};
#define AMIGA_ID_RDISK 0x5244534B
#define AMIGA_ID_PART 0x50415254
#define AMIGA_ID_BOOT 0x424f4f54
/*
* The environment array in the partition block
* describes the partition
*/
struct amiga_part_geometry
{
u32 table_size;
u32 size_blocks;
u32 unused1;
u32 surfaces;
u32 sector_per_block;
u32 block_per_track;
u32 reserved;
u32 prealloc;
u32 interleave;
u32 low_cyl;
u32 high_cyl;
u32 num_buffers;
u32 buf_mem_type;
u32 max_transfer;
u32 mask;
s32 boot_priority;
u32 dos_type;
u32 baud;
u32 control;
u32 boot_blocks;
};
#endif /* _DISK_PART_AMIGA_H_ */
|