aboutsummaryrefslogtreecommitdiffstats
blob: dd1c632bc9265ec5c52bcb11c83c21220900abd7 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
Open Firmware Flat Tree and usage.
----------------------------------

As part of the ongoing cleanup of the Linux PPC trees, the preferred
way to pass bootloader and board setup information is the open
firmware flat tree.

Please take a look at the following email discussion for some
background.

  http://ozlabs.org/pipermail/linuxppc-dev/2005-August/019408.html
  http://ozlabs.org/pipermail/linuxppc-dev/2005-August/019362.html

The generated tree is part static and part dynamic.

There is a static part which is compiled in with DTC and a dynamic
part which is programmatically appended.

You'll need a fairly recent DTC tool, which is available by git at

  rsync://ozlabs.org/dtc/dtc.git

The xxd binary dumper is needed too which I got from

  ftp://ftp.uni-erlangen.de/pub/utilities/etc/xxd-1.10.tar.gz


Pantelis Antoniou, 13 Oct 2005