1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
303
304
305
306
307
308
309
310
311
312
313
314
315
316
317
318
319
320
321
322
323
324
325
326
327
328
329
330
331
332
333
334
335
336
337
338
339
340
341
342
343
344
345
346
347
348
349
350
351
352
353
354
355
356
357
358
359
360
361
362
363
364
365
366
367
368
369
370
371
372
373
374
375
376
377
378
379
380
381
382
383
384
385
386
387
388
389
390
391
392
393
394
395
396
397
398
399
400
401
402
403
404
405
406
407
408
409
410
411
412
413
414
415
416
417
418
419
420
421
422
423
424
425
426
427
428
429
430
431
432
433
434
435
436
437
438
439
440
441
442
443
444
445
446
447
448
449
450
451
452
453
454
455
456
457
458
459
460
461
462
463
464
465
466
467
468
469
470
471
472
473
474
475
476
477
478
479
480
481
482
483
484
485
486
487
488
489
490
491
492
493
494
495
496
497
498
499
500
501
502
503
504
505
506
507
508
509
510
511
512
513
514
515
516
517
518
519
520
521
522
523
524
525
526
527
528
529
530
531
532
533
534
535
536
537
538
539
540
541
542
543
544
545
546
547
548
549
550
551
552
553
554
555
556
557
558
559
560
561
562
563
564
565
566
567
568
569
570
571
572
573
574
575
576
577
578
579
580
581
582
583
584
585
586
587
588
589
590
591
592
593
594
595
596
597
598
599
600
601
602
603
604
605
606
607
608
609
610
611
612
613
614
615
616
617
618
619
620
621
622
|
/*
* TI QSPI driver
*
* Copyright (C) 2013, Texas Instruments, Incorporated
*
* SPDX-License-Identifier: GPL-2.0+
*/
#include <common.h>
#include <asm/io.h>
#include <asm/arch/omap.h>
#include <malloc.h>
#include <spi.h>
#include <dm.h>
#include <asm/gpio.h>
#include <asm/omap_gpio.h>
#include <asm/omap_common.h>
#include <asm/ti-common/ti-edma3.h>
DECLARE_GLOBAL_DATA_PTR;
/* ti qpsi register bit masks */
#define QSPI_TIMEOUT 2000000
#define QSPI_FCLK 192000000
#define QSPI_DRA7XX_FCLK 76800000
#define QSPI_WLEN_MAX_BITS 128
#define QSPI_WLEN_MAX_BYTES (QSPI_WLEN_MAX_BITS >> 3)
/* clock control */
#define QSPI_CLK_EN BIT(31)
#define QSPI_CLK_DIV_MAX 0xffff
/* command */
#define QSPI_EN_CS(n) (n << 28)
#define QSPI_WLEN(n) ((n-1) << 19)
#define QSPI_3_PIN BIT(18)
#define QSPI_RD_SNGL BIT(16)
#define QSPI_WR_SNGL (2 << 16)
#define QSPI_INVAL (4 << 16)
#define QSPI_RD_QUAD (7 << 16)
/* device control */
#define QSPI_DD(m, n) (m << (3 + n*8))
#define QSPI_CKPHA(n) (1 << (2 + n*8))
#define QSPI_CSPOL(n) (1 << (1 + n*8))
#define QSPI_CKPOL(n) (1 << (n*8))
/* status */
#define QSPI_WC BIT(1)
#define QSPI_BUSY BIT(0)
#define QSPI_WC_BUSY (QSPI_WC | QSPI_BUSY)
#define QSPI_XFER_DONE QSPI_WC
#define MM_SWITCH 0x01
#define MEM_CS(cs) ((cs + 1) << 8)
#define MEM_CS_UNSELECT 0xfffff8ff
#define MMAP_START_ADDR_DRA 0x5c000000
#define MMAP_START_ADDR_AM43x 0x30000000
#define CORE_CTRL_IO 0x4a002558
#define QSPI_CMD_READ (0x3 << 0)
#define QSPI_CMD_READ_DUAL (0x6b << 0)
#define QSPI_CMD_READ_QUAD (0x6c << 0)
#define QSPI_CMD_READ_FAST (0x0b << 0)
#define QSPI_SETUP0_NUM_A_BYTES (0x3 << 8)
#define QSPI_SETUP0_NUM_D_BYTES_NO_BITS (0x0 << 10)
#define QSPI_SETUP0_NUM_D_BYTES_8_BITS (0x1 << 10)
#define QSPI_SETUP0_READ_NORMAL (0x0 << 12)
#define QSPI_SETUP0_READ_DUAL (0x1 << 12)
#define QSPI_SETUP0_READ_QUAD (0x3 << 12)
#define QSPI_CMD_WRITE (0x12 << 16)
#define QSPI_NUM_DUMMY_BITS (0x0 << 24)
/* ti qspi register set */
struct ti_qspi_regs {
u32 pid;
u32 pad0[3];
u32 sysconfig;
u32 pad1[3];
u32 int_stat_raw;
u32 int_stat_en;
u32 int_en_set;
u32 int_en_ctlr;
u32 intc_eoi;
u32 pad2[3];
u32 clk_ctrl;
u32 dc;
u32 cmd;
u32 status;
u32 data;
u32 setup0;
u32 setup1;
u32 setup2;
u32 setup3;
u32 memswitch;
u32 data1;
u32 data2;
u32 data3;
};
/* ti qspi priv */
struct ti_qspi_priv {
#ifndef CONFIG_DM_SPI
struct spi_slave slave;
#else
void *memory_map;
uint max_hz;
u32 num_cs;
#endif
struct ti_qspi_regs *base;
void *ctrl_mod_mmap;
ulong fclk;
unsigned int mode;
u32 cmd;
u32 dc;
};
static void ti_spi_set_speed(struct ti_qspi_priv *priv, uint hz)
{
uint clk_div;
if (!hz)
clk_div = 0;
else
clk_div = (priv->fclk / hz) - 1;
debug("ti_spi_set_speed: hz: %d, clock divider %d\n", hz, clk_div);
/* disable SCLK */
writel(readl(&priv->base->clk_ctrl) & ~QSPI_CLK_EN,
&priv->base->clk_ctrl);
/* assign clk_div values */
if (clk_div < 0)
clk_div = 0;
else if (clk_div > QSPI_CLK_DIV_MAX)
clk_div = QSPI_CLK_DIV_MAX;
/* enable SCLK */
writel(QSPI_CLK_EN | clk_div, &priv->base->clk_ctrl);
}
static void ti_qspi_cs_deactivate(struct ti_qspi_priv *priv)
{
writel(priv->cmd | QSPI_INVAL, &priv->base->cmd);
/* dummy readl to ensure bus sync */
readl(&priv->base->cmd);
}
static int __ti_qspi_set_mode(struct ti_qspi_priv *priv, unsigned int mode)
{
priv->dc = 0;
if (mode & SPI_CPHA)
priv->dc |= QSPI_CKPHA(0);
if (mode & SPI_CPOL)
priv->dc |= QSPI_CKPOL(0);
if (mode & SPI_CS_HIGH)
priv->dc |= QSPI_CSPOL(0);
return 0;
}
static int __ti_qspi_claim_bus(struct ti_qspi_priv *priv, int cs)
{
writel(priv->dc, &priv->base->dc);
writel(0, &priv->base->cmd);
writel(0, &priv->base->data);
priv->dc <<= cs * 8;
writel(priv->dc, &priv->base->dc);
return 0;
}
static void __ti_qspi_release_bus(struct ti_qspi_priv *priv)
{
writel(0, &priv->base->dc);
writel(0, &priv->base->cmd);
writel(0, &priv->base->data);
}
static void ti_qspi_ctrl_mode_mmap(void *ctrl_mod_mmap, int cs, bool enable)
{
u32 val;
val = readl(ctrl_mod_mmap);
if (enable)
val |= MEM_CS(cs);
else
val &= MEM_CS_UNSELECT;
writel(val, ctrl_mod_mmap);
}
static int __ti_qspi_xfer(struct ti_qspi_priv *priv, unsigned int bitlen,
const void *dout, void *din, unsigned long flags,
u32 cs)
{
uint words = bitlen >> 3; /* fixed 8-bit word length */
const uchar *txp = dout;
uchar *rxp = din;
uint status;
int timeout;
/* Setup mmap flags */
if (flags & SPI_XFER_MMAP) {
writel(MM_SWITCH, &priv->base->memswitch);
if (priv->ctrl_mod_mmap)
ti_qspi_ctrl_mode_mmap(priv->ctrl_mod_mmap, cs, true);
return 0;
} else if (flags & SPI_XFER_MMAP_END) {
writel(~MM_SWITCH, &priv->base->memswitch);
if (priv->ctrl_mod_mmap)
ti_qspi_ctrl_mode_mmap(priv->ctrl_mod_mmap, cs, false);
return 0;
}
if (bitlen == 0)
return -1;
if (bitlen % 8) {
debug("spi_xfer: Non byte aligned SPI transfer\n");
return -1;
}
/* Setup command reg */
priv->cmd = 0;
priv->cmd |= QSPI_WLEN(8);
priv->cmd |= QSPI_EN_CS(cs);
if (priv->mode & SPI_3WIRE)
priv->cmd |= QSPI_3_PIN;
priv->cmd |= 0xfff;
/* FIXME: This delay is required for successfull
* completion of read/write/erase. Once its root
* caused, it will be remove from the driver.
*/
#ifdef CONFIG_AM43XX
udelay(100);
#endif
while (words) {
u8 xfer_len = 0;
if (txp) {
u32 cmd = priv->cmd;
if (words >= QSPI_WLEN_MAX_BYTES) {
u32 *txbuf = (u32 *)txp;
u32 data;
data = cpu_to_be32(*txbuf++);
writel(data, &priv->base->data3);
data = cpu_to_be32(*txbuf++);
writel(data, &priv->base->data2);
data = cpu_to_be32(*txbuf++);
writel(data, &priv->base->data1);
data = cpu_to_be32(*txbuf++);
writel(data, &priv->base->data);
cmd |= QSPI_WLEN(QSPI_WLEN_MAX_BITS);
xfer_len = QSPI_WLEN_MAX_BYTES;
} else {
writeb(*txp, &priv->base->data);
xfer_len = 1;
}
debug("tx cmd %08x dc %08x\n",
cmd | QSPI_WR_SNGL, priv->dc);
writel(cmd | QSPI_WR_SNGL, &priv->base->cmd);
status = readl(&priv->base->status);
timeout = QSPI_TIMEOUT;
while ((status & QSPI_WC_BUSY) != QSPI_XFER_DONE) {
if (--timeout < 0) {
printf("spi_xfer: TX timeout!\n");
return -1;
}
status = readl(&priv->base->status);
}
txp += xfer_len;
debug("tx done, status %08x\n", status);
}
if (rxp) {
debug("rx cmd %08x dc %08x\n",
((u32)(priv->cmd | QSPI_RD_SNGL)), priv->dc);
writel(priv->cmd | QSPI_RD_SNGL, &priv->base->cmd);
status = readl(&priv->base->status);
timeout = QSPI_TIMEOUT;
while ((status & QSPI_WC_BUSY) != QSPI_XFER_DONE) {
if (--timeout < 0) {
printf("spi_xfer: RX timeout!\n");
return -1;
}
status = readl(&priv->base->status);
}
*rxp++ = readl(&priv->base->data);
xfer_len = 1;
debug("rx done, status %08x, read %02x\n",
status, *(rxp-1));
}
words -= xfer_len;
}
/* Terminate frame */
if (flags & SPI_XFER_END)
ti_qspi_cs_deactivate(priv);
return 0;
}
/* TODO: control from sf layer to here through dm-spi */
#if defined(CONFIG_TI_EDMA3) && !defined(CONFIG_DMA)
void spi_flash_copy_mmap(void *data, void *offset, size_t len)
{
unsigned int addr = (unsigned int) (data);
unsigned int edma_slot_num = 1;
/* Invalidate the area, so no writeback into the RAM races with DMA */
invalidate_dcache_range(addr, addr + roundup(len, ARCH_DMA_MINALIGN));
/* enable edma3 clocks */
enable_edma3_clocks();
/* Call edma3 api to do actual DMA transfer */
edma3_transfer(EDMA3_BASE, edma_slot_num, data, offset, len);
/* disable edma3 clocks */
disable_edma3_clocks();
*((unsigned int *)offset) += len;
}
#endif
#ifndef CONFIG_DM_SPI
static inline struct ti_qspi_priv *to_ti_qspi_priv(struct spi_slave *slave)
{
return container_of(slave, struct ti_qspi_priv, slave);
}
int spi_cs_is_valid(unsigned int bus, unsigned int cs)
{
return 1;
}
void spi_cs_activate(struct spi_slave *slave)
{
/* CS handled in xfer */
return;
}
void spi_cs_deactivate(struct spi_slave *slave)
{
struct ti_qspi_priv *priv = to_ti_qspi_priv(slave);
ti_qspi_cs_deactivate(priv);
}
void spi_init(void)
{
/* nothing to do */
}
static void ti_spi_setup_spi_register(struct ti_qspi_priv *priv)
{
u32 memval = 0;
#ifdef CONFIG_QSPI_QUAD_SUPPORT
struct spi_slave *slave = &priv->slave;
memval |= (QSPI_CMD_READ_QUAD | QSPI_SETUP0_NUM_A_BYTES |
QSPI_SETUP0_NUM_D_BYTES_8_BITS |
QSPI_SETUP0_READ_QUAD | QSPI_CMD_WRITE |
QSPI_NUM_DUMMY_BITS);
slave->mode_rx = SPI_RX_QUAD;
#else
memval |= QSPI_CMD_READ | QSPI_SETUP0_NUM_A_BYTES |
QSPI_SETUP0_NUM_D_BYTES_NO_BITS |
QSPI_SETUP0_READ_NORMAL | QSPI_CMD_WRITE |
QSPI_NUM_DUMMY_BITS;
#endif
writel(memval, &priv->base->setup0);
}
struct spi_slave *spi_setup_slave(unsigned int bus, unsigned int cs,
unsigned int max_hz, unsigned int mode)
{
struct ti_qspi_priv *priv;
#ifdef CONFIG_AM43XX
gpio_request(CONFIG_QSPI_SEL_GPIO, "qspi_gpio");
gpio_direction_output(CONFIG_QSPI_SEL_GPIO, 1);
#endif
priv = spi_alloc_slave(struct ti_qspi_priv, bus, cs);
if (!priv) {
printf("SPI_error: Fail to allocate ti_qspi_priv\n");
return NULL;
}
priv->base = (struct ti_qspi_regs *)QSPI_BASE;
priv->mode = mode;
#if defined(CONFIG_DRA7XX)
priv->ctrl_mod_mmap = (void *)CORE_CTRL_IO;
priv->slave.memory_map = (void *)MMAP_START_ADDR_DRA;
priv->fclk = QSPI_DRA7XX_FCLK;
#else
priv->slave.memory_map = (void *)MMAP_START_ADDR_AM43x;
priv->fclk = QSPI_FCLK;
#endif
ti_spi_set_speed(priv, max_hz);
#ifdef CONFIG_TI_SPI_MMAP
ti_spi_setup_spi_register(priv);
#endif
return &priv->slave;
}
void spi_free_slave(struct spi_slave *slave)
{
struct ti_qspi_priv *priv = to_ti_qspi_priv(slave);
free(priv);
}
int spi_claim_bus(struct spi_slave *slave)
{
struct ti_qspi_priv *priv = to_ti_qspi_priv(slave);
debug("%s: bus:%i cs:%i\n", __func__, priv->slave.bus, priv->slave.cs);
__ti_qspi_set_mode(priv, priv->mode);
return __ti_qspi_claim_bus(priv, priv->slave.cs);
}
void spi_release_bus(struct spi_slave *slave)
{
struct ti_qspi_priv *priv = to_ti_qspi_priv(slave);
debug("%s: bus:%i cs:%i\n", __func__, priv->slave.bus, priv->slave.cs);
__ti_qspi_release_bus(priv);
}
int spi_xfer(struct spi_slave *slave, unsigned int bitlen, const void *dout,
void *din, unsigned long flags)
{
struct ti_qspi_priv *priv = to_ti_qspi_priv(slave);
debug("spi_xfer: bus:%i cs:%i bitlen:%i flags:%lx\n",
priv->slave.bus, priv->slave.cs, bitlen, flags);
return __ti_qspi_xfer(priv, bitlen, dout, din, flags, priv->slave.cs);
}
#else /* CONFIG_DM_SPI */
static void __ti_qspi_setup_memorymap(struct ti_qspi_priv *priv,
struct spi_slave *slave,
bool enable)
{
u32 memval;
u32 mode = slave->mode_rx & (SPI_RX_QUAD | SPI_RX_DUAL);
if (!enable) {
writel(0, &priv->base->setup0);
return;
}
memval = QSPI_SETUP0_NUM_A_BYTES | QSPI_CMD_WRITE | QSPI_NUM_DUMMY_BITS;
switch (mode) {
case SPI_RX_QUAD:
memval |= QSPI_CMD_READ_QUAD;
memval |= QSPI_SETUP0_NUM_D_BYTES_8_BITS;
memval |= QSPI_SETUP0_READ_QUAD;
slave->mode_rx = SPI_RX_QUAD;
break;
case SPI_RX_DUAL:
memval |= QSPI_CMD_READ_DUAL;
memval |= QSPI_SETUP0_NUM_D_BYTES_8_BITS;
memval |= QSPI_SETUP0_READ_DUAL;
break;
default:
memval |= QSPI_CMD_READ;
memval |= QSPI_SETUP0_NUM_D_BYTES_NO_BITS;
memval |= QSPI_SETUP0_READ_NORMAL;
break;
}
writel(memval, &priv->base->setup0);
}
static int ti_qspi_set_speed(struct udevice *bus, uint max_hz)
{
struct ti_qspi_priv *priv = dev_get_priv(bus);
ti_spi_set_speed(priv, max_hz);
return 0;
}
static int ti_qspi_set_mode(struct udevice *bus, uint mode)
{
struct ti_qspi_priv *priv = dev_get_priv(bus);
return __ti_qspi_set_mode(priv, mode);
}
static int ti_qspi_claim_bus(struct udevice *dev)
{
struct dm_spi_slave_platdata *slave_plat = dev_get_parent_platdata(dev);
struct spi_slave *slave = dev_get_parent_priv(dev);
struct ti_qspi_priv *priv;
struct udevice *bus;
bus = dev->parent;
priv = dev_get_priv(bus);
if (slave_plat->cs > priv->num_cs) {
debug("invalid qspi chip select\n");
return -EINVAL;
}
__ti_qspi_setup_memorymap(priv, slave, true);
return __ti_qspi_claim_bus(priv, slave_plat->cs);
}
static int ti_qspi_release_bus(struct udevice *dev)
{
struct spi_slave *slave = dev_get_parent_priv(dev);
struct ti_qspi_priv *priv;
struct udevice *bus;
bus = dev->parent;
priv = dev_get_priv(bus);
__ti_qspi_setup_memorymap(priv, slave, false);
__ti_qspi_release_bus(priv);
return 0;
}
static int ti_qspi_xfer(struct udevice *dev, unsigned int bitlen,
const void *dout, void *din, unsigned long flags)
{
struct dm_spi_slave_platdata *slave = dev_get_parent_platdata(dev);
struct ti_qspi_priv *priv;
struct udevice *bus;
bus = dev->parent;
priv = dev_get_priv(bus);
if (slave->cs > priv->num_cs) {
debug("invalid qspi chip select\n");
return -EINVAL;
}
return __ti_qspi_xfer(priv, bitlen, dout, din, flags, slave->cs);
}
static int ti_qspi_probe(struct udevice *bus)
{
struct ti_qspi_priv *priv = dev_get_priv(bus);
priv->fclk = dev_get_driver_data(bus);
return 0;
}
static int ti_qspi_ofdata_to_platdata(struct udevice *bus)
{
struct ti_qspi_priv *priv = dev_get_priv(bus);
const void *blob = gd->fdt_blob;
int node = bus->of_offset;
fdt_addr_t addr;
void *mmap;
priv->base = map_physmem(dev_get_addr(bus), sizeof(struct ti_qspi_regs),
MAP_NOCACHE);
priv->memory_map = map_physmem(dev_get_addr_index(bus, 1), 0,
MAP_NOCACHE);
addr = dev_get_addr_index(bus, 2);
mmap = map_physmem(dev_get_addr_index(bus, 2), 0, MAP_NOCACHE);
priv->ctrl_mod_mmap = (addr == FDT_ADDR_T_NONE) ? NULL : mmap;
priv->max_hz = fdtdec_get_int(blob, node, "spi-max-frequency", -1);
if (priv->max_hz < 0) {
debug("Error: Max frequency missing\n");
return -ENODEV;
}
priv->num_cs = fdtdec_get_int(blob, node, "num-cs", 4);
debug("%s: regs=<0x%x>, max-frequency=%d\n", __func__,
(int)priv->base, priv->max_hz);
return 0;
}
static int ti_qspi_child_pre_probe(struct udevice *dev)
{
struct spi_slave *slave = dev_get_parent_priv(dev);
struct udevice *bus = dev_get_parent(dev);
struct ti_qspi_priv *priv = dev_get_priv(bus);
slave->memory_map = priv->memory_map;
return 0;
}
static const struct dm_spi_ops ti_qspi_ops = {
.claim_bus = ti_qspi_claim_bus,
.release_bus = ti_qspi_release_bus,
.xfer = ti_qspi_xfer,
.set_speed = ti_qspi_set_speed,
.set_mode = ti_qspi_set_mode,
};
static const struct udevice_id ti_qspi_ids[] = {
{ .compatible = "ti,dra7xxx-qspi", .data = QSPI_DRA7XX_FCLK},
{ .compatible = "ti,am4372-qspi", .data = QSPI_FCLK},
{ }
};
U_BOOT_DRIVER(ti_qspi) = {
.name = "ti_qspi",
.id = UCLASS_SPI,
.of_match = ti_qspi_ids,
.ops = &ti_qspi_ops,
.ofdata_to_platdata = ti_qspi_ofdata_to_platdata,
.priv_auto_alloc_size = sizeof(struct ti_qspi_priv),
.probe = ti_qspi_probe,
.child_pre_probe = ti_qspi_child_pre_probe,
};
#endif /* CONFIG_DM_SPI */
|