aboutsummaryrefslogtreecommitdiffstats
blob: 7a2bece03215604e65564e2ca3185c9a48824272 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
/*
 * (C) Copyright 2002
 * Rich Ireland, Enterasys Networks, rireland@enterasys.com.
 *
 * See file CREDITS for list of people who contributed to this
 * project.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation; either version 2 of
 * the License, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
 * MA 02111-1307 USA
 *
 */

#include <fpga.h>

#ifndef _ALTERA_H_
#define _ALTERA_H_

/* Altera Model definitions
 *********************************************************************/
#define CONFIG_SYS_ACEX1K		CONFIG_SYS_FPGA_DEV( 0x1 )
#define CONFIG_SYS_CYCLON2		CONFIG_SYS_FPGA_DEV( 0x2 )
#define CONFIG_SYS_STRATIX_II		CONFIG_SYS_FPGA_DEV( 0x4 )

#define CONFIG_SYS_ALTERA_ACEX1K	(CONFIG_SYS_FPGA_ALTERA | CONFIG_SYS_ACEX1K)
#define CONFIG_SYS_ALTERA_CYCLON2	(CONFIG_SYS_FPGA_ALTERA | CONFIG_SYS_CYCLON2)
#define CONFIG_SYS_ALTERA_STRATIX_II	(CONFIG_SYS_FPGA_ALTERA | CONFIG_SYS_STRATIX_II)
/* Add new models here */

/* Altera Interface definitions
 *********************************************************************/
#define CONFIG_SYS_ALTERA_IF_PS	CONFIG_SYS_FPGA_IF( 0x1 )	/* passive serial */
#define CONFIG_SYS_ALTERA_IF_FPP	CONFIG_SYS_FPGA_IF( 0x2 )	/* fast passive parallel */
/* Add new interfaces here */

typedef enum {				/* typedef Altera_iface */
	min_altera_iface_type,		/* insert all new types after this */
	passive_serial,			/* serial data and external clock */
	passive_parallel_synchronous,	/* parallel data */
	passive_parallel_asynchronous,	/* parallel data */
	passive_serial_asynchronous,	/* serial data w/ internal clock (not used)	*/
	altera_jtag_mode,		/* jtag/tap serial (not used ) */
	fast_passive_parallel,		/* fast passive parallel (FPP) */
	fast_passive_parallel_security,	/* fast passive parallel with security (FPPS) */
	max_altera_iface_type		/* insert all new types before this */
} Altera_iface;				/* end, typedef Altera_iface */

typedef enum {			/* typedef Altera_Family */
	min_altera_type,	/* insert all new types after this */
	Altera_ACEX1K,		/* ACEX1K Family */
	Altera_CYC2,		/* CYCLONII Family */
	Altera_StratixII,	/* StratixII Familiy */
/* Add new models here */
	max_altera_type		/* insert all new types before this */
} Altera_Family;		/* end, typedef Altera_Family */

typedef struct {		/* typedef Altera_desc */
	Altera_Family	family;	/* part type */
	Altera_iface	iface;	/* interface type */
	size_t		size;	/* bytes of data part can accept */
	void *		iface_fns;/* interface function table */
	void *		base;	/* base interface address */
	int		cookie;	/* implementation specific cookie */
} Altera_desc;			/* end, typedef Altera_desc */

/* Generic Altera Functions
 *********************************************************************/
extern int altera_load(Altera_desc *desc, const void *image, size_t size);
extern int altera_dump(Altera_desc *desc, const void *buf, size_t bsize);
extern int altera_info(Altera_desc *desc);

/* Board specific implementation specific function types
 *********************************************************************/
typedef int (*Altera_pre_fn)( int cookie );
typedef int (*Altera_config_fn)( int assert_config, int flush, int cookie );
typedef int (*Altera_status_fn)( int cookie );
typedef int (*Altera_done_fn)( int cookie );
typedef int (*Altera_clk_fn)( int assert_clk, int flush, int cookie );
typedef int (*Altera_data_fn)( int assert_data, int flush, int cookie );
typedef int(*Altera_write_fn)(const void *buf, size_t len, int flush, int cookie);
typedef int (*Altera_abort_fn)( int cookie );
typedef int (*Altera_post_fn)( int cookie );

typedef struct {
	Altera_pre_fn pre;
	Altera_config_fn config;
	Altera_status_fn status;
	Altera_done_fn done;
	Altera_clk_fn clk;
	Altera_data_fn data;
	Altera_abort_fn abort;
	Altera_post_fn post;
} altera_board_specific_func;

#endif /* _ALTERA_H_ */