blob: bab3ddf4af3549d0b5ffc228028dae84f81e4004 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
|
/*
* (C) Copyright 2012
* Ilya Yanok, ilya.yanok@gmail.com
*
* See file CREDITS for list of people who contributed to this
* project.
*
* This program is free software; you can redistribute it and/or
* modify it under the terms of the GNU General Public License as
* published by the Free Software Foundation; either version 2 of
* the License, or (at your option) any later version.
*
* This program is distributed in the hope that it will be useful,
* but WITHOUT ANY WARRANTY; without even the implied warranty of
* MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE. See the
* GNU General Public License for more details.
*
* You should have received a copy of the GNU General Public License
* along with this program; if not, write to the Free Software
* Foundation, Inc.
*
* We don't use any commands in SPL, but generic networking code
* has some features enabled/disabled based on CONFIG_CMD_*
* options. As we want a minimal set of features included
* into network SPL image, we undefine some config options here.
*/
#ifndef __CONFIG_UNCMD_SPL_H__
#define __CONFIG_UNCMD_SPL_H__
#ifdef CONFIG_SPL_BUILD
/* SPL needs only BOOTP + TFTP so undefine other stuff to save space */
#undef CONFIG_CMD_CDP
#undef CONFIG_CMD_DHCP
#undef CONFIG_CMD_DNS
#undef CONFIG_CMD_LINK_LOCAL
#undef CONFIG_CMD_NFS
#undef CONFIG_CMD_PING
#undef CONFIG_CMD_RARP
#undef CONFIG_CMD_SNTP
#undef CONFIG_CMD_TFTPPUT
#undef CONFIG_CMD_TFTPSRV
#endif /* CONFIG_SPL_BUILD */
#endif /* __CONFIG_UNCMD_SPL_H__ */
|