aboutsummaryrefslogtreecommitdiffstats
blob: 478f805b7c5ece05a45b4c72f1c179428348cae5 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
183
184
185
186
187
188
189
190
191
192
193
194
195
196
197
198
199
200
201
202
203
204
205
206
207
208
209
210
211
212
213
214
215
216
217
218
219
220
221
222
223
224
225
226
227
228
229
230
231
232
233
234
235
236
237
238
239
240
241
242
243
244
245
246
247
248
249
250
251
252
253
254
255
256
257
258
259
260
261
262
263
264
265
266
267
268
269
270
271
272
273
274
275
276
277
278
279
280
281
282
283
284
285
286
287
288
289
290
291
292
293
294
295
296
297
298
299
300
301
302
/*
 * pcm051.h
 *
 * Phytec phyCORE-AM335x (pcm051) boards information header
 *
 * Copyright (C) 2013 Lemonage Software GmbH
 * Author Lars Poeschel <poeschel@lemonage.de>
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation version 2.
 *
 * This program is distributed "as is" WITHOUT ANY WARRANTY of any
 * kind, whether express or implied; without even the implied warranty
 * of MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 */

#ifndef __CONFIG_PCM051_H
#define __CONFIG_PCM051_H

#define CONFIG_AM33XX
#define CONFIG_OMAP

#include <asm/arch/omap.h>

#define CONFIG_DMA_COHERENT
#define CONFIG_DMA_COHERENT_SIZE	(1 << 20)

#define CONFIG_ENV_SIZE			(128 << 10)	/* 128 KiB */
#define CONFIG_SYS_MALLOC_LEN		(1024 << 10)
#define CONFIG_SYS_LONGHELP		/* undef to save memory */
#define CONFIG_SYS_HUSH_PARSER		/* use "hush" command parser */
#define CONFIG_SYS_PROMPT		"U-Boot# "
#define CONFIG_SYS_NO_FLASH
#define MACH_TYPE_PCM051		4144	/* Until the next sync */
#define CONFIG_MACH_TYPE		MACH_TYPE_PCM051

#define CONFIG_OF_LIBFDT
#define CONFIG_CMDLINE_TAG		/* enable passing of ATAGs */
#define CONFIG_SETUP_MEMORY_TAGS
#define CONFIG_INITRD_TAG

/* commands to include */
#include <config_cmd_default.h>

#define CONFIG_CMD_ASKENV
#define CONFIG_VERSION_VARIABLE

/* set to negative value for no autoboot */
#define CONFIG_BOOTDELAY		1
#define CONFIG_ENV_VARS_UBOOT_CONFIG
#define CONFIG_ENV_VARS_UBOOT_RUNTIME_CONFIG
#define CONFIG_EXTRA_ENV_SETTINGS \
	"loadaddr=0x80007fc0\0" \
	"fdtaddr=0x80000000\0" \
	"rdaddr=0x81000000\0" \
	"bootfile=uImage\0" \
	"fdtfile=pcm051.dtb\0" \
	"console=ttyO0,115200n8\0" \
	"optargs=\0" \
	"mmcdev=0\0" \
	"mmcroot=/dev/mmcblk0p2 ro\0" \
	"mmcrootfstype=ext4 rootwait\0" \
	"ramroot=/dev/ram0 rw ramdisk_size=65536 initrd=${rdaddr},64M\0" \
	"ramrootfstype=ext2\0" \
	"mmcargs=setenv bootargs console=${console} " \
		"${optargs} " \
		"root=${mmcroot} " \
		"rootfstype=${mmcrootfstype}\0" \
	"bootenv=uEnv.txt\0" \
	"loadbootenv=fatload mmc ${mmcdev} ${loadaddr} ${bootenv}\0" \
	"importbootenv=echo Importing environment from mmc ...; " \
		"env import -t $loadaddr $filesize\0" \
	"ramargs=setenv bootargs console=${console} " \
		"${optargs} " \
		"root=${ramroot} " \
		"rootfstype=${ramrootfstype}\0" \
	"loadramdisk=fatload mmc ${mmcdev} ${rdaddr} ramdisk.gz\0" \
	"loaduimagefat=fatload mmc ${mmcdev} ${loadaddr} ${bootfile}\0" \
	"loaduimage=ext2load mmc ${mmcdev}:2 ${loadaddr} ${bootfile}\0" \
	"mmcboot=echo Booting from mmc ...; " \
		"run mmcargs; " \
		"bootm ${loadaddr}\0" \
	"ramboot=echo Booting from ramdisk ...; " \
		"run ramargs; " \
		"bootm ${loadaddr}\0" \

#define CONFIG_BOOTCOMMAND \
	"mmc dev ${mmcdev}; if mmc rescan; then " \
		"echo SD/MMC found on device ${mmcdev};" \
		"if run loadbootenv; then " \
			"echo Loaded environment from ${bootenv};" \
			"run importbootenv;" \
		"fi;" \
		"if test -n $uenvcmd; then " \
			"echo Running uenvcmd ...;" \
			"run uenvcmd;" \
		"fi;" \
		"if run loaduimage; then " \
			"run mmcboot;" \
		"fi;" \
	"fi;" \

/* Clock Defines */
#define V_OSCK				25000000  /* Clock output from T2 */
#define V_SCLK				(V_OSCK)

#define CONFIG_CMD_ECHO

/* max number of command args */
#define CONFIG_SYS_MAXARGS		16

/* Console I/O Buffer Size */
#define CONFIG_SYS_CBSIZE		512

/* Print Buffer Size */
#define CONFIG_SYS_PBSIZE		(CONFIG_SYS_CBSIZE \
					+ sizeof(CONFIG_SYS_PROMPT) + 16)

/* Boot Argument Buffer Size */
#define CONFIG_SYS_BARGSIZE		CONFIG_SYS_CBSIZE

/*
 * memtest works on 8 MB in DRAM after skipping 32MB from
 * start addr of ram disk
 */
#define CONFIG_SYS_MEMTEST_START	(PHYS_DRAM_1 + (64 * 1024 * 1024))
#define CONFIG_SYS_MEMTEST_END		(CONFIG_SYS_MEMTEST_START \
					+ (8 * 1024 * 1024))

#define CONFIG_SYS_LOAD_ADDR		0x80007fc0 /* Default load address */

#define CONFIG_MMC
#define CONFIG_GENERIC_MMC
#define CONFIG_OMAP_HSMMC
#define CONFIG_CMD_MMC
#define CONFIG_DOS_PARTITION
#define CONFIG_CMD_FAT
#define CONFIG_CMD_EXT2

#define CONFIG_SPI
#define CONFIG_OMAP3_SPI
#define CONFIG_MTD_DEVICE
#define CONFIG_SPI_FLASH
#define CONFIG_SPI_FLASH_WINBOND
#define CONFIG_CMD_SF
#define CONFIG_SF_DEFAULT_SPEED		24000000

 /* Physical Memory Map */
#define CONFIG_NR_DRAM_BANKS		1		/*  1 bank of DRAM */
#define PHYS_DRAM_1			0x80000000	/* DRAM Bank #1 */
#define CONFIG_MAX_RAM_BANK_SIZE	(1024 << 19)	/* 512MiB */

#define CONFIG_SYS_SDRAM_BASE		PHYS_DRAM_1
#define CONFIG_SYS_INIT_SP_ADDR         (NON_SECURE_SRAM_END - \
						GENERATED_GBL_DATA_SIZE)
 /* Platform/Board specific defs */
#define CONFIG_SYS_TIMERBASE		0x48040000	/* Use Timer2 */
#define CONFIG_SYS_PTV			2	/* Divisor: 2^(PTV+1) => 8 */
#define CONFIG_SYS_HZ			1000	/* 1ms clock */

#define CONFIG_CONS_INDEX		1
/* NS16550 Configuration */
#define CONFIG_SYS_NS16550
#define CONFIG_SYS_NS16550_SERIAL
#define CONFIG_SYS_NS16550_REG_SIZE	(-4)
#define CONFIG_SYS_NS16550_CLK		(48000000)
#define CONFIG_SYS_NS16550_COM1		0x44e09000	/* Base EVM has UART0 */
#define CONFIG_SYS_NS16550_COM2		0x48022000	/* UART1 */
#define CONFIG_SYS_NS16550_COM3		0x48024000	/* UART2 */
#define CONFIG_SYS_NS16550_COM4		0x481a6000	/* UART3 */
#define CONFIG_SYS_NS16550_COM5		0x481a8000	/* UART4 */
#define CONFIG_SYS_NS16550_COM6		0x481aa000	/* UART5 */

/* I2C Configuration */
#define CONFIG_I2C
#define CONFIG_CMD_I2C
#define CONFIG_HARD_I2C
#define CONFIG_SYS_I2C_SPEED		100000
#define CONFIG_SYS_I2C_SLAVE		1
#define CONFIG_I2C_MULTI_BUS
#define CONFIG_DRIVER_OMAP24XX_I2C
#define CONFIG_CMD_EEPROM
#define CONFIG_ENV_EEPROM_IS_ON_I2C
#define CONFIG_SYS_I2C_EEPROM_ADDR	0x50	/* Main EEPROM */
#define CONFIG_SYS_I2C_EEPROM_ADDR_LEN	2
#define CONFIG_SYS_I2C_MULTI_EEPROMS

#define CONFIG_OMAP_GPIO

#define CONFIG_BAUDRATE		115200
#define CONFIG_SYS_BAUDRATE_TABLE	{ 110, 300, 600, 1200, 2400, \
4800, 9600, 14400, 19200, 28800, 38400, 56000, 57600, 115200 }

/* CPU */
#define CONFIG_ARCH_CPU_INIT

#define CONFIG_ENV_OVERWRITE
#define CONFIG_SYS_CONSOLE_INFO_QUIET

#define CONFIG_ENV_IS_NOWHERE

/* Defines for SPL */
#define CONFIG_SPL
#define CONFIG_SPL_FRAMEWORK
#define CONFIG_SPL_TEXT_BASE		0x402F0400
#define CONFIG_SPL_MAX_SIZE		(101 * 1024)
#define CONFIG_SPL_STACK		CONFIG_SYS_INIT_SP_ADDR

#define CONFIG_SPL_BSS_START_ADDR	0x80000000
#define CONFIG_SPL_BSS_MAX_SIZE		0x80000		/* 512 KB */

#define CONFIG_SYS_MMCSD_RAW_MODE_U_BOOT_SECTOR	0x300 /* address 0x60000 */
#define CONFIG_SYS_U_BOOT_MAX_SIZE_SECTORS	0x200 /* 256 KB */
#define CONFIG_SYS_MMC_SD_FAT_BOOT_PARTITION	1
#define CONFIG_SPL_FAT_LOAD_PAYLOAD_NAME	"u-boot.img"
#define CONFIG_SPL_MMC_SUPPORT
#define CONFIG_SPL_FAT_SUPPORT
#define CONFIG_SPL_I2C_SUPPORT

#define CONFIG_SPL_LIBCOMMON_SUPPORT
#define CONFIG_SPL_LIBDISK_SUPPORT
#define CONFIG_SPL_LIBGENERIC_SUPPORT
#define CONFIG_SPL_SERIAL_SUPPORT
#define CONFIG_SPL_GPIO_SUPPORT
#define CONFIG_SPL_YMODEM_SUPPORT
#define CONFIG_SPL_NET_SUPPORT
#define CONFIG_SPL_NET_VCI_STRING	"pcm051 U-Boot SPL"
#define CONFIG_SPL_ETH_SUPPORT
#define CONFIG_SPL_SPI_SUPPORT
#define CONFIG_SPL_SPI_FLASH_SUPPORT
#define CONFIG_SPL_SPI_LOAD
#define CONFIG_SPL_SPI_BUS		0
#define CONFIG_SPL_SPI_CS		0
#define CONFIG_SYS_SPI_U_BOOT_OFFS	0x20000
#define CONFIG_SYS_SPI_U_BOOT_SIZE	0x40000
#define CONFIG_SPL_LDSCRIPT		"$(CPUDIR)/am33xx/u-boot-spl.lds"

/*
 * 1MB into the SDRAM to allow for SPL's bss at the beginning of SDRAM
 * 64 bytes before this address should be set aside for u-boot.img's
 * header. That is 0x800FFFC0--0x80100000 should not be used for any
 * other needs.
 */
#define CONFIG_SYS_TEXT_BASE		0x80800000
#define CONFIG_SYS_SPL_MALLOC_START	0x80208000
#define CONFIG_SYS_SPL_MALLOC_SIZE	0x100000

/* Since SPL did pll and ddr initialization for us,
 * we don't need to do it twice.
 */
#ifndef CONFIG_SPL_BUILD
#define CONFIG_SKIP_LOWLEVEL_INIT
#endif

/*
 * USB configuration
 */
#define CONFIG_USB_MUSB_DSPS
#define CONFIG_ARCH_MISC_INIT
#define CONFIG_MUSB_GADGET
#define CONFIG_MUSB_PIO_ONLY
#define CONFIG_USB_GADGET_DUALSPEED
#define CONFIG_MUSB_HOST
#define CONFIG_AM335X_USB0
#define CONFIG_AM335X_USB0_MODE	MUSB_PERIPHERAL
#define CONFIG_AM335X_USB1
#define CONFIG_AM335X_USB1_MODE MUSB_HOST

#ifdef CONFIG_MUSB_HOST
#define CONFIG_CMD_USB
#define CONFIG_USB_STORAGE
#endif

#ifdef CONFIG_MUSB_GADGET
#define CONFIG_USB_ETHER
#define CONFIG_USB_ETH_RNDIS
#endif /* CONFIG_MUSB_GADGET */

/* Unsupported features */
#undef CONFIG_USE_IRQ

#define CONFIG_CMD_NET
#define CONFIG_CMD_DHCP
#define CONFIG_CMD_PING
#define CONFIG_DRIVER_TI_CPSW
#define CONFIG_MII
#define CONFIG_BOOTP_DEFAULT
#define CONFIG_BOOTP_DNS
#define CONFIG_BOOTP_DNS2
#define CONFIG_BOOTP_SEND_HOSTNAME
#define CONFIG_BOOTP_GATEWAY
#define CONFIG_BOOTP_SUBNETMASK
#define CONFIG_NET_RETRY_COUNT         10
#define CONFIG_NET_MULTI
#define CONFIG_PHY_GIGE
#define CONFIG_PHYLIB
#define CONFIG_PHY_ADDR			0
#define CONFIG_PHY_SMSC

#endif	/* ! __CONFIG_PCM051_H */