aboutsummaryrefslogtreecommitdiffstats
blob: 1758d7445ee6d151d3ce1db317e89f42c8c77b20 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
/*
 * (C) Copyright 2010
 * Dirk Eibach,  Guntermann & Drunck GmbH, eibach@gdsys.de
 *
 * See file CREDITS for list of people who contributed to this
 * project.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation; either version 2 of
 * the License, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.	 See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
 * MA 02111-1307 USA
 */

#ifndef __GDSYS_FPGA_H
#define __GDSYS_FPGA_H

int init_func_fpga(void);

enum {
	FPGA_STATE_DONE_FAILED = 1 << 0,
	FPGA_STATE_REFLECTION_FAILED = 1 << 1,
	FPGA_STATE_PLATFORM = 1 << 2,
};

int get_fpga_state(unsigned dev);
void print_fpga_state(unsigned dev);

struct ihs_gpio {
	u16 read;
	u16 clear;
	u16 set;
};

struct ihs_i2c {
	u16 write_mailbox;
	u16 write_mailbox_ext;
	u16 read_mailbox;
	u16 read_mailbox_ext;
};

struct ihs_osd {
	u16 version;
	u16 features;
	u16 control;
	u16 xy_size;
	u16 xy_scale;
	u16 x_pos;
	u16 y_pos;
};

#ifdef CONFIG_NEO
struct ihs_fpga {
	u16 reflection_low;	/* 0x0000 */
	u16 versions;		/* 0x0002 */
	u16 fpga_features;	/* 0x0004 */
	u16 fpga_version;	/* 0x0006 */
	u16 reserved_0[8187];	/* 0x0008 */
	u16 reflection_high;	/* 0x3ffe */
};
#endif

#ifdef CONFIG_IO
struct ihs_fpga {
	u16 reflection_low;	/* 0x0000 */
	u16 versions;		/* 0x0002 */
	u16 fpga_features;	/* 0x0004 */
	u16 fpga_version;	/* 0x0006 */
	u16 reserved_0[5];	/* 0x0008 */
	u16 quad_serdes_reset;	/* 0x0012 */
	u16 reserved_1[8181];	/* 0x0014 */
	u16 reflection_high;	/* 0x3ffe */
};
#endif

#ifdef CONFIG_IO64
struct ihs_fpga {
	u16 reflection_low;	/* 0x0000 */
	u16 versions;		/* 0x0002 */
	u16 fpga_features;	/* 0x0004 */
	u16 fpga_version;	/* 0x0006 */
	u16 reserved_0[5];	/* 0x0008 */
	u16 quad_serdes_reset;	/* 0x0012 */
	u16 reserved_1[502];	/* 0x0014 */
	u16 ch0_status_int;	/* 0x0400 */
	u16 ch0_config_int;	/* 0x0402 */
	u16 reserved_2[126];	/* 0x0404 */
	u16 ch0_hicb_status_int;/* 0x0500 */
	u16 ch0_hicb_config_int;/* 0x0502 */
	u16 reserved_3[7549];	/* 0x0504 */
	u16 reflection_high;	/* 0x3ffe */
};
#endif

#ifdef CONFIG_IOCON
struct ihs_fpga {
	u16 reflection_low;	/* 0x0000 */
	u16 versions;		/* 0x0002 */
	u16 fpga_version;	/* 0x0004 */
	u16 fpga_features;	/* 0x0006 */
	u16 reserved_0[6];	/* 0x0008 */
	struct ihs_gpio gpio;	/* 0x0014 */
	u16 mpc3w_control;	/* 0x001a */
	u16 reserved_1[19];	/* 0x001c */
	u16 videocontrol;	/* 0x0042 */
	u16 reserved_2[93];	/* 0x0044 */
	u16 reflection_high;	/* 0x00fe */
	struct ihs_osd osd;	/* 0x0100 */
	u16 reserved_3[889];	/* 0x010e */
	u16 videomem;		/* 0x0800 */
};
#endif

#ifdef CONFIG_DLVISION_10G
struct ihs_fpga {
	u16 reflection_low;	/* 0x0000 */
	u16 versions;		/* 0x0002 */
	u16 fpga_version;	/* 0x0004 */
	u16 fpga_features;	/* 0x0006 */
	u16 reserved_0[10];	/* 0x0008 */
	u16 extended_interrupt; /* 0x001c */
	u16 reserved_1[9];	/* 0x001e */
	struct ihs_i2c i2c;	/* 0x0030 */
	u16 reserved_2[16];	/* 0x0038 */
	u16 mpc3w_control;	/* 0x0058 */
	u16 reserved_3[34];	/* 0x005a */
	u16 videocontrol;	/* 0x009e */
	u16 reserved_4[176];	/* 0x00a0 */
	struct ihs_osd osd;	/* 0x0200 */
	u16 reserved_5[761];	/* 0x020e */
	u16 videomem;		/* 0x0800 */
};
#endif

#endif