blob: 15cf693fa65ffcd78b7efff7a22a4dc7373b5c5d (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
|
#ifndef _MPC8XX_IRQ_H
#define _MPC8XX_IRQ_H
/* The MPC8xx cores have 16 possible interrupts. There are eight
* possible level sensitive interrupts assigned and generated internally
* from such devices as CPM, PCMCIA, RTC, PIT, TimeBase and Decrementer.
* There are eight external interrupts (IRQs) that can be configured
* as either level or edge sensitive.
*
* On some implementations, there is also the possibility of an 8259
* through the PCI and PCI-ISA bridges.
*
* We don't support the 8259 (yet).
*/
#define NR_SIU_INTS 16
#define NR_8259_INTS 0
#define NR_IRQS (NR_SIU_INTS + NR_8259_INTS)
/* These values must be zero-based and map 1:1 with the SIU configuration.
* They are used throughout the 8xx I/O subsystem to generate
* interrupt masks, flags, and other control patterns. This is why the
* current kernel assumption of the 8259 as the base controller is such
* a pain in the butt.
*/
#define SIU_IRQ0 (0) /* Highest priority */
#define SIU_LEVEL0 (1)
#define SIU_IRQ1 (2)
#define SIU_LEVEL1 (3)
#define SIU_IRQ2 (4)
#define SIU_LEVEL2 (5)
#define SIU_IRQ3 (6)
#define SIU_LEVEL3 (7)
#define SIU_IRQ4 (8)
#define SIU_LEVEL4 (9)
#define SIU_IRQ5 (10)
#define SIU_LEVEL5 (11)
#define SIU_IRQ6 (12)
#define SIU_LEVEL6 (13)
#define SIU_IRQ7 (14)
#define SIU_LEVEL7 (15)
/* The internal interrupts we can configure as we see fit.
* My personal preference is CPM at level 2, which puts it above the
* MBX PCI/ISA/IDE interrupts.
*/
#ifdef CONFIG_SYS_CPM_INTERRUPT
# define CPM_INTERRUPT CONFIG_SYS_CPM_INTERRUPT
#else
# define CPM_INTERRUPT SIU_LEVEL2
#endif
/* Some internal interrupt registers use an 8-bit mask for the interrupt
* level instead of a number.
*/
#define mk_int_int_mask(IL) (1 << (7 - (IL/2)))
#endif /* _MPC8XX_IRQ_H */
|