aboutsummaryrefslogtreecommitdiffstats
blob: 97ec186be32e43fa2d40173b57718f1f1bb34eee (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
/*
 * (C) Copyright 2001
 * Erik Theisen,  Wave 7 Optics, etheisen@mindspring.com.
 *
 * See file CREDITS for list of people who contributed to this
 * project.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation; either version 2 of
 * the License, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.	 See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
 * MA 02111-1307 USA
 */

/*
 * Watchdog functions and macros.
 */
#ifndef _WATCHDOG_H_
#define _WATCHDOG_H_

#if !defined(__ASSEMBLY__)
/*
 * Reset the watchdog timer, always returns 0
 *
 * This function is here since it is shared between board_f() and board_r(),
 * and the legacy arch/<arch>/board.c code.
 */
int init_func_watchdog_reset(void);
#endif

#ifdef CONFIG_WATCHDOG
#define INIT_FUNC_WATCHDOG_INIT	init_func_watchdog_init,
#define INIT_FUNC_WATCHDOG_RESET	init_func_watchdog_reset,
#else
#define INIT_FUNC_WATCHDOG_INIT
#define INIT_FUNC_WATCHDOG_RESET
#endif

#if defined(CONFIG_HW_WATCHDOG) && defined(CONFIG_WATCHDOG)
#  error "Configuration error: CONFIG_HW_WATCHDOG and CONFIG_WATCHDOG can't be used together."
#endif

/*
 * Hardware watchdog
 */
#ifdef CONFIG_HW_WATCHDOG
	#if defined(__ASSEMBLY__)
		#define WATCHDOG_RESET bl hw_watchdog_reset
	#else
		extern void hw_watchdog_reset(void);

		#define WATCHDOG_RESET hw_watchdog_reset
	#endif /* __ASSEMBLY__ */
#else
	/*
	 * Maybe a software watchdog?
	 */
	#if defined(CONFIG_WATCHDOG)
		#if defined(__ASSEMBLY__)
			#define WATCHDOG_RESET bl watchdog_reset
		#else
			extern void watchdog_reset(void);

			#define WATCHDOG_RESET watchdog_reset
		#endif
	#else
		/*
		 * No hardware or software watchdog.
		 */
		#if defined(__ASSEMBLY__)
			#define WATCHDOG_RESET /*XXX DO_NOT_DEL_THIS_COMMENT*/
		#else
			#define WATCHDOG_RESET() {}
		#endif /* __ASSEMBLY__ */
	#endif /* CONFIG_WATCHDOG && !__ASSEMBLY__ */
#endif /* CONFIG_HW_WATCHDOG */

/*
 * Prototypes from $(CPU)/cpu.c.
 */

/* MPC 8xx */
#if (defined(CONFIG_8xx) || defined(CONFIG_MPC860)) && !defined(__ASSEMBLY__)
	void reset_8xx_watchdog(volatile immap_t *immr);
#endif

/* MPC 5xx */
#if defined(CONFIG_5xx) && !defined(__ASSEMBLY__)
	void reset_5xx_watchdog(volatile immap_t *immr);
#endif

/* MPC 5xxx */
#if defined(CONFIG_MPC5xxx) && !defined(__ASSEMBLY__)
	void reset_5xxx_watchdog(void);
#endif

/* AMCC 4xx */
#if defined(CONFIG_4xx) && !defined(__ASSEMBLY__)
	void reset_4xx_watchdog(void);
#endif

/* Freescale i.MX */
#if defined(CONFIG_IMX_WATCHDOG) && !defined(__ASSEMBLY__)
	void hw_watchdog_init(void);
#endif
#endif /* _WATCHDOG_H_ */