aboutsummaryrefslogtreecommitdiffstats
blob: 73f852ed8adb977af32f988142a0c245d77b6363 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
103
104
105
106
107
108
109
110
111
112
113
114
115
116
117
118
119
120
121
122
123
124
125
126
127
128
129
130
131
132
133
134
135
136
137
138
139
140
141
142
143
144
145
146
147
148
149
150
151
152
153
154
155
156
157
158
159
160
161
162
163
164
165
166
167
168
169
170
171
172
173
174
175
176
177
178
179
180
181
182
#!/bin/sh -e

# Script to create header files and links to configure
# U-Boot for a specific board.
#
# Parameters:  Target  Architecture  CPU  Board [VENDOR] [SOC]
#
# (C) 2002-2010 DENX Software Engineering, Wolfgang Denk <wd@denx.de>
#

APPEND=no	# Default: Create new config file
BOARD_NAME=""	# Name to print in make output
TARGETS=""

arch=""
cpu=""
board=""
vendor=""
soc=""
options=""

if [ \( $# -eq 2 \) -a \( "$1" = "-A" \) ] ; then
	# Automatic mode
	line=`egrep -i "^[[:space:]]*${2}[[:space:]]" boards.cfg` || {
		echo "make: *** No rule to make target \`$2_config'.  Stop." >&2
		exit 1
	}

	set ${line}
	# add default board name if needed
	[ $# = 3 ] && set ${line} ${1}
fi

while [ $# -gt 0 ] ; do
	case "$1" in
	--) shift ; break ;;
	-a) shift ; APPEND=yes ;;
	-n) shift ; BOARD_NAME="${1%_config}" ; shift ;;
	-t) shift ; TARGETS="`echo $1 | sed 's:_: :g'` ${TARGETS}" ; shift ;;
	*)  break ;;
	esac
done

[ $# -lt 4 ] && exit 1
[ $# -gt 7 ] && exit 1

# Strip all options and/or _config suffixes
CONFIG_NAME="${1%_config}"

[ "${BOARD_NAME}" ] || BOARD_NAME="${1%_config}"

arch="$2"
cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $1}'`
spl_cpu=`echo $3 | awk 'BEGIN {FS = ":"} ; {print $2}'`
if [ "$4" = "-" ] ; then
	board=${BOARD_NAME}
else
	board="$4"
fi
[ $# -gt 4 ] && [ "$5" != "-" ] && vendor="$5"
[ $# -gt 5 ] && [ "$6" != "-" ] && soc="$6"
[ $# -gt 6 ] && [ "$7" != "-" ] && {
	# check if we have a board config name in the options field
	# the options field mave have a board config name and a list
	# of options, both separated by a colon (':'); the options are
	# separated by commas (',').
	#
	# Check for board name
	tmp="${7%:*}"
	if [ "$tmp" ] ; then
		CONFIG_NAME="$tmp"
	fi
	# Check if we only have a colon...
	if [ "${tmp}" != "$7" ] ; then
		options=${7#*:}
		TARGETS="`echo ${options} | sed 's:,: :g'` ${TARGETS}"
	fi
}

if [ "${ARCH}" -a "${ARCH}" != "${arch}" ]; then
	echo "Failed: \$ARCH=${ARCH}, should be '${arch}' for ${BOARD_NAME}" 1>&2
	exit 1
fi

if [ "$options" ] ; then
	echo "Configuring for ${BOARD_NAME} - Board: ${CONFIG_NAME}, Options: ${options}"
else
	echo "Configuring for ${BOARD_NAME} board..."
fi

#
# Create link to architecture specific headers
#
if [ "$SRCTREE" != "$OBJTREE" ] ; then
	mkdir -p ${OBJTREE}/include
	mkdir -p ${OBJTREE}/include2
	cd ${OBJTREE}/include2
	rm -f asm
	ln -s ${SRCTREE}/arch/${arch}/include/asm asm
	LNPREFIX=${SRCTREE}/arch/${arch}/include/asm/
	cd ../include
	mkdir -p asm
else
	cd ./include
	rm -f asm
	ln -s ../arch/${arch}/include/asm asm
fi

rm -f asm/arch

if [ -z "${soc}" ] ; then
	ln -s ${LNPREFIX}arch-${cpu} asm/arch
else
	ln -s ${LNPREFIX}arch-${soc} asm/arch
fi

if [ "${arch}" = "arm" ] ; then
	rm -f asm/proc
	ln -s ${LNPREFIX}proc-armv asm/proc
fi

#
# Create include file for Make
#
( echo "ARCH   = ${arch}"
    if [ ! -z "$spl_cpu" ] ; then
	echo 'ifeq ($(CONFIG_SPL_BUILD),y)'
	echo "CPU    = ${spl_cpu}"
	echo "else"
	echo "CPU    = ${cpu}"
	echo "endif"
    else
	echo "CPU    = ${cpu}"
    fi
    echo "BOARD  = ${board}"

    [ "${vendor}" ] && echo "VENDOR = ${vendor}"
    [ "${soc}"    ] && echo "SOC    = ${soc}"
    exit 0 ) > config.mk

# Assign board directory to BOARDIR variable
if [ -z "${vendor}" ] ; then
    BOARDDIR=${board}
else
    BOARDDIR=${vendor}/${board}
fi

#
# Create board specific header file
#
if [ "$APPEND" = "yes" ]	# Append to existing config file
then
	echo >> config.h
else
	> config.h		# Create new config file
fi
echo "/* Automatically generated - do not edit */" >>config.h

for i in ${TARGETS} ; do
	i="`echo ${i} | sed '/=/ {s/=/	/;q; } ; { s/$/	1/; }'`"
	echo "#define CONFIG_${i}" >>config.h ;
done

echo "#define CONFIG_SYS_ARCH  \"${arch}\""  >> config.h
echo "#define CONFIG_SYS_CPU   \"${cpu}\""   >> config.h
echo "#define CONFIG_SYS_BOARD \"${board}\"" >> config.h

[ "${vendor}" ] && echo "#define CONFIG_SYS_VENDOR \"${vendor}\"" >> config.h

[ "${soc}"    ] && echo "#define CONFIG_SYS_SOC    \"${soc}\""    >> config.h

cat << EOF >> config.h
#define CONFIG_BOARDDIR board/$BOARDDIR
#include <config_cmd_defaults.h>
#include <config_defaults.h>
#include <configs/${CONFIG_NAME}.h>
#include <asm/config.h>
#include <config_fallbacks.h>
#include <config_uncmd_spl.h>
EOF

exit 0