aboutsummaryrefslogtreecommitdiffstats
blob: dfddc22d99d230184471ca891b2a3fe8169bf1aa (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
/*
 * Copyright (c) 2012, The Chromium Authors
 *
 * See file CREDITS for list of people who contributed to this
 * project.
 *
 * This program is free software; you can redistribute it and/or
 * modify it under the terms of the GNU General Public License as
 * published by the Free Software Foundation; either version 2 of
 * the License, or (at your option) any later version.
 *
 * This program is distributed in the hope that it will be useful,
 * but WITHOUT ANY WARRANTY; without even the implied warranty of
 * MERCHANTABILITY or FITNESS FOR A PARTICULAR PURPOSE.  See the
 * GNU General Public License for more details.
 *
 * You should have received a copy of the GNU General Public License
 * along with this program; if not, write to the Free Software
 * Foundation, Inc., 59 Temple Place, Suite 330, Boston,
 * MA 02111-1307 USA
 */

#define DEBUG

#include <common.h>

static const char test_cmd[] = "setenv list 1\n setenv list ${list}2; "
		"setenv list ${list}3\0"
		"setenv list ${list}4";

static int do_ut_cmd(cmd_tbl_t *cmdtp, int flag, int argc, char * const argv[])
{
	printf("%s: Testing commands\n", __func__);
	run_command("env default -f", 0);

	/* run a single command */
	run_command("setenv single 1", 0);
	assert(!strcmp("1", getenv("single")));

	/* make sure that compound statements work */
#ifdef CONFIG_SYS_HUSH_PARSER
	run_command("if test -n ${single} ; then setenv check 1; fi", 0);
	assert(!strcmp("1", getenv("check")));
	run_command("setenv check", 0);
#endif

	/* commands separated by ; */
	run_command_list("setenv list 1; setenv list ${list}1", -1, 0);
	assert(!strcmp("11", getenv("list")));

	/* commands separated by \n */
	run_command_list("setenv list 1\n setenv list ${list}1", -1, 0);
	assert(!strcmp("11", getenv("list")));

	/* command followed by \n and nothing else */
	run_command_list("setenv list 1${list}\n", -1, 0);
	assert(!strcmp("111", getenv("list")));

	/* three commands in a row */
	run_command_list("setenv list 1\n setenv list ${list}2; "
		"setenv list ${list}3", -1, 0);
	assert(!strcmp("123", getenv("list")));

	/* a command string with \0 in it. Stuff after \0 should be ignored */
	run_command("setenv list", 0);
	run_command_list(test_cmd, sizeof(test_cmd), 0);
	assert(!strcmp("123", getenv("list")));

	/*
	 * a command list where we limit execution to only the first command
	 * using the length parameter.
	 */
	run_command_list("setenv list 1\n setenv list ${list}2; "
		"setenv list ${list}3", strlen("setenv list 1"), 0);
	assert(!strcmp("1", getenv("list")));

	printf("%s: Everything went swimmingly\n", __func__);
	return 0;
}

U_BOOT_CMD(
	ut_cmd,	5,	1,	do_ut_cmd,
	"Very basic test of command parsers",
	""
);