summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorYogesh Siraswar2018-01-17 15:29:58 -0600
committerYogesh Siraswar2018-01-17 15:29:58 -0600
commit6502befe40ac5922193dde753c8fcc62cd2ae9ad (patch)
tree21c14ab66e7a784fc1f6ef2e29c3af9c32d5e65f /CleanSpec.mk
downloaddevice-ti-am43xevm-6502befe40ac5922193dde753c8fcc62cd2ae9ad.tar.gz
device-ti-am43xevm-6502befe40ac5922193dde753c8fcc62cd2ae9ad.tar.xz
device-ti-am43xevm-6502befe40ac5922193dde753c8fcc62cd2ae9ad.zip
am43xevm device filed-marshmallow-mr3-release
These file were verified on AM438x EVM: 1) Android 6AM1.3 release 2) 4.4 kernel Signed-off-by: Yogesh Siraswar <yogeshs@ti.com>
Diffstat (limited to 'CleanSpec.mk')
-rw-r--r--CleanSpec.mk51
1 files changed, 51 insertions, 0 deletions
diff --git a/CleanSpec.mk b/CleanSpec.mk
new file mode 100644
index 0000000..07f668f
--- /dev/null
+++ b/CleanSpec.mk
@@ -0,0 +1,51 @@
1# Copyright (C) 2007 The Android Open Source Project
2#
3# Licensed under the Apache License, Version 2.0 (the "License");
4# you may not use this file except in compliance with the License.
5# You may obtain a copy of the License at
6#
7# http://www.apache.org/licenses/LICENSE-2.0
8#
9# Unless required by applicable law or agreed to in writing, software
10# distributed under the License is distributed on an "AS IS" BASIS,
11# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
12# See the License for the specific language governing permissions and
13# limitations under the License.
14#
15
16# If you don't need to do a full clean build but would like to touch
17# a file or delete some intermediate files, add a clean step to the end
18# of the list. These steps will only be run once, if they haven't been
19# run before.
20#
21# E.g.:
22# $(call add-clean-step, touch -c external/sqlite/sqlite3.h)
23# $(call add-clean-step, rm -rf $(PRODUCT_OUT)/obj/STATIC_LIBRARIES/libz_intermediates)
24#
25# Always use "touch -c" and "rm -f" or "rm -rf" to gracefully deal with
26# files that are missing or have been moved.
27#
28# Use $(PRODUCT_OUT) to get to the "out/target/product/blah/" directory.
29# Use $(OUT_DIR) to refer to the "out" directory.
30#
31# If you need to re-do something that's already mentioned, just copy
32# the command and add it to the bottom of the list. E.g., if a change
33# that you made last week required touching a file and a change you
34# made today requires touching the same file, just copy the old
35# touch step and add it to the end of the list.
36#
37# ************************************************
38# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
39# ************************************************
40
41# For example:
42#$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/APPS/AndroidTests_intermediates)
43#$(call add-clean-step, rm -rf $(OUT_DIR)/target/common/obj/JAVA_LIBRARIES/core_intermediates)
44#$(call add-clean-step, find $(OUT_DIR) -type f -name "IGTalkSession*" -print0 | xargs -0 rm -f)
45#$(call add-clean-step, rm -rf $(PRODUCT_OUT)/data/*)
46
47# ************************************************
48# NEWER CLEAN STEPS MUST BE AT THE END OF THE LIST
49# ************************************************
50$(call add-clean-step, rm -f $(PRODUCT_OUT)/system/build.prop)
51$(call add-clean-step, rm -f $(PRODUCT_OUT)/system/build.prop) \ No newline at end of file