blob: f7a6f02d8dcebb04d753d1582a9da20ac12a8049 (
plain) (
blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
37
38
39
40
41
42
43
44
45
46
47
48
49
50
51
52
53
54
55
56
57
58
59
60
61
62
63
64
65
66
67
68
69
70
71
72
73
74
75
76
77
78
79
80
81
82
83
84
85
86
87
88
89
90
91
92
93
94
95
96
97
98
99
100
101
102
|
# Global configuration section: lists input and output devices always present on the device
# as well as the output device selected by default.
# Devices are designated by a string that corresponds to the enum in audio.h
global_configuration {
attached_output_devices AUDIO_DEVICE_OUT_SPEAKER
default_output_device AUDIO_DEVICE_OUT_SPEAKER
attached_input_devices AUDIO_DEVICE_IN_BUILTIN_MIC|AUDIO_DEVICE_IN_LINE
}
# audio hardware module section: contains descriptors for all audio hw modules present on the
# device. Each hw module node is named after the corresponding hw module library base name.
# For instance, "primary" corresponds to audio.primary.<device>.so.
# The "primary" module is mandatory and must include at least one output with
# AUDIO_OUTPUT_FLAG_PRIMARY flag.
# Each module descriptor contains one or more output profile descriptors and zero or more
# input profile descriptors. Each profile lists all the parameters supported by a given output
# or input stream category.
# The "channel_masks", "formats", "devices" and "flags" are specified using strings corresponding
# to enums in audio.h and audio_policy.h. They are concatenated by use of "|" without space or "\n".
audio_hw_modules {
primary {
outputs {
primary {
sampling_rates 44100
channel_masks AUDIO_CHANNEL_OUT_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_SPEAKER|AUDIO_DEVICE_OUT_WIRED_HEADSET|AUDIO_DEVICE_OUT_WIRED_HEADPHONE
flags AUDIO_OUTPUT_FLAG_PRIMARY
}
}
inputs {
primary {
sampling_rates 8000|11025|16000|22050|32000|44100|48000
channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_IN_BUILTIN_MIC
}
}
}
hdmi {
outputs {
stereo {
sampling_rates 44100|48000
channel_masks AUDIO_CHANNEL_OUT_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_AUX_DIGITAL
}
multichannel {
sampling_rates 44100|48000
channel_masks dynamic
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_AUX_DIGITAL
flags AUDIO_OUTPUT_FLAG_DIRECT
}
}
}
a2dp {
outputs {
a2dp {
sampling_rates 44100
channel_masks AUDIO_CHANNEL_OUT_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_ALL_A2DP
}
}
inputs {
a2dp {
sampling_rates 44100|48000
channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_IN_BLUETOOTH_A2DP
}
}
}
r_submix {
outputs {
r_submix {
sampling_rates 44100|48000
channel_masks AUDIO_CHANNEL_OUT_STEREO
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_REMOTE_SUBMIX
}
multichannel {
sampling_rates 44100|48000
channel_masks AUDIO_CHANNEL_OUT_5POINT1
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_OUT_REMOTE_SUBMIX
flags AUDIO_OUTPUT_FLAG_DIRECT
}
}
inputs {
r_submix {
sampling_rates 44100|48000
channel_masks AUDIO_CHANNEL_IN_MONO|AUDIO_CHANNEL_IN_STEREO|AUDIO_CHANNEL_IN_5POINT1EMUL
formats AUDIO_FORMAT_PCM_16_BIT
devices AUDIO_DEVICE_IN_REMOTE_SUBMIX
}
}
}
}
|