diff options
author | Praneeth Bajjuri | 2018-04-18 14:40:05 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2018-04-18 14:40:54 -0500 |
commit | a35bea98a9ecfb7ca0b80bdc73388e9066e59d1f (patch) | |
tree | a602861aa2737dcf63cc669987a042d8a6abe669 | |
parent | 558355ec6338003d1e5e98b9bfb8ba5d44e4a978 (diff) | |
download | device-ti-am57xevm-a35bea98a9ecfb7ca0b80bdc73388e9066e59d1f.tar.gz device-ti-am57xevm-a35bea98a9ecfb7ca0b80bdc73388e9066e59d1f.tar.xz device-ti-am57xevm-a35bea98a9ecfb7ca0b80bdc73388e9066e59d1f.zip |
Revert "workaround: configure adb as default."
This reverts commit dda6d31bf1a2feb140fce46f6d89263a929e60ce.
Workaround is not needed anymore as boot to ui with android is
ready now.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | init.am57xevmboard.usb.rc | 1 |
1 files changed, 0 insertions, 1 deletions
diff --git a/init.am57xevmboard.usb.rc b/init.am57xevmboard.usb.rc index 397d9b7..7e1e068 100644 --- a/init.am57xevmboard.usb.rc +++ b/init.am57xevmboard.usb.rc | |||
@@ -20,7 +20,6 @@ on boot | |||
20 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 | 20 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 |
21 | mkdir /dev/usb-ffs/mtp 0770 mtp mtp | 21 | mkdir /dev/usb-ffs/mtp 0770 mtp mtp |
22 | mount functionfs mtp /dev/usb-ffs/mtp rmode=0770,fmode=0660,uid=1024,gid=1024,no_disconnect=1 | 22 | mount functionfs mtp /dev/usb-ffs/mtp rmode=0770,fmode=0660,uid=1024,gid=1024,no_disconnect=1 |
23 | setprop sys.usb.config adb | ||
24 | setprop sys.usb.mtp.device_type 3 | 23 | setprop sys.usb.mtp.device_type 3 |
25 | setprop sys.usb.configfs 1 | 24 | setprop sys.usb.configfs 1 |
26 | symlink /config/usb_gadget/g1/configs/b.1 /config/usb_gadget/g1/os_desc/b.1 | 25 | symlink /config/usb_gadget/g1/configs/b.1 /config/usb_gadget/g1/os_desc/b.1 |