summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorVishal Mahaveer2017-10-19 15:35:21 -0500
committerPraneeth Bajjuri2017-10-24 19:22:32 -0500
commit61f0e58b9730a7a0f4503a343940a79870f3c33b (patch)
treece0e93845f4c774fdd4ef180a8d548e9be845fe7
parent0d9d98979067110f9b1d45b622db4fcf7604f8c5 (diff)
downloaddevice-ti-am57xevm-61f0e58b9730a7a0f4503a343940a79870f3c33b.tar.gz
device-ti-am57xevm-61f0e58b9730a7a0f4503a343940a79870f3c33b.tar.xz
device-ti-am57xevm-61f0e58b9730a7a0f4503a343940a79870f3c33b.zip
am57xevm: remove obsolete storage_list.xml
storage_list resource overlay is no longer used, this was used prior to Android 5.0. Remove the old file from overlay. Signed-off-by: Vishal Mahaveer <vishalm@ti.com> [port http://review.omapzoom.org/#/c/38644 to am57xevm project] Change-Id: I45c58bb161a38ac8521217e284889f04f4d877db Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r--overlay/frameworks/base/core/res/res/xml/storage_list.xml56
1 files changed, 0 insertions, 56 deletions
diff --git a/overlay/frameworks/base/core/res/res/xml/storage_list.xml b/overlay/frameworks/base/core/res/res/xml/storage_list.xml
deleted file mode 100644
index 4d73c29..0000000
--- a/overlay/frameworks/base/core/res/res/xml/storage_list.xml
+++ /dev/null
@@ -1,56 +0,0 @@
1<?xml version="1.0" encoding="utf-8"?>
2<!--
3**
4** Copyright 2011, The Android Open Source Project
5**
6** Licensed under the Apache License, Version 2.0 (the "License")
7** you may not use this file except in compliance with the License.
8** You may obtain a copy of the License at
9**
10** http://www.apache.org/licenses/LICENSE-2.0
11**
12** Unless required by applicable law or agreed to in writing, software
13** distributed under the License is distributed on an "AS IS" BASIS,
14** WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
15** See the License for the specific language governing permissions and
16** limitations under the License.
17*/
18-->
19
20<!-- The <device> element should contain one or more <storage> elements.
21 Exactly one of these should have the attribute primary="true".
22 This storage will be the primary external storage and should have path="/storage/sdcard0".
23 Each storage should have both a path and description attribute set.
24 The following boolean attributes are optional:
25
26 primary: this storage is the primary external storage
27 removable: this is removable storage (for example, a real SD card)
28 emulated: the storage is emulated via the FUSE sdcard daemon
29 mtp-reserve: number of megabytes of storage MTP should reserve for free storage
30 (used for emulated storage that is shared with system's data partition)
31
32 A storage should not have both emulated and removable set to true
33-->
34
35<StorageList xmlns:android="http://schemas.android.com/apk/res/android">
36 <!-- internal emulated storage -->
37 <storage
38 android:storageDescription="@string/storage_internal"
39 android:primary="true"
40 android:emulated="true"
41 android:mtpReserve="100" />
42 <!-- external SD card -->
43 <storage android:mountPoint="/storage/sdcard1"
44 android:storageDescription="@string/storage_sd_card"
45 android:removable="true" />
46 <!-- external USB slots -->
47 <storage android:mountPoint="/storage/usb0"
48 android:storageDescription="@string/storage_usb"
49 android:allowMassStorage="true"
50 android:removable="true" />
51 <!-- external USB slots -->
52 <storage android:mountPoint="/storage/usb1"
53 android:storageDescription="@string/storage_usb"
54 android:allowMassStorage="true"
55 android:removable="true" />
56</StorageList>