diff options
author | Praneeth Bajjuri | 2017-04-28 18:44:06 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2017-04-28 18:44:06 -0500 |
commit | 79273f04779f924d181449b744452f50bfc75dbc (patch) | |
tree | c28160ebeeba8f1d1dd800e357133920c86d2247 | |
parent | ef870decad90edba3b5ab5bdcc62130e3f89d490 (diff) | |
download | device-ti-am57xevm-79273f04779f924d181449b744452f50bfc75dbc.tar.gz device-ti-am57xevm-79273f04779f924d181449b744452f50bfc75dbc.tar.xz device-ti-am57xevm-79273f04779f924d181449b744452f50bfc75dbc.zip |
am57xevm: BoardConfig.mk: update Kernel LOADADDR
android appends 0x8000 to the default address 0x80000000
this fixes android LOADADDR to correct one
Boot log :
Kernel load addr 0x80010000 size 7829 KiB
fixed to
Kernel load addr 0x80008000 size 7829 KiB
Change-Id: Ida6c5c16b7c763009c8e1ecc99dd0efdfd230ce7
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | BoardConfig.mk | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk index 801fcda..b1df395 100644 --- a/BoardConfig.mk +++ b/BoardConfig.mk | |||
@@ -38,7 +38,7 @@ BOARD_HAVE_BLUETOOTH_TI := false | |||
38 | BOARD_BLUETOOTH_BDROID_BUILDCFG_INCLUDE_DIR := device/ti/am57xevm/bluetooth | 38 | BOARD_BLUETOOTH_BDROID_BUILDCFG_INCLUDE_DIR := device/ti/am57xevm/bluetooth |
39 | TARGET_NO_BOOTLOADER := true | 39 | TARGET_NO_BOOTLOADER := true |
40 | 40 | ||
41 | BOARD_KERNEL_BASE := 0x80008000 | 41 | BOARD_KERNEL_BASE := 0x80000000 |
42 | #BOARD_KERNEL_CMDLINE := console=ttyO2,115200n8 mem=1024M androidboot.console=ttyO2 androidboot.hardware=am57xevmboard vram=20M omapfb.vram=0:16M | 42 | #BOARD_KERNEL_CMDLINE := console=ttyO2,115200n8 mem=1024M androidboot.console=ttyO2 androidboot.hardware=am57xevmboard vram=20M omapfb.vram=0:16M |
43 | BOARD_MKBOOTIMG_ARGS := --ramdisk_offset 0x03000000 | 43 | BOARD_MKBOOTIMG_ARGS := --ramdisk_offset 0x03000000 |
44 | 44 | ||