diff options
author | Sam Protsenko | 2016-07-29 01:31:18 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2016-07-29 01:31:32 -0500 |
commit | 42ee8684373adbaaab55154d282f7193c40d4df1 (patch) | |
tree | 086c41047967c97026c85c93b1ba0e948910f900 | |
parent | 7ce069c0cca7aafcf7078e220c5e95b88121391f (diff) | |
download | device-ti-am57xevm-42ee8684373adbaaab55154d282f7193c40d4df1.tar.gz device-ti-am57xevm-42ee8684373adbaaab55154d282f7193c40d4df1.tar.xz device-ti-am57xevm-42ee8684373adbaaab55154d282f7193c40d4df1.zip |
am57xevm: Fix USB controller address
OTG controller on AM57x EVM is usb2 (488d0000.usb) instead of usb1
(48890000.usb). Fix it in init.am57xevmboard.usb.rc, so ADB can work.
Signed-off-by: Sam Protsenko <semen.protsenko@linaro.org>
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | init.am57xevmboard.rc | 2 | ||||
-rw-r--r-- | init.am57xevmboard.usb.rc | 4 |
2 files changed, 3 insertions, 3 deletions
diff --git a/init.am57xevmboard.rc b/init.am57xevmboard.rc index d652694..c553bdd 100644 --- a/init.am57xevmboard.rc +++ b/init.am57xevmboard.rc | |||
@@ -1,4 +1,4 @@ | |||
1 | import init.am57xevmboard.usb.rc | 1 | import /init.am57xevmboard.usb.rc |
2 | 2 | ||
3 | on early-init | 3 | on early-init |
4 | mount debugfs /sys/kernel/debug /sys/kernel/debug | 4 | mount debugfs /sys/kernel/debug /sys/kernel/debug |
diff --git a/init.am57xevmboard.usb.rc b/init.am57xevmboard.usb.rc index 0556708..6923e8d 100644 --- a/init.am57xevmboard.usb.rc +++ b/init.am57xevmboard.usb.rc | |||
@@ -17,12 +17,12 @@ on boot | |||
17 | mkdir /dev/usb-ffs 0770 shell shell | 17 | mkdir /dev/usb-ffs 0770 shell shell |
18 | mkdir /dev/usb-ffs/adb 0770 shell shell | 18 | mkdir /dev/usb-ffs/adb 0770 shell shell |
19 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 | 19 | mount functionfs adb /dev/usb-ffs/adb uid=2000,gid=2000 |
20 | 20 | ||
21 | # Create MTP and PTP functions | 21 | # Create MTP and PTP functions |
22 | mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell | 22 | mkdir /config/usb_gadget/g1/functions/mtp.gs0 0770 shell shell |
23 | mkdir /config/usb_gadget/g1/functions/ptp.gs1 0770 shell shell | 23 | mkdir /config/usb_gadget/g1/functions/ptp.gs1 0770 shell shell |
24 | 24 | ||
25 | setprop sys.usb.controller 48890000.usb | 25 | setprop sys.usb.controller 488d0000.usb |
26 | setprop sys.usb.configfs 1 | 26 | setprop sys.usb.configfs 1 |
27 | 27 | ||
28 | on property:sys.usb.config=none && property:sys.usb.configfs=1 | 28 | on property:sys.usb.config=none && property:sys.usb.configfs=1 |