summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
...
* am57xevm: enable configFS based adbVishal Mahaveer2016-07-191-83/+43
| | | | | | | | | | | Changes for enabling configFS based adb. device/google/dragon/init.dragon.usb.rc file used as reference for these changes. Change-Id: I52bcfead1d242c55a8cd83149d28d240ff690aca Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* jacinto6evm: media_codecs.xml: Define Limits for each mime typeSunita Nadampalli2016-07-191-12/+35
| | | | | Change-Id: Icae9b148ba31f7e37ff852ba0648e2c012d8fbce Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
* am57xevm: remove dummy wake_lockPraneeth Bajjuri2016-07-191-3/+0
| | | | | | | | | | We don't allow AM57x EVM to turn off the screen which prevents suspend from happening. Remove the dummy wake_lock held in init.rc Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* jacinto6evm: sepolicy: update block device namesVishal Mahaveer2016-07-191-4/+4
| | | | | | | | Update block device names to use "by-name" entries instead of hardcoded partition names. Change-Id: Id89063ae01a871949dd538546d5f72be8d0899fd Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* am57xevm: fstab: update for Kernel 4.4Vishal Mahaveer2016-07-191-3/+3
| | | | | | | Update fstab.am57xevmboard to match Kernel 4.4 sysfs path. Change-Id: I8fc0cefec61f98a527957e5e8b51237c04a217ac Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* jacinto6evm: media_codecs: Add attributes for HW CodecsSunita Nadampalli2016-07-191-2/+12
| | | | | | | Add attributes for hardware codecs. Change-Id: Ibbcf4bf03cb39e38e7057e8e716e0930a2446a9c Signed-off-by: Sunita Nadampalli <sunitan@ti.com>
* TEMP: jacinto6evm: disable bluetoothVishal Mahaveer2016-07-191-1/+1
| | | | | | | Temporarily disable bluetooth for Kernel 4.4 bringup. Change-Id: Id4d2d4d8200ef3cf8e401a74dfe9833ca1d87548 Signed-off-by: Vishal Mahaveer <vishalm@ti.com>
* am57x6evm: configure cpusets for GPEVM variantsPraneeth Bajjuri2016-07-194-0/+16
| | | | | | | | | | | | | | By deault only one core (0) is assigned for all categories of cpuset. But we want both cores (0-1) to be assigned in case of AM57x. Since we use same set of binaries for any AM57xEVM, configure the cpusets dynamically using a script. For AM572xEVM - the entries for foreground should be 0-1 For AM571xEVM - the entries for foreground should be 0 Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* Boardconfig.mk: incorrect kernel load addressSam Protsenko2016-05-231-1/+1
| | | | | | | Fix typo in kernel load address. Signed-off-by: Sam Protsenko <semen.protsenko@linaro.org> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* am57xevm: fix mount to get to command lineSam Protsenko2016-05-181-1/+1
| | | | | | | fix init.am57xevmboard.rc to mount system partition Signed-off-by: Sam Protsenko <semen.protsenko@linaro.org> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* AM57xevm: Initial Device project baselinePraneeth Bajjuri2016-04-2748-0/+5488
| | | | | | Initial commit based on jacinto6evm board Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* Initial empty commitPraneeth Bajjuri2016-04-260-0/+0