summaryrefslogtreecommitdiffstats
Commit message (Collapse)AuthorAgeFilesLines
* add vsync offsetsGowtham Tammana2017-01-171-0/+4
| | | | | | | | | | | | Add vsync offsets for the sw vsync used by DispSync in the SurfaceFlinger framework. Initial offsets are based of on hammerhead device. Signed-off-by: Gowtham Tammana <g-tammana@ti.com> [move to am57xevm] Signed-off-by: Praneeth Bajjuri <praneeth@ti.com> Change-Id: Ib82be7fc269c2c30838f51e41bac7c662958658f
* BoardConfig: update ramdisk offsetPraneeth Bajjuri2017-01-171-1/+1
| | | | | | | | | | Update ramdisk offset for loading bigger ramdisk images in single stage boot. Current offset is not suitable for booting recovery ramdisk in single stage boot. Change-Id: I3787e249cfcb1d99d62b198ad4521efc64b8d313 Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* am57xevm: add BOARD_GPU_DRIVERSPraneeth Bajjuri2016-07-191-0/+4
| | | | | | | | BOARD_GPU_DRIVERS is set to `omapdrm` to build only omapdrm libdrm drivers and not other vendors. Signed-off-by: Gowtham Tammana <g-tammana@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* am57x6evm: configure cpusets for GPEVM variantsPraneeth Bajjuri2016-07-191-0/+2
| | | | | | | | | | | | | | By deault only one core (0) is assigned for all categories of cpuset. But we want both cores (0-1) to be assigned in case of AM57x. Since we use same set of binaries for any AM57xEVM, configure the cpusets dynamically using a script. For AM572xEVM - the entries for foreground should be 0-1 For AM571xEVM - the entries for foreground should be 0 Signed-off-by: Vishal Mahaveer <vishalm@ti.com> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* Boardconfig.mk: incorrect kernel load addressSam Protsenko2016-05-231-1/+1
| | | | | | | Fix typo in kernel load address. Signed-off-by: Sam Protsenko <semen.protsenko@linaro.org> Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
* AM57xevm: Initial Device project baselinePraneeth Bajjuri2016-04-271-0/+76
Initial commit based on jacinto6evm board Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>