summaryrefslogtreecommitdiffstats
blob: 4278dc54971b1221563f73f0f550958616817e33 (plain) (blame)
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
26
27
28
29
30
31
32
33
34
35
36
#
# Copyright (C) 2011 The Android Open-Source Project
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

# WARNING: Everything listed here will be built on ALL platforms,
# including x86, the emulator, and the SDK.  Modules must be uniquely
# named (liblights.panda), and must build everywhere, or limit themselves
# to only building on ARM if they include assembly. Individual makefiles
# are responsible for having their own logic, for fine-grained control.

LOCAL_PATH := $(call my-dir)

# protect makefile from other boards
# if some modules are built directly from this directory (not subdirectories),
# their rules should be written here.
ifeq ($(TARGET_DEVICE),am57xevm)
include $(CLEAR_VARS)

# if some modules are built directly from this directory (not subdirectories),
# their rules should be written here.

include $(call all-makefiles-under,$(LOCAL_PATH))

endif