blob: 6cff7a1f6b6ae2bff19c7bf1dfc8d6e3f8eb972b (
plain) (
tree)
|
|
/dts-v1/;
/ {
description = "AM65x FIT Image Source";
#address-cells = <1>;
images {
kernel@1 {
description = "LCPD kernel";
data = /incbin/("Image");
type = "kernel";
arch = "arm64";
os = "linux";
compression = "none";
load = <0x80080000>;
entry = <0x80080000>;
};
ramdisk@1 {
description = "Android Ramdisk Image";
data = /incbin/("ramdisk.img");
type = "ramdisk";
arch = "arm64";
os = "linux";
compression = "none";
load = <0x88080000>;
entry = <0x88080000>;
};
fdt@1 {
description = "AM65x Base Board";
data = /incbin/("k3-am654-base-board.dtb");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83000000>;
};
fdt@2 {
description = "AM65x PCIe/USB2 Card Overlay";
data = /incbin/("k3-am654-pcie-usb2.dtbo");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83080000>;
};
fdt@3 {
description = "AM65x IDK Board Support Overlay";
data = /incbin/("k3-am654-idk.dtbo");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83100000>;
};
fdt@4 {
description = "AM65x PCIe/USB3 Card Overlay";
data = /incbin/("k3-am654-pcie-usb3.dtbo");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83180000>;
};
fdt@5 {
description = "AM65x CSI2/OV490 Card Support Overlay";
data = /incbin/("k3-am654-evm-csi2-ov490.dtbo");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83200000>;
};
fdt@6 {
description = "AM65x OLDI-LCD Support Overlay";
data = /incbin/("k3-am654-evm-oldi-lcd1evm.dtbo");
type = "flat_dt";
arch = "arm64";
compression = "none";
load = <0x83280000>;
};
};
configurations {
default = "am65x";
am65x {
description = "AM65x Base EVM";
kernel = "kernel@1";
ramdisk = "ramdisk@1";
fdt = "fdt@1";
};
am65x_idk {
description = "AM65x IDK";
kernel = "kernel@1";
ramdisk = "ramdisk@1";
fdt = "fdt@1", "fdt@2", "fdt@3";
};
am65x_evm {
description = "AM65x EVM";
kernel = "kernel@1";
ramdisk = "ramdisk@1";
fdt = "fdt@1", "fdt@4", "fdt@5", "fdt@6";
};
};
};
|