summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorPraneeth Bajjuri2018-10-31 01:10:48 -0500
committerPraneeth Bajjuri2018-10-30 22:14:46 -0500
commitb7ba3ac2cd5a5682b8df459f68e9adf245062316 (patch)
tree3033c68322b711725cad0f982d566ac4c5766b6d
parent6874fb4f7d785b386497777bdf306955e1047d74 (diff)
downloaddevice-ti-am65xevm-b7ba3ac2cd5a5682b8df459f68e9adf245062316.tar.gz
device-ti-am65xevm-b7ba3ac2cd5a5682b8df459f68e9adf245062316.tar.xz
device-ti-am65xevm-b7ba3ac2cd5a5682b8df459f68e9adf245062316.zip
am65xevm: remove static module installing
with reintroduction of ueventd dynamic kernel module loading, we dont need to install modules statically, hence removing this from init.am65xevmboard.rc Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r--init.am65xevmboard.rc9
1 files changed, 0 insertions, 9 deletions
diff --git a/init.am65xevmboard.rc b/init.am65xevmboard.rc
index 13ec355..923f114 100644
--- a/init.am65xevmboard.rc
+++ b/init.am65xevmboard.rc
@@ -2,15 +2,6 @@ import /vendor/etc/init/hw/init.am65xevmboard.usb.rc
2on fs 2on fs
3 mount_all /vendor/etc/fstab.am65xevmboard 3 mount_all /vendor/etc/fstab.am65xevmboard
4 4
5on early-init
6 # Load modules
7 exec u:r:vendor_modprobe:s0 -- /vendor/bin/modprobe -a -d \
8 /vendor/lib/modules xhci-plat-hcd.ko phy-omap-usb2.ko dwc3.ko dwc3-of-simple.ko \
9
10on property:sys.boot_completed=1
11 exec u:r:vendor_modprobe:s0 -- /vendor/bin/modprobe -a -d \
12 /vendor/lib/modules goodix.ko
13
14service pvrsrvinit /vendor/bin/pvrsrvctl --start 5service pvrsrvinit /vendor/bin/pvrsrvctl --start
15 class core 6 class core
16 user root 7 user root