diff options
author | Andrew F. Davis | 2018-08-15 18:18:16 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2018-09-04 15:30:39 -0500 |
commit | fcd45fd55583c9c19e364eacb4720bd60b58b47b (patch) | |
tree | 977e3b382ee6e9f8221f902ffd11942345a3719e | |
parent | 911fc231a4ec417e605fac433c145b4ed1c1c0e6 (diff) | |
download | device-ti-am65xevm-fcd45fd55583c9c19e364eacb4720bd60b58b47b.tar.gz device-ti-am65xevm-fcd45fd55583c9c19e364eacb4720bd60b58b47b.tar.xz device-ti-am65xevm-fcd45fd55583c9c19e364eacb4720bd60b58b47b.zip |
Remove cache and recovery images
Cache is not used anymore and recovery is not needed
as we can boot from an SD card to recover.
Signed-off-by: Andrew F. Davis <afd@ti.com>
-rw-r--r-- | BoardConfig.mk | 7 |
1 files changed, 2 insertions, 5 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk index 933371f..d209560 100644 --- a/BoardConfig.mk +++ b/BoardConfig.mk | |||
@@ -31,8 +31,7 @@ TARGET_2ND_CPU_VARIANT := cortex-a53 | |||
31 | TARGET_BOOTIMAGE_FIT := true | 31 | TARGET_BOOTIMAGE_FIT := true |
32 | TARGET_NO_BOOTLOADER := true # We use externally built U-Boot | 32 | TARGET_NO_BOOTLOADER := true # We use externally built U-Boot |
33 | TARGET_NO_RADIOIMAGE := true | 33 | TARGET_NO_RADIOIMAGE := true |
34 | 34 | TARGET_NO_RECOVERY := true | |
35 | USE_OPENGL_RENDERER := true | ||
36 | 35 | ||
37 | # Use mke2fs to create ext4 images | 36 | # Use mke2fs to create ext4 images |
38 | TARGET_USES_MKE2FS := true | 37 | TARGET_USES_MKE2FS := true |
@@ -41,11 +40,9 @@ BOARD_FLASH_BLOCK_SIZE := 4096 | |||
41 | 40 | ||
42 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB | 41 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB |
43 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 1073741824 # 1GB | 42 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 1073741824 # 1GB |
44 | BOARD_CACHEIMAGE_PARTITION_SIZE := 268435456 # 256MB | 43 | BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB |
45 | BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB | ||
46 | 44 | ||
47 | TARGET_USERIMAGES_USE_EXT4 := true | 45 | TARGET_USERIMAGES_USE_EXT4 := true |
48 | BOARD_CACHEIMAGE_FILE_SYSTEM_TYPE := ext4 | ||
49 | BOARD_VENDORIMAGE_FILE_SYSTEM_TYPE := ext4 | 46 | BOARD_VENDORIMAGE_FILE_SYSTEM_TYPE := ext4 |
50 | 47 | ||
51 | TARGET_COPY_OUT_VENDOR := vendor | 48 | TARGET_COPY_OUT_VENDOR := vendor |