diff options
author | Praneeth Bajjuri | 2018-10-18 00:52:08 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2018-10-17 19:11:38 -0500 |
commit | 9221153dd5e8e6906d8b2ed1a72f0b1018faebbe (patch) | |
tree | 7000aa9d00912318f1233077a2117b250aaeeb6f | |
parent | 81187c857c804a4fb1e25d38183936109bd0e02e (diff) | |
download | device-ti-am65xevm-9221153dd5e8e6906d8b2ed1a72f0b1018faebbe.tar.gz device-ti-am65xevm-9221153dd5e8e6906d8b2ed1a72f0b1018faebbe.tar.xz device-ti-am65xevm-9221153dd5e8e6906d8b2ed1a72f0b1018faebbe.zip |
am65xevm: move touchscreen to later boot stage
having touchscreen driver loaded at early-init stage causing
dialog box appear on home screen "System not responding and contact
device manufacturer"
moving touschreen to post boot complete for now.
This issue is seen and reported on touchscreen on am57x gpevm and idk too.
and seems to be due to android input subsystem not ready in time.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | init.am65xevmboard.rc | 5 |
1 files changed, 4 insertions, 1 deletions
diff --git a/init.am65xevmboard.rc b/init.am65xevmboard.rc index e829ba3..13ec355 100644 --- a/init.am65xevmboard.rc +++ b/init.am65xevmboard.rc | |||
@@ -6,7 +6,10 @@ on early-init | |||
6 | # Load modules | 6 | # Load modules |
7 | exec u:r:vendor_modprobe:s0 -- /vendor/bin/modprobe -a -d \ | 7 | exec u:r:vendor_modprobe:s0 -- /vendor/bin/modprobe -a -d \ |
8 | /vendor/lib/modules xhci-plat-hcd.ko phy-omap-usb2.ko dwc3.ko dwc3-of-simple.ko \ | 8 | /vendor/lib/modules xhci-plat-hcd.ko phy-omap-usb2.ko dwc3.ko dwc3-of-simple.ko \ |
9 | goodix.ko \ | 9 | |
10 | on property:sys.boot_completed=1 | ||
11 | exec u:r:vendor_modprobe:s0 -- /vendor/bin/modprobe -a -d \ | ||
12 | /vendor/lib/modules goodix.ko | ||
10 | 13 | ||
11 | service pvrsrvinit /vendor/bin/pvrsrvctl --start | 14 | service pvrsrvinit /vendor/bin/pvrsrvctl --start |
12 | class core | 15 | class core |