diff options
author | Praneeth Bajjuri | 2018-10-25 17:19:12 -0500 |
---|---|---|
committer | Praneeth Bajjuri | 2018-10-26 16:40:19 -0500 |
commit | 1fe6e773828f8483f97e5d335db1c392ccaaa7b6 (patch) | |
tree | d143c82c92d201dfbc777faad4322ea15c966610 | |
parent | c049c458f85572e070e19dbdfc1a0e7891d1fc58 (diff) | |
download | device-ti-am65xevm-1fe6e773828f8483f97e5d335db1c392ccaaa7b6.tar.gz device-ti-am65xevm-1fe6e773828f8483f97e5d335db1c392ccaaa7b6.tar.xz device-ti-am65xevm-1fe6e773828f8483f97e5d335db1c392ccaaa7b6.zip |
am65xevm: Enable dex-preoptimization
Enable dex-preoptimization to speed up the first boot sequence
Enabling this feature also increases the system image
size close to 1GB. Increasing the size of system image partition.
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | BoardConfig.mk | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk index abc4c04..2b6ddd6 100644 --- a/BoardConfig.mk +++ b/BoardConfig.mk | |||
@@ -47,7 +47,7 @@ TARGET_USES_MKE2FS := true | |||
47 | BOARD_FLASH_BLOCK_SIZE := 4096 | 47 | BOARD_FLASH_BLOCK_SIZE := 4096 |
48 | 48 | ||
49 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB | 49 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB |
50 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 1073741824 # 1GB | 50 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 2147483648 # 2GB |
51 | BOARD_VENDORIMAGE_PARTITION_SIZE := 536870912 # 512MB | 51 | BOARD_VENDORIMAGE_PARTITION_SIZE := 536870912 # 512MB |
52 | 52 | ||
53 | TARGET_USERIMAGES_USE_EXT4 := true | 53 | TARGET_USERIMAGES_USE_EXT4 := true |