summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
...
* am65x_evm: workaround: Set UDC controller manuallySam Protsenko2018-10-042-1/+7
* am65x-evm: workaround: configure adb as defaultPraneeth Bajjuri2018-10-041-0/+2
* am65x-evm: Enable USB configuration for ADB supportPraneeth Bajjuri2018-10-043-0/+58
* Allow U-Boot to manually apply overlaysAndrew F. Davis2018-10-041-11/+14
* Remove ramdisk load address from FIT fileAndrew F. Davis2018-10-041-2/+0
* Move data partition in fstab to eMMCAndrew F. Davis2018-10-031-2/+1
* Add initial SEpolicy files to enable init and pvr servicesAndrew F. Davis2018-09-263-0/+55
* Add minimal fstab file to mount boot and data partitionsAndrew F. Davis2018-09-263-1/+15
* Add all kernel modules to vendor imageAndrew F. Davis2018-09-131-3/+2
* Increase vendor partition size to 512MBAndrew F. Davis2018-09-131-1/+1
* Add DT overlays to boot_fit.imgAndrew F. Davis2018-09-122-5/+59
* Add init files needed for graphics supportAndrew F. Davis2018-09-123-2/+13
* Revert "Switch from add_lunch_combo to COMMON_LUNCH_CHOICES"Praneeth Bajjuri2018-09-052-5/+20
* Build FIT imageAndrew F. Davis2018-09-042-0/+71
* Fix product model nameAndrew F. Davis2018-09-041-1/+1
* Remove cache and recovery imagesAndrew F. Davis2018-09-041-5/+2
* Switch from add_lunch_combo to COMMON_LUNCH_CHOICESAndrew F. Davis2018-09-042-20/+5
* Add libgbm to project buildAndrew F. Davis2018-09-041-0/+1
* am65xevm: Initial device project baselineAndrew F. Davis2018-06-275-0/+192
* Initial empty commitAndrew F. Davis2018-06-180-0/+0