/dts-v1/; / { description = "AM65x FIT Image Source"; #address-cells = <1>; images { kernel@1 { description = "LCPD kernel"; data = /incbin/("Image"); type = "kernel"; arch = "arm64"; os = "linux"; compression = "none"; load = <0x80080000>; entry = <0x80080000>; }; ramdisk@1 { description = "Android Ramdisk Image"; data = /incbin/("ramdisk.img"); type = "ramdisk"; arch = "arm64"; os = "linux"; compression = "none"; }; fdt@1 { description = "AM65x Base Board"; data = /incbin/("k3-am654-base-board.dtb"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83000000>; }; fdt@2 { description = "AM65x OLDI-LCD Support Overlay"; data = /incbin/("k3-am654-evm-oldi-lcd1evm.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83080000>; }; fdt@3 { description = "AM65x GP application Board Overlay"; data = /incbin/("k3-am654-gp.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83100000>; }; fdt@4 { description = "AM65x Toshiba Expansion Board Overlay"; data = /incbin/("k3-am654-evm-tc358876.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83180000>; }; fdt@5 { description = "AM65x PCIe USB3.0 SERDES personality card Overlay"; data = /incbin/("k3-am654-pcie-usb3.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83200000>; }; fdt@6 { description = "AM65x PCIe USB2.0 SERDES personality card Overlay"; data = /incbin/("k3-am654-pcie-usb2.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83280000>; }; fdt@7 { description = "AM65x CSI2 OV490 camera Overlay"; data = /incbin/("k3-am654-evm-csi2-ov490.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83300000>; }; fdt@8 { description = "AM65x AM65x IDK application board"; data = /incbin/("k3-am654-idk.dtbo"); type = "flat_dt"; arch = "arm64"; compression = "none"; load = <0x83380000>; }; }; configurations { default = "am65x"; k3-am654-base-board.dtb { description = "AM65x Base EVM"; kernel = "kernel@1"; ramdisk = "ramdisk@1"; fdt = "fdt@1"; }; k3-am654-evm-oldi-lcd1evm.dtbo { fdt = "fdt@2"; }; k3-am654-gp.dtbo { fdt = "fdt@3"; }; k3-am654-evm-tc358876.dtbo { fdt = "fdt@4"; }; k3-am654-pcie-usb3.dtbo { fdt = "fdt@5"; }; k3-am654-pcie-usb2.dtbo { fdt = "fdt@6"; }; k3-am654-evm-csi2-ov490.dtbo { fdt = "fdt@7"; }; k3-am654-idk.dtbo { fdt = "fdt@8"; }; }; };