summaryrefslogblamecommitdiffstats
blob: 5a2698f19e12355ecdda750878705882d3d250be (plain) (tree)

























                                                                          



                                    

                                  





                                                                   


                              

                       

                                                         















                                                                  







                                                                  



                                                                    
#
# Copyright (C) 2018 Texas Instruments Incorporated - http://www.ti.com/
#
# Licensed under the Apache License, Version 2.0 (the "License");
# you may not use this file except in compliance with the License.
# You may obtain a copy of the License at
#
#      http://www.apache.org/licenses/LICENSE-2.0
#
# Unless required by applicable law or agreed to in writing, software
# distributed under the License is distributed on an "AS IS" BASIS,
# WITHOUT WARRANTIES OR CONDITIONS OF ANY KIND, either express or implied.
# See the License for the specific language governing permissions and
# limitations under the License.
#

TARGET_ARCH := arm
TARGET_ARCH_VARIANT := armv7-a-neon
TARGET_CPU_VARIANT := cortex-a15
TARGET_CPU_ABI := armeabi-v7a
TARGET_CPU_ABI2 := armeabi
TARGET_CPU_SMP := true

TARGET_BOOTIMAGE_FIT := true
TARGET_USES_64_BIT_BINDER := true

#Treble
PRODUCT_FULL_TREBLE_OVERRIDE := true
BOARD_VNDK_VERSION := current

# Use mke2fs to create ext4 images
TARGET_USES_MKE2FS := true
TARGET_USES_HWC2 := true

DEVICE_MANIFEST_FILE := device/ti/beagle_x15/manifest.xml
DEVICE_MATRIX_FILE := device/ti/beagle_x15/compatibility_matrix.xml

PRODUCT_ENFORCE_VINTF_MANIFEST_OVERRIDE := true

BOARD_FLASH_BLOCK_SIZE := 4096

USE_CAMERA_STUB := true

BOARD_USERDATAIMAGE_PARTITION_SIZE := 1879048192 # 1792MB
BOARD_SYSTEMIMAGE_PARTITION_SIZE   := 1073741824 # 1024MB
BOARD_VENDORIMAGE_PARTITION_SIZE   := 268435456  # 256MB

TARGET_USERIMAGES_USE_EXT4 := true
BOARD_VENDORIMAGE_FILE_SYSTEM_TYPE := ext4

TARGET_BOARD_PLATFORM := am57x
TARGET_COPY_OUT_VENDOR := vendor

TARGET_RECOVERY_FSTAB = device/ti/beagle_x15/fstab.beagle_x15board
TARGET_RECOVERY_PIXEL_FORMAT := "BGRA_8888"
TARGET_RELEASETOOLS_EXTENSIONS := device/ti/beagle_x15

BOARD_SEPOLICY_DIRS += \
	device/ti/beagle_x15/sepolicy

BOARD_PROPERTY_OVERRIDES_SPLIT_ENABLED := true

# U-Boot configuration.
TARGET_UBOOT_ARCH := $(TARGET_ARCH)
TARGET_UBOOT_SRC := external/u-boot
TARGET_UBOOT_DEFCONFIG := am57xx_evm_defconfig
TARGET_UBOOT_CONFIGS += device/ti/beagle_x15/beagle_x15_uboot.conf
TARGET_UBOOT_MAKE_TARGET := u-boot-img.bin
TARGET_UBOOT_COPY_TARGETS := u-boot.img MLO

# Graphics
BOARD_VENDOR_KERNEL_MODULES += \
	device/ti/beagle_x15-kernel/$(TARGET_KERNEL_USE)/pvrsrvkm.ko