diff options
author | Mykhailo Sopiha | 2018-12-04 09:47:33 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2018-12-14 17:33:27 -0600 |
commit | e1ccb4762a1a7d7456a921298c31cd1b4992d909 (patch) | |
tree | 60d7186fec86ff5e41cf81ca7abd9f2aa007acee | |
parent | 914f4849f8d5ccbb5a07d685d573740d9928e928 (diff) | |
download | device-ti-beagle-x15-e1ccb4762a1a7d7456a921298c31cd1b4992d909.tar.gz device-ti-beagle-x15-e1ccb4762a1a7d7456a921298c31cd1b4992d909.tar.xz device-ti-beagle-x15-e1ccb4762a1a7d7456a921298c31cd1b4992d909.zip |
beagle_x15: Change system and userdata partition size
System image size increased with the recent master builds.
This patch changes max system and userdata image partition size.
Note: As per http://beagleboard.org/x15 onboard eMMC is 4GB.
Hence all android partitions has to fit in the limited media storage.
Change-Id: I03d917bdfdb43b59dd592f5aaa4920624d86d7d7
Signed-off-by: Mykhailo Sopiha <mykhailo.sopiha@linaro.org>
[update commitmsg and userdata max size]
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | BoardConfig.mk | 4 |
1 files changed, 2 insertions, 2 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk index d07a534..ba063e1 100644 --- a/BoardConfig.mk +++ b/BoardConfig.mk | |||
@@ -41,8 +41,8 @@ BOARD_FLASH_BLOCK_SIZE := 4096 | |||
41 | 41 | ||
42 | USE_CAMERA_STUB := true | 42 | USE_CAMERA_STUB := true |
43 | 43 | ||
44 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB | 44 | BOARD_USERDATAIMAGE_PARTITION_SIZE := 1879048192 # 1792MB |
45 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 805306368 # 768MB | 45 | BOARD_SYSTEMIMAGE_PARTITION_SIZE := 1073741824 # 1024MB |
46 | BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB | 46 | BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB |
47 | 47 | ||
48 | TARGET_USERIMAGES_USE_EXT4 := true | 48 | TARGET_USERIMAGES_USE_EXT4 := true |