diff options
author | Mykhailo Sopiha | 2019-03-07 14:54:35 -0600 |
---|---|---|
committer | Praneeth Bajjuri | 2019-03-07 14:32:35 -0600 |
commit | 2cf393c3124fa7d800901b8d45bf164b692ea87e (patch) | |
tree | 949c1134319c6a626a149f8b670ffac57b306687 | |
parent | c4e14ee19c9730cf9a9ef1f8d28af1f5d3b72b20 (diff) | |
download | device-ti-beagle-x15-2cf393c3124fa7d800901b8d45bf164b692ea87e.tar.gz device-ti-beagle-x15-2cf393c3124fa7d800901b8d45bf164b692ea87e.tar.xz device-ti-beagle-x15-2cf393c3124fa7d800901b8d45bf164b692ea87e.zip |
pie: Fix ServiceManager incompatible matrix error
This commit fixes the issue with incompatible interface version.
Android pie uses ServiceManager 1.1 version.
On GPEVM, in addition to a logcat, a dialog box with message
"There's an internal problem with your device. Contact your
manufacturer for details" can be seen.
This error can be seen on GPEVM device with touchscreen
after the device is booted. It is caused by the difference
of IServiceManager version in compatibility matrix and
provided from OS. This can also lead to some binder errors.
Signed-off-by: Mykhailo Sopiha <mykhailo.sopiha@linaro.org>
Signed-off-by: Praneeth Bajjuri <praneeth@ti.com>
-rw-r--r-- | compatibility_matrix.xml | 2 |
1 files changed, 1 insertions, 1 deletions
diff --git a/compatibility_matrix.xml b/compatibility_matrix.xml index 847f781..20caf2f 100644 --- a/compatibility_matrix.xml +++ b/compatibility_matrix.xml | |||
@@ -25,7 +25,7 @@ | |||
25 | </hal> | 25 | </hal> |
26 | <hal format="hidl" optional="false"> | 26 | <hal format="hidl" optional="false"> |
27 | <name>android.hidl.manager</name> | 27 | <name>android.hidl.manager</name> |
28 | <version>1.2</version> | 28 | <version>1.1</version> |
29 | <interface> | 29 | <interface> |
30 | <name>IServiceManager</name> | 30 | <name>IServiceManager</name> |
31 | <instance>default</instance> | 31 | <instance>default</instance> |