summaryrefslogtreecommitdiffstats
diff options
context:
space:
mode:
authorMykhailo Sopiha2018-08-03 08:11:17 -0500
committerAlistair Strachan2018-09-27 15:02:21 -0500
commit240b7107c506dc7bb210ff2667dcd6fd962f3bb2 (patch)
tree33a6246e9a51ff1f5ac1d4c578ef9e4a664083b4 /BoardConfig.mk
parentb68d16448b294a12c60c1618622a116b3164cd5a (diff)
downloaddevice-ti-beagle-x15-240b7107c506dc7bb210ff2667dcd6fd962f3bb2.tar.gz
device-ti-beagle-x15-240b7107c506dc7bb210ff2667dcd6fd962f3bb2.tar.xz
device-ti-beagle-x15-240b7107c506dc7bb210ff2667dcd6fd962f3bb2.zip
beagle-x15: Turn on FULL_TREBLE support
Next changes are made: - Add device compatibility matrix - Update device manifest - Turn on treble and vndk support - Update product packages - Update SEPolicy Change-Id: I6e5d416948fbe391073cbda97df19b65c4cbf549 Signed-off-by: Mykhailo Sopiha <mykhailo.sopiha@linaro.org>
Diffstat (limited to 'BoardConfig.mk')
-rw-r--r--BoardConfig.mk12
1 files changed, 12 insertions, 0 deletions
diff --git a/BoardConfig.mk b/BoardConfig.mk
index 9c368e9..3b78403 100644
--- a/BoardConfig.mk
+++ b/BoardConfig.mk
@@ -24,11 +24,23 @@ TARGET_CPU_SMP := true
24TARGET_BOOTIMAGE_FIT := true 24TARGET_BOOTIMAGE_FIT := true
25TARGET_USES_64_BIT_BINDER := true 25TARGET_USES_64_BIT_BINDER := true
26 26
27#Treble
28PRODUCT_FULL_TREBLE_OVERRIDE := true
29BOARD_VNDK_VERSION := current
30
27# Use mke2fs to create ext4 images 31# Use mke2fs to create ext4 images
28TARGET_USES_MKE2FS := true 32TARGET_USES_MKE2FS := true
33TARGET_USES_HWC2 := true
34
35DEVICE_MANIFEST_FILE := device/ti/beagle_x15/manifest.xml
36DEVICE_MATRIX_FILE := device/ti/beagle_x15/compatibility_matrix.xml
37
38PRODUCT_ENFORCE_VINTF_MANIFEST_OVERRIDE := true
29 39
30BOARD_FLASH_BLOCK_SIZE := 4096 40BOARD_FLASH_BLOCK_SIZE := 4096
31 41
42USE_CAMERA_STUB := true
43
32BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB 44BOARD_USERDATAIMAGE_PARTITION_SIZE := 2147483648 # 2GB
33BOARD_SYSTEMIMAGE_PARTITION_SIZE := 805306368 # 768MB 45BOARD_SYSTEMIMAGE_PARTITION_SIZE := 805306368 # 768MB
34BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB 46BOARD_VENDORIMAGE_PARTITION_SIZE := 268435456 # 256MB