diff options
author | Alistair Strachan | 2018-12-26 15:43:00 -0600 |
---|---|---|
committer | Alistair Strachan | 2018-12-26 15:44:38 -0600 |
commit | 68e49d0ebdf332e7a1f506d097f7781da9548105 (patch) | |
tree | b09e33923bc502606f2b92f9e663f0740cef20b9 /BoardConfig.mk | |
parent | e1ccb4762a1a7d7456a921298c31cd1b4992d909 (diff) | |
download | device-ti-beagle-x15-68e49d0ebdf332e7a1f506d097f7781da9548105.tar.gz device-ti-beagle-x15-68e49d0ebdf332e7a1f506d097f7781da9548105.tar.xz device-ti-beagle-x15-68e49d0ebdf332e7a1f506d097f7781da9548105.zip |
Introduce TARGET_KERNEL_USE to specify kernel version
Copied from device/linaro/hikey. This uses a command line variable,
TARGET_KERNEL_USE, to specify which kernel to install and use at
runtime. The correct kernel and dtb file are picked up automatically.
The kernel defaults to 4.14.
Bug: 110964307
Change-Id: I044038de8ba82beb9bc46ddb749efbd308fba03b
Signed-off-by: Alistair Strachan <astrachan@google.com>
Diffstat (limited to 'BoardConfig.mk')
0 files changed, 0 insertions, 0 deletions