summaryrefslogtreecommitdiffstats
Commit message (Expand)AuthorAgeFilesLines
* Fix audio crash loopd-android10-core-releaseMykhailo Sopiha2019-09-192-1/+82
* Fix audio policy build errorMykhailo Sopiha2019-09-171-0/+10
* Merge branch 'master' of https://android.googlesource.com/device/ti/beagle-x1...Praneeth Bajjuri2019-09-1644-41/+632
|\
| * DO NOT MERGE - Merge Android 10 into masterXin Li2019-09-041-2/+2
| |\
| | * Update paths to the new ART APEX.Martin Stjernholm2019-09-021-2/+2
| | |\ | | |/ | |/|
| * | Update paths to the new ART APEX.Martin Stjernholm2019-08-291-2/+2
| | * Add HW keys handling in recovery UISam Protsenko2019-08-283-0/+80
| | |\ | | |/ | |/|
| * | Add HW keys handling in recovery UISam Protsenko2019-08-223-0/+80
| | * Minor cleanupsSam Protsenko2019-08-283-25/+27
| | |\ | | |/ | |/|
| * | Minor cleanupsSam Protsenko2019-08-223-25/+27
| | * Update configstore entry to 1.1.Steven Moreland2019-08-201-1/+1
| | |\ | | |/ | |/|
| * | Update configstore entry to 1.1.Steven Moreland2019-08-201-1/+1
| | * DO NOT MERGE - Merge qt-dev-plus-aosp-without-vendor (5713463) into stage-aos...Xin Li2019-08-141-2/+2
| | |\
| | | * Add a soong_namespace so that other devices don't use beagle prebuilts am: a8...Dan Willemsen2019-06-172-3/+2
| | | |\
| | | * \ beagle_x15: Fix boot_fit.img generation am: fe0f8ef394Sam Protsenko2019-06-072-3/+2
| | | |\ \
| | | * \ \ beagle_x15: Fix /dev/block/ file names am: 3a05cc69adSam Protsenko2019-06-073-4/+28
| | | |\ \ \
| | | * \ \ \ beagle_x15: Enable dynamic kernel modules loading am: ef9fd855f4Sam Protsenko2019-06-071-0/+3
| | | |\ \ \ \
| | | * \ \ \ \ beagle_x15: Copy kernel modules to vendor partition am: 85dba63395Sam Protsenko2019-06-073-8/+32
| | | |\ \ \ \ \
| | | * \ \ \ \ \ hostcc: update the links to point to glibc2.17-4.8 am: 7001c965a5Yongqin Liu2019-04-047-7/+7
| | | |\ \ \ \ \ \
| | | * \ \ \ \ \ \ Adjust pinned files following runtime module work. am: 881ab32b5eNicolas Geoffray2019-04-040-0/+0
| | | |\ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ Merge "BoardConfig.mk: set value for TARGET_BOOTLOADER_BOARD_NAME" am: 71c2e6...Alistair Strachan2019-04-041-0/+1
| | | |\ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ Add hardware/ti/am57x Soong namespace. am: 3bc1f51b6cJaewoong Jung2019-04-041-0/+3
| | | |\ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ Fix prebuilt binary check errors am: 54e460a3b3Logan Chien2019-04-041-11/+30
| | | |\ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ am57xevm: Add LCD Overlay to boot_fit.img am: ef6ed99908Praneeth Bajjuri2019-04-042-2/+25
| | | |\ \ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ \ Enable Boot control HAL am: a779df3e63Ruslan Trofymenko2019-04-042-0/+18
| | | |\ \ \ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ \ \ Staging changes for u-boot 2019.01-rc2 upgrade. am: 0e1d7b7eb4Alistair Strachan2019-04-041-2/+4
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ \ \ \ Add the GPU blobs and enable in the build. am: 2580354eb8Alistair Strachan2019-04-0419-0/+297
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ \ \ \ \ Introduce TARGET_KERNEL_USE to specify kernel version am: 68e49d0ebdAlistair Strachan2019-04-042-3/+4
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | | * \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ beagle_x15: Change system and userdata partition size am: e1ccb4762aMykhailo Sopiha2019-04-041-2/+2
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * | \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ Enable console and ADB in recovery modeSam Protsenko2019-08-052-0/+17
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | | | Enable console and ADB in recovery modeSam Protsenko2019-07-292-0/+17
| | * | | | | | | | | | | | | | | | | | Fix recovery fstabSam Protsenko2019-07-252-7/+7
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | | | Fix recovery fstabSam Protsenko2019-07-252-7/+7
| | * | | | | | | | | | | | | | | | | | Add board-info.txt fileSam Protsenko2019-07-251-0/+1
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | | | Add board-info.txt fileSam Protsenko2019-07-251-0/+1
| | * | | | | | | | | | | | | | | | | | Merge "beagle_x15: Enable Android Automotive w/ New Lunch Target"Josh Shafran2019-07-105-1/+76
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | | | Merge "beagle_x15: Enable Android Automotive w/ New Lunch Target"Treehugger Robot2019-07-105-1/+76
| |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * | | | | | | | | | | | | | | | | | | beagle_x15: Enable Android Automotive w/ New Lunch TargetJosh Shafran2019-07-015-1/+76
| | | * | | | | | | | | | | | | | | | | | Merge "device.mk: Use dtb with symbols when possible"Yongqin Liu2019-07-101-1/+7
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |_|/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | | | | Merge "device.mk: Use dtb with symbols when possible"Treehugger Robot2019-07-101-1/+7
| |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \
| | * | | | | | | | | | | | | | | | | | | | device.mk: Use dtb with symbols when possibleYongqin Liu2019-07-101-1/+7
| | |/ / / / / / / / / / / / / / / / / / /
| | | * | | | | | | | | | | | | | | | | | Use U-Boot's dtc binaryAlistair Delva2019-07-101-4/+1
| | | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |_|/ / / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | | | / | | | | |_|_|_|_|_|_|_|_|_|_|_|_|_|_|_|/ | | | |/| | | | | | | | | | | | | | | |
| * | / | | | | | | | | | | | | | | | | Use U-Boot's dtc binaryAlistair Delva2019-07-081-4/+1
| |/ / / / / / / / / / / / / / / / / /
| | * | | | | | | | | | | | | | | | | Add a soong_namespace so that other devices don't use beagle prebuiltsDan Willemsen2019-06-172-3/+2
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | | / | | | |_|_|_|_|_|_|_|_|_|_|_|_|_|_|/ | | |/| | | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | | Add a soong_namespace so that other devices don't use beagle prebuiltsDan Willemsen2019-06-172-3/+2
| | * | | | | | | | | | | | | | | | beagle_x15: Fix boot_fit.img generationSam Protsenko2019-06-072-3/+2
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | | / | | | |_|_|_|_|_|_|_|_|_|_|_|_|_|/ | | |/| | | | | | | | | | | | | |
| * | | | | | | | | | | | | | | | beagle_x15: Fix boot_fit.img generationSam Protsenko2019-06-042-3/+2
| | * | | | | | | | | | | | | | | beagle_x15: Fix /dev/block/ file namesSam Protsenko2019-06-073-4/+28
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / / | |/| | | | | | | | | | | | | | / | | | |_|_|_|_|_|_|_|_|_|_|_|_|/ | | |/| | | | | | | | | | | | |
| * | | | | | | | | | | | | | | beagle_x15: Fix /dev/block/ file namesSam Protsenko2019-05-313-4/+28
| | * | | | | | | | | | | | | | beagle_x15: Enable dynamic kernel modules loadingSam Protsenko2019-06-071-0/+3
| | |\ \ \ \ \ \ \ \ \ \ \ \ \ \ | | |/ / / / / / / / / / / / / / | |/| | | | | | | | | | | | | / | | | |_|_|_|_|_|_|_|_|_|_|_|/ | | |/| | | | | | | | | | | |